Chemical content PESD3V3U1UA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD3V3U1UASOD323SOD24.12802 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934062951115912601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.03000100.000000.72674
subTotal0.03000100.000000.72674
Lead FrameCopper alloyCopper (Cu)7440-50-81.2165195.0400029.46962
Iron (Fe)7439-89-60.032642.550000.79069
Lead (Pb)7439-92-10.000380.030000.00930
Phosphorus (P)7723-14-00.001920.150000.04651
Zinc (Zn)7440-66-60.002560.200000.06202
Pure metal layerSilver (Ag)7440-22-40.025982.030000.62945
subTotal1.28000100.0000031.00759
Mould CompoundFillerSilica fused60676-86-02.0137375.1000048.78209
PigmentCarbon black1333-86-40.008040.300000.19487
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.4692517.5000011.36733
Phenol Formaldehyde resin (generic)9003-35-40.190387.100004.61189
subTotal2.68140100.0000064.95618
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00015
Non hazardousProprietary0.000070.055500.00179
Tin solderTin (Sn)7440-31-50.1332599.940003.22804
subTotal0.13333100.000003.22998
WirePure metalCopper (Cu)7440-50-80.00328100.000000.07941
subTotal0.00328100.000000.07941
total4.12802100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.