Chemical content PMEG100T50ELP-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG100T50ELP-QSOD128FlatPower32.87700 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346628161153126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.78000100.000002.37248
subTotal0.78000100.000002.37248
ClipCopper alloyCopper (Cu)7440-50-85.2097099.8600015.84602
Iron (Fe)7439-89-60.005220.100000.01587
Phosphorus (P)7723-14-00.002090.040000.00635
subTotal5.21700100.0000015.86824
Lead FrameCopper alloyCopper (Cu)7440-50-811.6332498.4200035.38414
Iron (Fe)7439-89-60.011820.100000.03595
Phosphorus (P)7723-14-00.003550.030000.01079
Pure metal layerSilver (Ag)7440-22-40.171391.450000.52131
subTotal11.82000100.0000035.95219
Mould CompoundFillerSilica -amorphous-7631-86-91.2210010.000003.71384
Silica fused60676-86-09.1575075.0000027.85382
PigmentCarbon black1333-86-40.036630.300000.11142
PolymerEpoxy resin systemProprietary0.940177.700002.85966
Phenolic resinProprietary0.854707.000002.59969
subTotal12.21000100.0000037.13843
Post-PlatingImpurityAntimony (Sb)7440-36-00.000010.003000.00003
Bismuth (Bi)7440-69-90.000000.001000.00001
Copper (Cu)7440-50-80.000000.001000.00001
Lead (Pb)7439-92-10.000020.005000.00005
Tin solderTin (Sn)7440-31-50.3499699.990001.06447
subTotal0.35000100.000001.06457
Solder PasteLead alloyLead (Pb)7439-92-12.3125092.500007.03379
Silver alloySilver (Ag)7440-22-40.062502.500000.19010
Tin alloyTin (Sn)7440-31-50.125005.000000.38021
subTotal2.50000100.000007.60410
total32.87700100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.