Chemical content PSMN015-100YL

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN015-100YLSOT669LFPAK84.41000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340699041153126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-33.30000100.000003.90949
subTotal3.30000100.000003.90949
ClipCopper alloyCopper (Cu)7440-50-84.9933899.867625.91563
Iron (Fe)7439-89-60.005000.099910.00592
Phosphorus (P)7723-14-00.001620.032470.00192
subTotal5.00000100.000005.92347
Lead FrameCopper alloyCopper (Cu)7440-50-837.8379799.8100044.82641
Iron (Fe)7439-89-60.056860.150000.06737
Phosphorus (P)7723-14-00.015160.040000.01796
subTotal37.91000100.0000044.91174
Mould CompoundFillerSilica fused60676-86-013.7433061.0000016.28160
Flame retardantZinc Borate138265-88-02.2530010.000002.66912
PigmentCarbon black1333-86-40.067590.300000.08007
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-24.4384119.700005.25816
Phenolic resinProprietary2.027709.000002.40220
subTotal22.53000100.0000026.69115
Post-PlatingImpurityNon hazardousProprietary0.000380.010000.00046
Tin alloyTin (Sn)7440-31-53.8496299.990004.56061
subTotal3.85000100.000004.56107
Solder PasteLead alloyLead (Pb)7439-92-13.2837592.500003.89024
Silver (Ag)7440-22-40.088752.500000.10514
Tin (Sn)7440-31-50.177505.000000.21028
subTotal3.55000100.000004.20566
Solder PasteImpurityAntimony (Sb)7440-36-00.002480.030000.00294
Lead alloyLead (Pb)7439-92-17.6472792.470009.05967
Silver (Ag)7440-22-40.206752.500000.24494
Tin (Sn)7440-31-50.413505.000000.48987
subTotal8.27000100.000009.79742
total84.41000100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.