Chemical content PSMN2R5-40YLD

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN2R5-40YLDSOT669LFPAK78.33000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346607391152126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-32.50000100.000003.19163
subTotal2.50000100.000003.19163
ClipCopper alloyCopper (Cu)7440-50-84.9933899.867626.37480
Iron (Fe)7439-89-60.005000.099910.00638
Phosphorus (P)7723-14-00.001620.032470.00207
subTotal5.00000100.000006.38325
Lead FrameCopper alloyCopper (Cu)7440-50-837.8379799.8100048.30585
Iron (Fe)7439-89-60.056860.150000.07260
Phosphorus (P)7723-14-00.015160.040000.01936
subTotal37.91000100.0000048.39781
Mould CompoundFillerSilica fused60676-86-013.7433061.0000017.54538
Flame retardantZinc Borate138265-88-02.2530010.000002.87629
PigmentCarbon black1333-86-40.067590.300000.08629
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-24.4384119.700005.66630
Phenolic resinProprietary2.027709.000002.58866
subTotal22.53000100.0000028.76292
Post-PlatingImpurityNon hazardousProprietary0.000380.010000.00049
Tin alloyTin (Sn)7440-31-53.8496299.990004.91461
subTotal3.85000100.000004.91510
Solder PasteLead alloyLead (Pb)7439-92-16.0495092.500007.72309
Silver (Ag)7440-22-40.163502.500000.20873
Tin (Sn)7440-31-50.327005.000000.41746
subTotal6.54000100.000008.34928
total78.33000100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.