Chemical content PZU84-B7V5-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PZU84-B7V5-QSOT23TO-236AB7.66684 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934666711215212601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.05000100.000000.65216
subTotal0.05000100.000000.65216
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.002290.090000.02992
Carbon (C)7440-44-00.001020.040000.01330
Chromium (Cr)7440-47-30.005610.220000.07314
Cobalt (Co)7440-48-40.010960.430000.14296
Iron (Fe)7439-89-61.2230147.9800015.95195
Manganese (Mn)7439-96-50.021920.860000.28592
Nickel (Ni)7440-02-00.9212136.1400012.01549
Phosphorus (P)7723-14-00.000510.020000.00665
Silicon (Si)7440-21-30.006630.260000.08644
Sulphur (S)7704-34-90.000510.020000.00665
Pure metal layerCopper (Cu)7440-50-80.2898211.370003.78019
Silver (Ag)7440-22-40.065512.570000.85445
subTotal2.54900100.0000033.24706
Mould CompoundAdditiveNon hazardousProprietary0.141492.900001.84549
Triphenylphosphine603-35-00.002440.050000.03182
FillerSilica -amorphous-7631-86-93.5128872.0000045.81914
PigmentCarbon black1333-86-40.002440.050000.03182
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.7318515.000009.54565
Phenol Formaldehyde resin (generic)9003-35-40.4879010.000006.36377
subTotal4.87900100.0000063.63769
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00011
Non hazardousProprietary0.000100.055500.00134
Tin solderTin (Sn)7440-31-50.1848999.940002.41154
subTotal0.18500100.000002.41299
WirePure metalCopper (Cu)7440-50-80.00384100.000000.05004
subTotal0.00384100.000000.05004
total7.66684100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.