Chemical content PZU884LS-C22-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PZU884LS-C22-QSOD882BDDFN1006-20.91148 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934667053315212601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0144476.000001.58424
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.0019910.470000.21825
Phenolic resinProprietary0.0025713.530000.28204
subTotal0.01900100.000002.08453
DieDoped siliconSilicon (Si)7440-21-30.05000100.000005.48558
subTotal0.05000100.000005.48558
Lead FrameCopper alloyCopper (Cu)7440-50-80.3776295.6000041.42932
Magnesium (Mg)7439-95-40.000590.150000.06500
Nickel (Ni)7440-02-00.011772.980001.29142
Silicon (Si)7440-21-30.002570.650000.28168
Pure metal layerGold (Au)7440-57-50.000040.010000.00433
Nickel (Ni)7440-02-00.002250.570000.24702
Palladium (Pd)7440-05-30.000160.040000.01733
subTotal0.39500100.0000043.33610
Mould CompoundFillerSilica -amorphous-7631-86-90.033767.980003.70336
Silica fused60676-86-00.3387980.0920037.16913
PigmentCarbon black1333-86-40.003930.928000.43067
PolymerEpoxy resin systemProprietary0.035748.450003.92148
Phenolic resinProprietary0.010792.550001.18341
subTotal0.42300100.0000046.40805
Post-PlatingImpurityLead (Pb)7439-92-10.000000.004500.00010
Non hazardousProprietary0.000010.055500.00122
Tin solderTin (Sn)7440-31-50.0199999.940002.19292
subTotal0.02000100.000002.19424
WireImpurityNon hazardousProprietary0.000000.010000.00005
Pure metalGold (Au)7440-57-50.0044899.990000.49146
subTotal0.00448100.000000.49151
total0.91148100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.