Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
GAN039-650NBB | 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212 package | Production | |
GAN039-650NTB | 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212i package | Production | |
GAN041-650WSB | 650 V, 35 mΩ Gallium Nitride (GaN) FET in a TO-247 package | Production | |
GAN063-650WSA | 650 V, 50 mΩ Gallium Nitride (GaN) FET | EndOfLife | |
GAN111-650WSB | 650 V, 97 mOhm Gallium Nitride (GaN) FET in a TO-247 package | Production |
Application note (6) |
|||
---|---|---|---|
File name | Title | Type | Date |
AN90053.pdf | Advanced SPICE models for Nexperia cascode Gallium Nitride (GaN) FETs | Application note | 2024-05-31 |
AN90030_translated.pdf | ハーフブリッジ・トポロジーにおけるNexperia製GaN FETの並列 | Application note | 2023-04-03 |
AN90030.pdf | Paralleling of Nexperia cascode GaN FETs in half-bridge topology | Application note | 2023-03-22 |
AN90005.pdf | Understanding Power GaN FET data sheet parameters | Application note | 2020-06-08 |
AN90006.pdf | Circuit design and PCB layout recommendations for GaN FET half bridges | Application note | 2019-11-15 |
AN90004.pdf | Probing considerations for fast switching applications | Application note | 2019-11-15 |
Leaflet (4) |
|||
File name | Title | Type | Date |
nexperia_document_leaflet_GaNFETs_2025.pdf | Power GaN FETs | Leaflet | 2025-03-10 |
nexperia_document_leaflet_GaNFETs_2025-CHN.pdf | Power GaN FETs Chinese | Leaflet | 2025-03-10 |
nexperia_document_leaflet_GaN_CCPAK_2023_CHN.pdf | CCPAK GaN FETs Chinese | Leaflet | 2023-10-25 |
nexperia_document_leaflet_GaN_CCPAK_2023.pdf | CCPAK GaN FETs | Leaflet | 2023-10-25 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
CCPAK1212_SOT8000-Combi_mk.png | Plastic, surface mounted copper clip package (CCPAK1212); 13 terminals; 2.0 mm pitch, 12 mm x 12 mm x 2.5 mm body | Marcom graphics | 2023-04-20 |
Technical note (1) |
|||
File name | Title | Type | Date |
TN90004.pdf | An insight into Nexperia Power GaN technology – Applications, quality, reliability and scalability | Technical note | 2020-07-21 |
User manual (1) |
|||
File name | Title | Type | Date |
Nexperia_document_book_MOSFETGaNFETApplicationHandbook_2020.pdf | MOSFET & GaN FET Application Handbook | User manual | 2020-11-05 |
White paper (3) |
|||
File name | Title | Type | Date |
nexperia_whitepaper_gan_need_for_efficient_conversion_Japanese.pdf | Whitepaper: GaN need for efficient conversion (Japanese) | White paper | 2021-05-20 |
nexperia_whitepaper_gan_need_for_efficient_conversion_CHN.pdf | 白皮书: 功率GaN技术: 高效功率转换的需求 | White paper | 2020-08-17 |
nexperia_whitepaper_gan_need_for_efficient_conversion.pdf | White paper: Power GaN technology: the need for efficient power conversion | White paper | 2020-07-23 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.