The SOIC logic portfolio comprises all functions in 8-, 14-, 16-, 20- and 24-pin packages. They are surface mount packages with gull-wing pins. Pin pitch is typically 1.27 mm. SO packages provide 30 to 50 % space saving compared to DIP solutions. Profile height is 70 % less than DIP solutions.
Key features and benefits
Features and benefits
- Small footprint
- Surface mount
- 1.27 mm pitch
- Pb-free, RoHS and dark green compliant
- Temperature range -40 °C to 125 °C
- AEC-Q100 qualified
Key applications
Applications
- Industrial
- Consumer
- Portable
- Automotive
Parametric search

Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74ABT00D | Quad 2-input NAND gate | Production | |
74ABT04D | Hex inverter | Production | |
74ABT08D | Quad 2-input AND gate | Production | |
74ABT125D | Quad buffer; 3-state | Production | |
74ABT126D | Quad buffer; 3-state | Production | |
74ABT20D | Dual 4-input NAND gate | EndOfLife | |
74ABT244D | Octal buffer/line driver; 3-state | Production | |
74ABT245D | Octal transceiver with direction pin; 3-state | Production | |
74ABT32D | Quad 2-input OR gate | Production | |
74ABT74D | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74AHC00D | Quad 2-input NAND gate | Production | |
74AHC00D-Q100 | Quad 2-input NAND gate | Production | |
74AHC02D | Quad 2-input NOR gate | Production | |
74AHC02D-Q100 | Quad 2-input NOR gate | Production | |
74AHC04D | Hex inverter | Production | |
74AHC04D-Q100 | Hex inverter | Production | |
74AHC08D | Quad 2-input AND gate | Production | |
74AHC08D-Q100 | Quad 2-input AND gate | Production | |
74AHC125D | Quad buffer/line driver; 3-state | Production | |
74AHC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC126D | Quad buffer/line driver; 3-state | Production | |
74AHC126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC132D | Quad 2-input NAND Schmitt trigger | Production | |
74AHC132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC138D | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC139D | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC14D | Hex inverting Schmitt trigger | Production | |
74AHC14D-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC157D | Quad 2-input multiplexer | Production | |
74AHC157D-Q100 | Quad 2-input multiplexer | Production | |
74AHC164D | 8-bit serial-in/parallel-out shift register | Production | |
74AHC164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC244D | Octal buffer/line driver; 3-state | Production | |
74AHC244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC245D | Octal bus transceiver; 3-state | Production | |
74AHC245D-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC257D | Quad 2-input multiplexer; 3-state | Production | |
74AHC257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC30D | 8-input NAND gate | Production | |
74AHC30D-Q100 | 8-input NAND gate | Production | |
74AHC32D | Quad 2-input OR gate | Production | |
74AHC32D-Q100 | Quad 2-input OR gate | Production | |
74AHC373D | Octal D-type transparant latch; 3-state | Production | |
74AHC374D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC374D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC377D | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC541D | Octal buffer/line driver; 3-state | Production | |
74AHC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC573D | Octal D-type transparent latch; 3-state | Production | |
74AHC573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC594D | 8-bit shift register with output register | Production | |
74AHC594D-Q100 | 8-bit shift register with output register | Production | |
74AHC595D | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC86D | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHC86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT00D | Quad 2-input NAND gate | Production | |
74AHCT00D-Q100 | Quad 2-input NAND gate | Production | |
74AHCT02D | Quad 2-input NOR gate | Production | |
74AHCT02D-Q100 | Quad 2-input NOR gate | Production | |
74AHCT04D | Hex inverter | Production | |
74AHCT04D-Q100 | Hex inverter | Production | |
74AHCT08D | Quad 2-input AND gate | Production | |
74AHCT08D-Q100 | Quad 2-input AND gate | Production | |
74AHCT125D | Quad buffer/line driver; 3-state | Production | |
74AHCT125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT126D | Quad buffer/line driver; 3-state | Production | |
74AHCT126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT132D | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT138D | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT139D | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT14D | Hex inverting Schmitt trigger | Production | |
74AHCT14D-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT157D | Quad 2-input multiplexer | Production | |
74AHCT157D-Q100 | Quad 2-input multiplexer | Production | |
74AHCT164D | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT240D | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT240D-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT244D | Octal buffer/line driver; 3-state | Production | |
74AHCT244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT245D | Octal bus transceiver; 3-state | Production | |
74AHCT245D-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT257D | Quad 2-input multiplexer; 3-state | Production | |
74AHCT257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHCT273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT30D | 8-input NAND gate | Production | |
74AHCT30D-Q100 | 8-input NAND gate | Production | |
74AHCT32D | Quad 2-input OR gate | Production | |
74AHCT32D-Q100 | Quad 2-input OR gate | Production | |
74AHCT374D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT374D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT377D | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT541D | Octal buffer/line driver; 3-state | Production | |
74AHCT541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT573D | Octal D-type transparent latch; 3-state | Production | |
74AHCT573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT594D | 8-bit shift register with output register | Production | |
74AHCT594D-Q100 | 8-bit shift register with output register | Production | |
74AHCT595D | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT86D | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCU04D | Hex unbuffered inverter | Production | |
74AHCU04D-Q100 | Hex unbuffered inverter | Production | |
74ALVC00D | Quad 2-input NAND gate | Production | |
74ALVC00D-Q100 | Quad 2-input NAND gate | Production | |
74ALVC02D | Quad 2-input NOR gate | Production | |
74ALVC04D | Hex inverter | Production | |
74ALVC08D | Quad 2-input AND gate | Production | |
74ALVC125D | Quad buffer/line driver; 3-state | Production | |
74ALVC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74ALVC14D | Hex inverting Schmitt trigger | Production | |
74ALVC244D | Octal buffer/line driver; 3-state | Production | |
74ALVC245D | Octal bus transceiver; 3-state | Production | |
74ALVC32D | Quad 2-input OR gate | Production | |
74ALVC32D-Q100 | Quad 2-input OR gate | Production | |
74ALVC373D | Octal D-type transparent latch; 3-state | Production | |
74ALVC374D | Octal D-type flip-flop; positive-edge trigger; 3-state | Production | |
74ALVC541D | Octal buffer/line driver; 3-state | Production | |
74ALVC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74ALVC573D | Octal D-type transparent latch; 3-state | Production | |
74ALVC574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74ALVC74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74CBTLV3253D | Dual 1-of-4 multiplexer/demultiplexer | Production | |
74CBTLV3253D-Q100 | Dual 1-of-4 multiplexer/demultiplexer | Production | |
74CBTLV3257D | Quad 1-of-2 multiplexer/demultiplexer | Production | |
74CBTLV3257D-Q100 | Quad 1-of-2 multiplexer/demultiplexer | Production | |
74HC00D | Quad 2-input NAND gate | Production | |
74HC00D-Q100 | Quad 2-input NAND gate | Production | |
74HC02D | Quad 2-input NOR gate | Production | |
74HC02D-Q100 | Quad 2-input NOR gate | Production | |
74HC03D | Quad 2-input NAND gate; open-drain output | Production | |
74HC03D-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74HC04D | Hex inverter | Production | |
74HC04D-Q100 | Hex inverter | Production | |
74HC05D | Hex inverter with open-drain outputs | Production | |
74HC05D-Q100 | Hex inverter with open-drain outputs | Production | |
74HC08D | Quad 2-input AND gate | Production | |
74HC08D-Q100 | Quad 2-input AND gate | Production | |
74HC107D | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HC107D-Q100 | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HC109D | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HC109D-Q100 | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HC10D | Triple 3-input NAND gate | Production | |
74HC10D-Q100 | Triple 3-input NAND gate | Production | |
74HC112D | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74HC11D | Triple 3-input AND gate | Production | |
74HC11D-Q100 | Triple 3-input AND gate | Production | |
74HC123D | Dual retriggerable monostable multivibrator with reset | Production | |
74HC123D-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HC125D | Quad buffer/line driver; 3-state | Production | |
74HC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC126D | Quad buffer/line driver; 3-state | Production | |
74HC126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC132D | Quad 2-input NAND Schmitt trigger | Production | |
74HC132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC137D | 3-to-8 line decoder, demultiplexer with address latches; inverting | Production | |
74HC138D | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HC138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HC139D | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC14D | Hex inverting Schmitt trigger | Production | |
74HC14D-Q100 | Hex inverting Schmitt trigger | Production | |
74HC151D | 8-input multiplexer | Production | |
74HC151D-Q100 | 8-input multiplexer | Production | |
74HC153D | Dual 4-input multiplexer | Production | |
74HC153D-Q100 | Dual 4-input multiplexer | Production | |
74HC154D | 4-to-16 line decoder/demultiplexer | EndOfLife | |
74HC157D | Quad 2-input multiplexer | Production | |
74HC157D-Q100 | Quad 2-input multiplexer | Production | |
74HC158D | Quad 2-input multiplexer; inverting | EndOfLife | |
74HC160D | Presettable synchronous BCD decade counter; asynchronous reset | EndOfLife | |
74HC161D | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74HC161D-Q100 | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74HC163D | Presettable synchronous 4-bit binary counter; synchronous reset | EndOfLife | |
74HC164D | 8-bit serial-in, parallel-out shift register | Production | |
74HC164D-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74HC165D | 8-bit parallel-in/serial out shift register | Production | |
74HC165D-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HC166D | 8-bit parallel-in/serial out shift register | Production | |
74HC166D-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HC173D | Quad D-type flip-flop; positive-edge trigger; 3-state | Production | |
74HC173D-Q100 | Quad D-type flip-flop; positive-edge trigger; 3-state | Production | |
74HC174D | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HC174D-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HC175D | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC175D-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC191D | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC193D | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC193D-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC194D | 4-bit bidirectional universal shift register | EndOfLife | |
74HC20D | Dual 4-input NAND gate | Production | |
74HC20D-Q100 | Dual 4-input NAND gate | Production | |
74HC21D | Dual 4-input AND gate | Production | |
74HC21D-Q100 | Dual 4-input AND gate | Production | |
74HC237D | 3-to-8 line decoder, demultiplexer with address latches | Production | |
74HC237D-Q100 | 3-to-8 line decoder, demultiplexer with address latches | Production | |
74HC238D | 3-to-8 line decoder/demultiplexer | Production | |
74HC238D-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74HC240D | Octal buffer/line driver; 3-state; inverting | Production | |
74HC240D-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HC241D | Octal buffer/line driver; 3-state | Production | |
74HC244D | Octal buffer/line driver; 3-state | Production | |
74HC244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC245D | Octal bus transceiver; 3-state | Production | |
74HC245D-Q100 | Octal bus transceiver; 3-state | Production | |
74HC251D | 8-input multiplexer; 3-state | Production | |
74HC251D-Q100 | 8-input multiplexer; 3-state | Production | |
74HC253D | Dual 4-input multiplexer; 3-state | Production | |
74HC253D-Q100 | Dual 4-input multiplexer; 3-state | Production | |
74HC257D | Quad 2-input multiplexer; 3-state | Production | |
74HC257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HC259D | 8-bit addressable latch | Production | |
74HC259D-Q100 | 8-bit addressable latch | Production | |
74HC273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC27D | Triple 3-input NOR gate | Production | |
74HC27D-Q100 | Triple 3-input NOR gate | Production | |
74HC280D | 9-bit odd/even parity generator/checker | Production | |
74HC280D-Q100 | 9-bit odd/even parity generator/checker | Production | |
74HC299D | 8-bit universal shift register; 3-state | Production | |
74HC299D-Q100 | 8-bit universal shift register; 3-state | Production | |
74HC30D | 8-input NAND gate | Production | |
74HC30D-Q100 | 8-input NAND gate | Production | |
74HC32D | Quad 2-input OR gate | Production | |
74HC32D-Q100 | Quad 2-input OR gate | Production | |
74HC365D | Hex buffer/line driver; 3-state | Production | |
74HC365D-Q100 | Hex buffer/line driver; 3-state | Production | |
74HC366D | Hex buffer/line driver; 3-state; inverting | Production | |
74HC366D-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HC367D | Hex buffer/line driver; 3-state | Production | |
74HC368D | Hex buffer/line driver; 3-state; inverting | Production | |
74HC373D | Octal D-type transparent latch; 3-state | Production | |
74HC373D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HC374D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC377D | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HC377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HC390D | Dual decade ripple counter | Production | |
74HC393D | Dual 4-bit binary ripple counter | Production | |
74HC393D-Q100 | Dual 4-bit binary ripple counter | Production | |
74HC4002D | Dual 4-input NOR gate | Production | |
74HC4002D-Q100 | Dual 4-input NOR gate | Production | |
74HC40103D | 8-bit synchronous binary down counter | Production | |
74HC4017D | Johnson decade counter with 10 decoded outputs | Production | |
74HC4017D-Q100 | Johnson decade counter with 10 decoded outputs | Production | |
74HC4020D | 14-stage binary ripple counter | Production | |
74HC4020D-Q100 | 14-stage binary ripple counter | Production | |
74HC4024D | 7-stage binary ripple counter | Production | |
74HC4024D-Q100 | 7-stage binary ripple counter | Production | |
74HC4040D | 12-stage binary ripple counter | Production | |
74HC4040D-Q100 | 12-stage binary ripple counter | Production | |
74HC4049D | Hex inverting HIGH-to-LOW level shifter | Production | |
74HC4049D-Q100 | Hex inverting HIGH-to-LOW level shifter | Production | |
74HC4050D | Hex non-inverting HIGH-to-LOW level shifter | Production | |
74HC4050D-Q100 | Hex non-inverting HIGH-to-LOW level shifter | Production | |
74HC4051D | 8-channel analog multiplexer/demultiplexer | Production | |
74HC4051D-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
74HC4052D | Dual 4-channel analog multiplexer/demultiplexer | Production | |
74HC4052D-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
74HC4053D | Triple 2-channel analog multiplexer/demultiplexer | Production | |
74HC4053D-Q100 | Triple 2-channel analog multiplexer/demultiplexer | Production | |
74HC4060D | 14-stage binary ripple counter with oscillator | Production | |
74HC4060D-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74HC4066D | Quad single-pole single-throw analog switch | Production | |
74HC4066D-Q100 | Quad single-pole single-throw analog switch | Production | |
74HC4075D | Triple 3-input OR gate | Production | |
74HC4075D-Q100 | Triple 3-input OR gate | Production | |
74HC4094D | 8-stage shift-and-store bus register | Production | |
74HC4094D-Q100 | 8-stage shift-and-store bus register | Production | |
74HC423D | Dual retriggerable monostable multivibrator with reset | Production | |
74HC423D-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HC42D | BCD to decimal decoder (1-of-10) | Production | |
74HC4316D | Quad single-pole single-throw analog switch | Production | |
74HC4351D | 8-channel analog multiplexer/demultiplexer with latch | Production | |
74HC4351D-Q100 | 8-channel analog multiplexer/demultiplexer with latch | Production | |
74HC4511D | BCD to 7-segment latch/decoder/driver | Production | |
74HC4514D | 4-to-16 line decoder/demultiplexer with input latches | EndOfLife | |
74HC4515D | 4-to-16 line decoder/demultiplexer with input latches; inverting | EndOfLife | |
74HC4520D | Dual 4-bit synchronous binary counter | Production | |
74HC4520D-Q100 | Dual 4-bit synchronous binary counter | Production | |
74HC4538D | Dual retriggerable precision monostable multivibrator | Production | |
74HC4538D-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74HC4851D | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
74HC4851D-Q100 | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
74HC4852D | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
74HC4852D-Q100 | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
74HC540D | Octal buffer/line driver; 3-state; inverting | Production | |
74HC540D-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HC541D | Octal buffer/line driver; 3-state | Production | |
74HC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC5555D | Programmable delay timer with oscillator | EndOfLife | |
74HC573D | Octal D-type transparent latch; 3-state | Production | |
74HC573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HC574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC574D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC590D | 8-bit binary counter with output register; 3-state | Production | |
74HC594D | 8-bit shift register with output register | Production | |
74HC594D-Q100 | 8-bit shift register with output register | Production | |
74HC595D | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HC595D-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HC597D | 8-bit shift register with input flip-flops | Production | |
74HC597D-Q100 | 8-bit shift register with input flip-flops | Production | |
74HC688D | 8-bit magnitude comparator | Production | |
74HC7014D | Hex non-inverting precision Schmitt-trigger | Production | |
74HC7014D-Q100 | Hex non-inverting precision Schmitt-trigger | Production | |
74HC73D | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HC73D-Q100 | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HC74D | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HC74D-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HC7540D | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Production | |
74HC7540D-Q100 | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Production | |
74HC7541D | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HC7541D-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HC75D | Quad bistable transparent latch | Production | |
74HC75D-Q100 | Quad bistable transparent latch | Production | |
74HC85D | 4-bit magnitude comparator | Production | |
74HC86D | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HC86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HC9114D | Nine wide Schmitt trigger buffer; open drain outputs; inverting | Production | |
74HC9114D-Q100 | Nine wide Schmitt trigger buffer; open drain outputs; inverting | Production | |
74HC9115D | Nine wide Schmitt trigger buffer; open drain outputs | Production | |
74HC9115D-Q100 | Nine wide Schmitt trigger buffer; open drain outputs | Production | |
74HCS00D | Quad 2-input NAND gate with Schmitt-trigger inputs | Qualification | |
74HCS00D-Q100 | Quad 2-input NAND gate with Schmitt-trigger inputs | Qualification | |
74HCS02D | Quad 2-input NOR gate with Schmitt-trigger inputs | Production | |
74HCS02D-Q100 | Quad 2-input NOR gate with Schmitt-trigger inputs | Production | |
74HCS03D | Quad 2-input NAND gate with Schmitt-trigger inputs and open-drain output | Qualification | |
74HCS03D-Q100 | Quad 2-input NAND gate with Schmitt-trigger inputs and open-drain output | Qualification | |
74HCS04D | Hex inverter with Schmitt-trigger inputs | Production | |
74HCS04D-Q100 | Hex inverter with Schmitt-trigger inputs | Production | |
74HCS05D | Hex inverter with Schmitt-trigger inputs and open-drain outputs | Production | |
74HCS05D-Q100 | Hex inverter with Schmitt-trigger inputs and open-drain outputs | Production | |
74HCS08D | Quad 2-input AND gate with Schmitt-trigger inputs | Production | |
74HCS08D-Q100 | Quad 2-input AND gate with Schmitt-trigger inputs | Production | |
74HCS09D | Quad 2-input AND gate with Schmitt-trigger inputs and open-drain output | Production | |
74HCS09D-Q100 | Quad 2-input AND gate with Schmitt-trigger inputs and open-drain output | Production | |
74HCS10D | Triple 3-input NAND gate with Schmitt-trigger inputs | Qualification | |
74HCS10D-Q100 | Triple 3-input NAND gate with Schmitt-trigger inputs | Qualification | |
74HCS11D | Triple 3-input AND gate with Schmitt-trigger inputs | Production | |
74HCS11D-Q100 | Triple 3-input AND gate with Schmitt-trigger inputs | Production | |
74HCS125D | Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs | Production | |
74HCS125D-Q100 | Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs | Production | |
74HCS126D | Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs | Qualification | |
74HCS126D-Q100 | Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs | Qualification | |
74HCS139D-Q100 | Dual 2-to-4 line decoder/demultiplexer with Schmitt-trigger inputs | Production | |
74HCS14D | Hex inverting Schmitt-trigger | Qualification | |
74HCS14D-Q100 | Hex inverting Schmitt-trigger | Qualification | |
74HCS164D | 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs | Production | |
74HCS164D-Q100 | 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs | Production | |
74HCS16507D | 8-bit parallel-load shift register with Schmitt-trigger inputs and open-drain outputs | Production | |
74HCS16507D-Q100 | 8-bit parallel-load shift register with Schmitt-trigger inputs and open-drain outputs | Production | |
74HCS165D | 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs | Production | |
74HCS165D-Q100 | 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs | Production | |
74HCS166D | 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs | Production | |
74HCS166D-Q100 | 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs | Production | |
74HCS20D | Dual 4-input NAND gate with Schmitt-trigger inputs | Production | |
74HCS20D-Q100 | Dual 4-input NAND gate with Schmitt-trigger inputs | Production | |
74HCS21D | Dual 4-input AND gate with Schmitt-trigger inputs | Qualification | |
74HCS21D-Q100 | Dual 4-input AND gate with Schmitt-trigger inputs | Qualification | |
74HCS264D | 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs and inverting outputs | Production | |
74HCS264D-Q100 | 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs and inverting outputs | Production | |
74HCS266D | Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs and open-drain output | Production | |
74HCS266D-Q100 | Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs and open-drain output | Production | |
74HCS27D | Triple 3-input NOR gate with Schmitt-trigger inputs | Qualification | |
74HCS27D-Q100 | Triple 3-input NOR gate with Schmitt-trigger inputs | Qualification | |
74HCS30D | 8-input NAND gate with Schmitt-trigger inputs | Production | |
74HCS30D-Q100 | 8-input NAND gate with Schmitt-trigger inputs | Production | |
74HCS32D | Quad 2-input OR gate with Schmitt-trigger inputs | Production | |
74HCS32D-Q100 | Quad 2-input OR gate with Schmitt-trigger inputs | Production | |
74HCS4075D | Triple 3-input OR gate with Schmitt-trigger inputs | Production | |
74HCS4075D-Q100 | Triple 3-input OR gate with Schmitt-trigger inputs | Production | |
74HCS594D | 8-bit shift register with Schmitt-trigger inputs and output registers | Production | |
74HCS594D-Q100 | 8-bit shift register with Schmitt-trigger inputs and output registers | Production | |
74HCS595D | 8-bit shift register with Schmitt-trigger inputs and 3-state output registers | Production | |
74HCS595D-Q100 | 8-bit shift register with Schmitt-trigger inputs and 3-state output registers | Production | |
74HCS596D | 8-bit shift register with Schmitt-trigger inputs and open-drain output registers | Production | |
74HCS596D-Q100 | 8-bit shift register with Schmitt-trigger inputs and open-drain output registers | Production | |
74HCS7002D | Quad 2-input NOR gate with Schmitt-trigger inputs | Qualification | |
74HCS7002D-Q100 | Quad 2-input NOR gate with Schmitt-trigger inputs | Qualification | |
74HCS7266D | Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs | Production | |
74HCS7266D-Q100 | Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs | Production | |
74HCS74D | Dual D-type flip-flop with Schmitt-trigger inputs; set and reset; positive edge-trigger | Production | |
74HCS74D-Q100 | Dual D-type flip-flop with Schmitt-trigger inputs; set and reset; positive edge-trigger | Production | |
74HCS86D | Quad 2-input EXCLUSIVE-OR gate with Schmitt-trigger inputs | Production | |
74HCS86D-Q100 | Quad 2-input EXCLUSIVE-OR gate with Schmitt-trigger inputs | Production | |
74HCT00D | Quad 2-input NAND gate | Production | |
74HCT00D-Q100 | Quad 2-input NAND gate | Production | |
74HCT02D | Quad 2-input NOR gate | Production | |
74HCT02D-Q100 | Quad 2-input NOR gate | Production | |
74HCT03D | Quad 2-input NAND gate; open-drain output | Production | |
74HCT03D-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74HCT04D | Hex inverter | Production | |
74HCT04D-Q100 | Hex inverter | Production | |
74HCT08D | Quad 2-input AND gate | Production | |
74HCT08D-Q100 | Quad 2-input AND gate | Production | |
74HCT107D | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HCT107D-Q100 | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HCT109D | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HCT109D-Q100 | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HCT10D | Triple 3-input NAND gate | Production | |
74HCT10D-Q100 | Triple 3-input NAND gate | Production | |
74HCT112D | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74HCT112D-Q100 | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74HCT11D | Triple 3-input AND gate | Production | |
74HCT11D-Q100 | Triple 3-input AND gate | Production | |
74HCT123D | Dual retriggerable monostable multivibrator with reset | Production | |
74HCT123D-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HCT125D | Quad buffer/line driver; 3-state | Production | |
74HCT125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT126D | Quad buffer/line driver; 3-state | Production | |
74HCT126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT132D | Quad 2-input NAND Schmitt trigger | Production | |
74HCT132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HCT138D | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT139D | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HCT139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HCT14D | Hex inverting Schmitt trigger | Production | |
74HCT14D-Q100 | Hex inverting Schmitt trigger | Production | |
74HCT151D | 8-input multiplexer | Production | |
74HCT151D-Q100 | 8-input multiplexer | Production | |
74HCT153D | Dual 4-input multiplexer | Production | |
74HCT153D-Q100 | Dual 4-input multiplexer | Production | |
74HCT154D | 4-to-16 line decoder/demultiplexer | EndOfLife | |
74HCT157D | Quad 2-input multiplexer | Production | |
74HCT157D-Q100 | Quad 2-input multiplexer | Production | |
74HCT163D | Presettable synchronous 4-bit binary counter; synchronous reset | EndOfLife | |
74HCT164D | 8-bit serial-in, parallel-out shift register | Production | |
74HCT164D-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74HCT165D | 8-bit parallel-in/serial out shift register | Production | |
74HCT165D-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HCT166D | 8-bit parallel-in/serial out shift register | Production | |
74HCT166D-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HCT173D | Quad D-type flip-flop; positive-edge trigger; 3-state | Production | |
74HCT173D-Q100 | Quad D-type flip-flop; positive-edge trigger; 3-state | Production | |
74HCT174D | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT174D-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT175D | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT175D-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT193D | Presettable synchronous 4-bit binary up/down counter | Production | |
74HCT193D-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HCT20D | Dual 4-input NAND gate | EndOfLife | |
74HCT20D-Q100 | EndOfLife | ||
74HCT221D | Dual non-retriggerable monostable multivibrator with reset | Production | |
74HCT238D | 3-to-8 line decoder/demultiplexer | Production | |
74HCT238D-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74HCT240D | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT240D-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT241D | Octal buffer/line driver; 3-state | Production | |
74HCT241D-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT244D | Octal buffer/line driver; 3-state | Production | |
74HCT244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT245D | Octal bus transceiver; 3-state | Production | |
74HCT245D-Q100 | Octal bus transceiver; 3-state | Production | |
74HCT251D | 8-input multiplexer; 3-state | Production | |
74HCT251D-Q100 | 8-input multiplexer; 3-state | Production | |
74HCT253D | Dual 4-input multiplexer; 3-state | Production | |
74HCT253D-Q100 | Dual 4-input multiplexer; 3-state | Production | |
74HCT257D | Quad 2-input multiplexer; 3-state | Production | |
74HCT257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HCT259D | 8-bit addressable latch | Production | |
74HCT259D-Q100 | 8-bit addressable latch | Production | |
74HCT273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT27D | Triple 3-input NOR gate | Production | |
74HCT27D-Q100 | Triple 3-input NOR gate | Production | |
74HCT280D | 9-bit odd/even parity generator/checker | Production | |
74HCT280D-Q100 | 9-bit odd/even parity generator/checker | Production | |
74HCT30D | 8-input NAND gate | Production | |
74HCT30D-Q100 | 8-input NAND gate | Production | |
74HCT32D | Quad 2-input OR gate | Production | |
74HCT32D-Q100 | Quad 2-input OR gate | Production | |
74HCT365D | Hex buffer/line driver; 3-state | Production | |
74HCT365D-Q100 | Hex buffer/line driver; 3-state | Production | |
74HCT366D | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT366D-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT367D | Hex buffer/line driver; 3-state | Production | |
74HCT368D | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT373D | Octal D-type transparent latch; 3-state | Production | |
74HCT373D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HCT374D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT377D | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HCT377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HCT390D | Dual decade ripple counter | Production | |
74HCT393D | Dual 4-bit binary ripple counter | Production | |
74HCT393D-Q100 | Dual 4-bit binary ripple counter | Production | |
74HCT4002D | Dual 4-input NOR gate | EndOfLife | |
74HCT4002D-Q100 | EndOfLife | ||
74HCT4017D | Johnson decade counter with 10 decoded outputs | Production | |
74HCT4017D-Q100 | Johnson decade counter with 10 decoded outputs | Production | |
74HCT4020D | 14-stage binary ripple counter | Production | |
74HCT4020D-Q100 | 14-stage binary ripple counter | Production | |
74HCT4040D | 12-stage binary ripple counter | Production | |
74HCT4040D-Q100 | 12-stage binary ripple counter | Production | |
74HCT4051D | 8-channel analog multiplexer/demultiplexer | Production | |
74HCT4051D-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
74HCT4052D | Dual 4-channel analog multiplexer/demultiplexer | Production | |
74HCT4052D-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
74HCT4053D | Triple 2-channel analog multiplexer/demultiplexer | Production | |
74HCT4053D-Q100 | Triple 2-channel analog multiplexer/demultiplexer | Production | |
74HCT4060D | 14-stage binary ripple counter with oscillator | Production | |
74HCT4060D-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74HCT4066D | Quad single-pole single-throw analog switch | Production | |
74HCT4066D-Q100 | Quad single-pole single-throw analog switch | Production | |
74HCT4067D | 16-channel analog multiplexer/demultiplexer | EndOfLife | |
74HCT4075D | Triple 3-input OR gate | Production | |
74HCT4075D-Q100 | Triple 3-input OR gate | Production | |
74HCT4094D | 8-stage shift-and-store bus register | Production | |
74HCT4094D-Q100 | 8-stage shift-and-store bus register | Production | |
74HCT4316D | Quad single-pole single-throw analog switch | Production | |
74HCT4351D | 8-channel analog multiplexer/demultiplexer with latch | Production | |
74HCT4351D-Q100 | 8-channel analog multiplexer/demultiplexer with latch | Production | |
74HCT4511D | BCD to 7-segment latch/decoder/driver | Production | |
74HCT4514D | 4-to-16 line decoder/demultiplexer with input latches | EndOfLife | |
74HCT4520D | Dual 4-bit synchronous binary counter | Production | |
74HCT4520D-Q100 | Dual 4-bit synchronous binary counter | Production | |
74HCT4538D | Dual retriggerable precision monostable multivibrator | Production | |
74HCT4538D-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74HCT4851D | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
74HCT4851D-Q100 | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
74HCT4852D | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
74HCT4852D-Q100 | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
74HCT540D | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT540D-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT541D | Octal buffer/line driver; 3-state | Production | |
74HCT541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT573D | Octal D-type transparent latch; 3-state | Production | |
74HCT573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HCT574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT574D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT594D | 8-bit shift register with output register | Production | |
74HCT594D-Q100 | 8-bit shift register with output register | Production | |
74HCT595D | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HCT595D-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HCT597D | 8-bit shift register with input flip-flops | Production | |
74HCT597D-Q100 | 8-bit shift register with input flip-flops | Production | |
74HCT74D | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HCT74D-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HCT7540D | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Production | |
74HCT7541D | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HCT7541D-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HCT85D | 4-bit magnitude comparator | Production | |
74HCT86D | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HCT86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HCT9114D | Nine wide Schmitt trigger buffer; open drain outputs; inverting | Production | |
74HCU04D | Hex unbuffered inverter | Production | |
74HCU04D-Q100 | Hex unbuffered inverter | Production | |
74LV00D | Quad 2-input NAND gate | Production | |
74LV00D-Q100 | Quad 2-input NAND gate | Production | |
74LV02D | Quad 2-input NOR gate | EndOfLife | |
74LV03D | Quad 2-input NAND gate | Production | |
74LV03D-Q100 | Quad 2-input NAND gate | Production | |
74LV04D | Hex inverter | Production | |
74LV08D | Quad 2-input AND gate | Production | |
74LV08D-Q100 | Quad 2-input AND gate | Production | |
74LV123D | Dual retriggerable monostable multivibrator with reset | Production | |
74LV123D-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74LV132D | Quad 2-input NAND Schmitt trigger | Production | |
74LV132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74LV138D | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LV138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LV14D | Hex inverting Schmitt trigger | Production | |
74LV14D-Q100 | Hex inverting Schmitt trigger | Production | |
74LV164D | 8-bit serial-in/parallel-out shift register | Production | |
74LV164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74LV165D | 8-bit parallel-in/serial-out shift register | Production | |
74LV165D-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV244D | Octal buffer/line driver; 3-state | Production | |
74LV244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV245D | Octal bus transceiver; 3-state | Production | |
74LV393D | Dual 4-bit binary ripple counter | Production | |
74LV393D-Q100 | Dual 4-bit binary ripple counter | Production | |
74LV4051D | 8-channel analog multiplexer/demultiplexer | Production | |
74LV4052D | Dual 4-channel analog multiplexer/demultiplexer | Production | |
74LV4052D-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
74LV4053D | Triple single-pole double-throw analog switch | Production | |
74LV4053D-Q100 | Triple single-pole double-throw analog switch | Production | |
74LV4060D | 14-stage binary ripple counter with oscillator | Production | |
74LV4060D-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74LV4066D | Quad bilateral switches | Production | |
74LV4094D | 8-stage shift-and-store bus register | Production | |
74LV595D | 8-bit serial-in/serial-out or parallel-out shift register; 3-state | Production | |
74LV74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LV74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LV86D | Quad 2-input exclusive-OR gate | EndOfLife | |
74LVC11D | Dual inverter | Production | |
74LVC11D-Q100 | Triple 3-input AND gate | Production | |
74LVC139D | Dual 2-to-4 line decoder/demultiplexer | Production | |
74LVC161D | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74LVC163D | Presettable synchronous 4-bit binary counter; synchronous reset | Production | |
74LVC273D | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC377D | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74LVC4066D | Quad bilateral switch | Production | |
74LVC4066D-Q100 | Quad bilateral switch | Production | |
74LVT02D | 3.3 V Quad 2-input NOR gate | Production | |
74LVT04D | 3.3 V Hex inverter | Production | |
74LVT04D-Q100 | 3.3 V Hex inverter | Production | |
74LVT08D | 3.3 V Quad 2-input AND gate | Production | |
74LVT125D | 3.3 V quad buffer; 3-state | Production | |
74LVT126D | 3.3 V quad buffer; 3-state | Production | |
74LVT14D | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT14D-Q100 | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT2241D | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74LVT2244D | 3.3 V octal buffer/line driver with 30 Ohm termination resistors; 3-state | Production | |
74LVT2245D | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74LVT240D | 3.3 V Octal inverting buffer/line driver; 3-state | Production | |
74LVT241D | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT245D | 3.3 V octal transceiver with direction pin; 3-state | Production | |
74LVT573D | 3.3 V octal D-type transparent latch; 3-state | Production | |
74LVT640D | 3.3 V Octal transceiver with direction pin; inverting; 3-state | Production | |
74LVTH125D | 3.3 V quad buffer; 3-state | Production | |
74LVTH2245D | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
74VHC02D | Quad 2-input NOR gate | Production | |
74VHC02D-Q100 | Quad 2-input NOR gate | Production | |
74VHC08D | Quad 2-input AND gate | Production | |
74VHC08D-Q100 | Quad 2-input AND gate | Production | |
74VHC125D | Quad buffer/line driver; 3-state | Production | |
74VHC126D | Quad buffer/line driver; 3-state | Production | |
74VHC126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHC14D | Hex inverting Schmitt trigger | Production | |
74VHC244D | Octal buffer/line driver; 3-state | Production | |
74VHC245D | Octal bus transceiver; 3-state | Production | |
74VHC32D | Quad 2-input OR gate | Production | |
74VHC32D-Q100 | Quad 2-input OR gate | Production | |
74VHC541D | Octal buffer/line driver; 3-state | Production | |
74VHC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHC595D | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHC595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT02D | Quad 2-input NOR gate | Production | |
74VHCT02D-Q100 | Quad 2-input NOR gate | Production | |
74VHCT08D | Quad 2-input AND gate | Production | |
74VHCT08D-Q100 | Quad 2-input AND gate | Production | |
74VHCT125D | Quad buffer/line driver; 3-state | Production | |
74VHCT126D | Quad buffer/line driver; 3-state | Production | |
74VHCT126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHCT14D | Hex inverting Schmitt trigger | Production | |
74VHCT244D | Octal buffer/line driver; 3-state | Production | |
74VHCT245D | Octal bus transceiver; 3-state | Production | |
74VHCT32D | Quad 2-input OR gate | Production | |
74VHCT32D-Q100 | Quad 2-input OR gate | Production | |
74VHCT541D | Octal buffer/line driver; 3-state | Production | |
74VHCT541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHCT595D | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
CBT3125D | Quadruple FET bus switch | EndOfLife | |
CBT3251D | 1-of-8 FET multiplexer/demultiplexer | Production | |
CBTD3306D | Dual bus switch with level shifting | EndOfLife | |
CBTD3384D | 10-bit level shifting bus switch with 5-bit output enables | EndOfLife | |
I74F04D | Hex inverter | EndOfLife | |
N74F00D | Quad 2-input NAND gate | EndOfLife | |
N74F06D | Inverter/buffer drivers | EndOfLife | |
N74F07D | Inverter/buffer drivers | EndOfLife | |
N74F08D | Quad two-input AND gate | EndOfLife | |
N74F132D | Quad 2-input NAND Schmitt trigger | EndOfLife | |
N74F133D | 13-input NAND gate | EndOfLife | |
N74F245D | Octal transceiver (3-State) | EndOfLife | |
N74F27D | Triple 3-input NOR gate | EndOfLife | |
N74F32D | Quad 2-input OR gate | EndOfLife | |
N74F367D | Hex buffer/driver | EndOfLife | |
N74F374D | Octal D flip-flop (3-State) | EndOfLife | |
N74F74D | Dual D-type flip-flop | EndOfLife | |
NPIC6C4894D | Power logic 12-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C4894D-Q100 | Power logic 12-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C595D | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C595D-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596D | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596D-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74AHC00D-Q100 | Quad 2-input NAND gate | Production | |
74AHC02D-Q100 | Quad 2-input NOR gate | Production | |
74AHC04D-Q100 | Hex inverter | Production | |
74AHC08D-Q100 | Quad 2-input AND gate | Production | |
74AHC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHC132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHC138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHC139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHC14D-Q100 | Hex inverting Schmitt trigger | Production | |
74AHC157D-Q100 | Quad 2-input multiplexer | Production | |
74AHC164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHC244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC245D-Q100 | Octal bus transceiver; 3-state | Production | |
74AHC257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHC273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHC30D-Q100 | 8-input NAND gate | Production | |
74AHC32D-Q100 | Quad 2-input OR gate | Production | |
74AHC374D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHC377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHC573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHC594D-Q100 | 8-bit shift register with output register | Production | |
74AHC595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHC74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHC86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCT00D-Q100 | Quad 2-input NAND gate | Production | |
74AHCT02D-Q100 | Quad 2-input NOR gate | Production | |
74AHCT04D-Q100 | Hex inverter | Production | |
74AHCT08D-Q100 | Quad 2-input AND gate | Production | |
74AHCT125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74AHCT132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74AHCT139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74AHCT14D-Q100 | Hex inverting Schmitt trigger | Production | |
74AHCT157D-Q100 | Quad 2-input multiplexer | Production | |
74AHCT164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74AHCT240D-Q100 | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT245D-Q100 | Octal bus transceiver; 3-state | Production | |
74AHCT257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74AHCT273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74AHCT30D-Q100 | 8-input NAND gate | Production | |
74AHCT32D-Q100 | Quad 2-input OR gate | Production | |
74AHCT374D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74AHCT377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
74AHCT541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74AHCT573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74AHCT594D-Q100 | 8-bit shift register with output register | Production | |
74AHCT595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74AHCT74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AHCT86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74AHCU04D-Q100 | Hex unbuffered inverter | Production | |
74ALVC00D-Q100 | Quad 2-input NAND gate | Production | |
74ALVC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74ALVC32D-Q100 | Quad 2-input OR gate | Production | |
74ALVC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74CBTLV3253D-Q100 | Dual 1-of-4 multiplexer/demultiplexer | Production | |
74CBTLV3257D-Q100 | Quad 1-of-2 multiplexer/demultiplexer | Production | |
74HC00D-Q100 | Quad 2-input NAND gate | Production | |
74HC02D-Q100 | Quad 2-input NOR gate | Production | |
74HC03D-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74HC04D-Q100 | Hex inverter | Production | |
74HC05D-Q100 | Hex inverter with open-drain outputs | Production | |
74HC08D-Q100 | Quad 2-input AND gate | Production | |
74HC107D-Q100 | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HC109D-Q100 | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HC10D-Q100 | Triple 3-input NAND gate | Production | |
74HC11D-Q100 | Triple 3-input AND gate | Production | |
74HC123D-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74HC132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HC138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HC139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HC14D-Q100 | Hex inverting Schmitt trigger | Production | |
74HC151D-Q100 | 8-input multiplexer | Production | |
74HC153D-Q100 | Dual 4-input multiplexer | Production | |
74HC157D-Q100 | Quad 2-input multiplexer | Production | |
74HC161D-Q100 | Presettable synchronous 4-bit binary counter; asynchronous reset | Production | |
74HC164D-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74HC165D-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HC166D-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HC173D-Q100 | Quad D-type flip-flop; positive-edge trigger; 3-state | Production | |
74HC174D-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HC175D-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HC193D-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HC20D-Q100 | Dual 4-input NAND gate | Production | |
74HC21D-Q100 | Dual 4-input AND gate | Production | |
74HC237D-Q100 | 3-to-8 line decoder, demultiplexer with address latches | Production | |
74HC238D-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74HC240D-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HC244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC245D-Q100 | Octal bus transceiver; 3-state | Production | |
74HC251D-Q100 | 8-input multiplexer; 3-state | Production | |
74HC253D-Q100 | Dual 4-input multiplexer; 3-state | Production | |
74HC257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HC259D-Q100 | 8-bit addressable latch | Production | |
74HC273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HC27D-Q100 | Triple 3-input NOR gate | Production | |
74HC280D-Q100 | 9-bit odd/even parity generator/checker | Production | |
74HC299D-Q100 | 8-bit universal shift register; 3-state | Production | |
74HC30D-Q100 | 8-input NAND gate | Production | |
74HC32D-Q100 | Quad 2-input OR gate | Production | |
74HC365D-Q100 | Hex buffer/line driver; 3-state | Production | |
74HC366D-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HC373D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HC377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HC393D-Q100 | Dual 4-bit binary ripple counter | Production | |
74HC4002D-Q100 | Dual 4-input NOR gate | Production | |
74HC4017D-Q100 | Johnson decade counter with 10 decoded outputs | Production | |
74HC4020D-Q100 | 14-stage binary ripple counter | Production | |
74HC4024D-Q100 | 7-stage binary ripple counter | Production | |
74HC4040D-Q100 | 12-stage binary ripple counter | Production | |
74HC4049D-Q100 | Hex inverting HIGH-to-LOW level shifter | Production | |
74HC4050D-Q100 | Hex non-inverting HIGH-to-LOW level shifter | Production | |
74HC4051D-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
74HC4052D-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
74HC4053D-Q100 | Triple 2-channel analog multiplexer/demultiplexer | Production | |
74HC4060D-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74HC4066D-Q100 | Quad single-pole single-throw analog switch | Production | |
74HC4075D-Q100 | Triple 3-input OR gate | Production | |
74HC4094D-Q100 | 8-stage shift-and-store bus register | Production | |
74HC423D-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HC4351D-Q100 | 8-channel analog multiplexer/demultiplexer with latch | Production | |
74HC4520D-Q100 | Dual 4-bit synchronous binary counter | Production | |
74HC4538D-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74HC4851D-Q100 | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
74HC4852D-Q100 | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
74HC540D-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74HC573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HC574D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HC594D-Q100 | 8-bit shift register with output register | Production | |
74HC595D-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HC597D-Q100 | 8-bit shift register with input flip-flops | Production | |
74HC7014D-Q100 | Hex non-inverting precision Schmitt-trigger | Production | |
74HC73D-Q100 | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HC74D-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HC7540D-Q100 | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Production | |
74HC7541D-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HC75D-Q100 | Quad bistable transparent latch | Production | |
74HC86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HC9114D-Q100 | Nine wide Schmitt trigger buffer; open drain outputs; inverting | Production | |
74HC9115D-Q100 | Nine wide Schmitt trigger buffer; open drain outputs | Production | |
74HCS00D-Q100 | Quad 2-input NAND gate with Schmitt-trigger inputs | Qualification | |
74HCS02D-Q100 | Quad 2-input NOR gate with Schmitt-trigger inputs | Production | |
74HCS03D-Q100 | Quad 2-input NAND gate with Schmitt-trigger inputs and open-drain output | Qualification | |
74HCS04D-Q100 | Hex inverter with Schmitt-trigger inputs | Production | |
74HCS05D-Q100 | Hex inverter with Schmitt-trigger inputs and open-drain outputs | Production | |
74HCS08D-Q100 | Quad 2-input AND gate with Schmitt-trigger inputs | Production | |
74HCS09D-Q100 | Quad 2-input AND gate with Schmitt-trigger inputs and open-drain output | Production | |
74HCS10D-Q100 | Triple 3-input NAND gate with Schmitt-trigger inputs | Qualification | |
74HCS11D-Q100 | Triple 3-input AND gate with Schmitt-trigger inputs | Production | |
74HCS125D-Q100 | Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs | Production | |
74HCS126D-Q100 | Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs | Qualification | |
74HCS139D-Q100 | Dual 2-to-4 line decoder/demultiplexer with Schmitt-trigger inputs | Production | |
74HCS14D-Q100 | Hex inverting Schmitt-trigger | Qualification | |
74HCS164D-Q100 | 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs | Production | |
74HCS16507D-Q100 | 8-bit parallel-load shift register with Schmitt-trigger inputs and open-drain outputs | Production | |
74HCS165D-Q100 | 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs | Production | |
74HCS166D-Q100 | 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs | Production | |
74HCS20D-Q100 | Dual 4-input NAND gate with Schmitt-trigger inputs | Production | |
74HCS21D-Q100 | Dual 4-input AND gate with Schmitt-trigger inputs | Qualification | |
74HCS264D-Q100 | 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs and inverting outputs | Production | |
74HCS266D-Q100 | Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs and open-drain output | Production | |
74HCS27D-Q100 | Triple 3-input NOR gate with Schmitt-trigger inputs | Qualification | |
74HCS30D-Q100 | 8-input NAND gate with Schmitt-trigger inputs | Production | |
74HCS32D-Q100 | Quad 2-input OR gate with Schmitt-trigger inputs | Production | |
74HCS4075D-Q100 | Triple 3-input OR gate with Schmitt-trigger inputs | Production | |
74HCS594D-Q100 | 8-bit shift register with Schmitt-trigger inputs and output registers | Production | |
74HCS595D-Q100 | 8-bit shift register with Schmitt-trigger inputs and 3-state output registers | Production | |
74HCS596D-Q100 | 8-bit shift register with Schmitt-trigger inputs and open-drain output registers | Production | |
74HCS7002D-Q100 | Quad 2-input NOR gate with Schmitt-trigger inputs | Qualification | |
74HCS7266D-Q100 | Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs | Production | |
74HCS74D-Q100 | Dual D-type flip-flop with Schmitt-trigger inputs; set and reset; positive edge-trigger | Production | |
74HCS86D-Q100 | Quad 2-input EXCLUSIVE-OR gate with Schmitt-trigger inputs | Production | |
74HCT00D-Q100 | Quad 2-input NAND gate | Production | |
74HCT02D-Q100 | Quad 2-input NOR gate | Production | |
74HCT03D-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
74HCT04D-Q100 | Hex inverter | Production | |
74HCT08D-Q100 | Quad 2-input AND gate | Production | |
74HCT107D-Q100 | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HCT109D-Q100 | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HCT10D-Q100 | Triple 3-input NAND gate | Production | |
74HCT112D-Q100 | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74HCT11D-Q100 | Triple 3-input AND gate | Production | |
74HCT123D-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74HCT125D-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74HCT132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74HCT138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74HCT139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
74HCT14D-Q100 | Hex inverting Schmitt trigger | Production | |
74HCT151D-Q100 | 8-input multiplexer | Production | |
74HCT153D-Q100 | Dual 4-input multiplexer | Production | |
74HCT157D-Q100 | Quad 2-input multiplexer | Production | |
74HCT164D-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
74HCT165D-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HCT166D-Q100 | 8-bit parallel-in/serial out shift register | Production | |
74HCT173D-Q100 | Quad D-type flip-flop; positive-edge trigger; 3-state | Production | |
74HCT174D-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT175D-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT193D-Q100 | Presettable synchronous 4-bit binary up/down counter | Production | |
74HCT20D-Q100 | EndOfLife | ||
74HCT238D-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
74HCT240D-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT241D-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT245D-Q100 | Octal bus transceiver; 3-state | Production | |
74HCT251D-Q100 | 8-input multiplexer; 3-state | Production | |
74HCT253D-Q100 | Dual 4-input multiplexer; 3-state | Production | |
74HCT257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
74HCT259D-Q100 | 8-bit addressable latch | Production | |
74HCT273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74HCT27D-Q100 | Triple 3-input NOR gate | Production | |
74HCT280D-Q100 | 9-bit odd/even parity generator/checker | Production | |
74HCT30D-Q100 | 8-input NAND gate | Production | |
74HCT32D-Q100 | Quad 2-input OR gate | Production | |
74HCT365D-Q100 | Hex buffer/line driver; 3-state | Production | |
74HCT366D-Q100 | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT373D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HCT377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
74HCT393D-Q100 | Dual 4-bit binary ripple counter | Production | |
74HCT4002D-Q100 | EndOfLife | ||
74HCT4017D-Q100 | Johnson decade counter with 10 decoded outputs | Production | |
74HCT4020D-Q100 | 14-stage binary ripple counter | Production | |
74HCT4040D-Q100 | 12-stage binary ripple counter | Production | |
74HCT4051D-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
74HCT4052D-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
74HCT4053D-Q100 | Triple 2-channel analog multiplexer/demultiplexer | Production | |
74HCT4060D-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74HCT4066D-Q100 | Quad single-pole single-throw analog switch | Production | |
74HCT4075D-Q100 | Triple 3-input OR gate | Production | |
74HCT4094D-Q100 | 8-stage shift-and-store bus register | Production | |
74HCT4351D-Q100 | 8-channel analog multiplexer/demultiplexer with latch | Production | |
74HCT4520D-Q100 | Dual 4-bit synchronous binary counter | Production | |
74HCT4538D-Q100 | Dual retriggerable precision monostable multivibrator | Production | |
74HCT4851D-Q100 | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
74HCT4852D-Q100 | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
74HCT540D-Q100 | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74HCT573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
74HCT574D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
74HCT594D-Q100 | 8-bit shift register with output register | Production | |
74HCT595D-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74HCT597D-Q100 | 8-bit shift register with input flip-flops | Production | |
74HCT74D-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
74HCT7541D-Q100 | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HCT86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
74HCU04D-Q100 | Hex unbuffered inverter | Production | |
74LV00D-Q100 | Quad 2-input NAND gate | Production | |
74LV03D-Q100 | Quad 2-input NAND gate | Production | |
74LV08D-Q100 | Quad 2-input AND gate | Production | |
74LV123D-Q100 | Dual retriggerable monostable multivibrator with reset | Production | |
74LV132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
74LV138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
74LV14D-Q100 | Hex inverting Schmitt trigger | Production | |
74LV164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
74LV165D-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
74LV244D-Q100 | Octal buffer/line driver; 3-state | Production | |
74LV393D-Q100 | Dual 4-bit binary ripple counter | Production | |
74LV4052D-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
74LV4053D-Q100 | Triple single-pole double-throw analog switch | Production | |
74LV4060D-Q100 | 14-stage binary ripple counter with oscillator | Production | |
74LV74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
74LVC11D-Q100 | Triple 3-input AND gate | Production | |
74LVC273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC4066D-Q100 | Quad bilateral switch | Production | |
74LVT04D-Q100 | 3.3 V Hex inverter | Production | |
74LVT14D-Q100 | 3.3 V hex inverter Schmitt trigger | Production | |
74VHC02D-Q100 | Quad 2-input NOR gate | Production | |
74VHC08D-Q100 | Quad 2-input AND gate | Production | |
74VHC126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHC32D-Q100 | Quad 2-input OR gate | Production | |
74VHC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHC595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
74VHCT02D-Q100 | Quad 2-input NOR gate | Production | |
74VHCT08D-Q100 | Quad 2-input AND gate | Production | |
74VHCT126D-Q100 | Quad buffer/line driver; 3-state | Production | |
74VHCT32D-Q100 | Quad 2-input OR gate | Production | |
74VHCT541D-Q100 | Octal buffer/line driver; 3-state | Production | |
74VHCT595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
NPIC6C4894D-Q100 | Power logic 12-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C595D-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
NPIC6C596D-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife |
Documentation
File name | Title | Type | Date |
---|---|---|---|
SO14_SOT108-1_mk.png | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
vp_1398677962089.zip | Logic functions in small outline surface mount packages | Value proposition | 2019-09-02 |
Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.