Key features and benefits
- Low collector-emitter saturation voltage, VCE(sat), and corresponding resistance, RCE(sat) (down to <30 mΩ)
- High collector current capability IC and ICM
- High collector current gain hFE at high IC
- High performance in reduced board space
- Cost effective replacement for larger, medium power and power transistors such as SOT89, SOT223, TO-126 and DPAK
Key applications
- Medium power peripheral drivers e.g. fan, motor
- Strobe flash units for DSC and mobile phones
- Inverter applications e.g. TFT displays
- Power switch for LAN and ADSL systems
- Medium power DC-to-DC conversion
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
BSR33PAS-Q | 80 V, 1 A PNP medium power transistor | Production | |
PBSS301PD | 20 V, 4 A PNP low VCEsat (BISS) transistor | EndOfLife | |
PBSS301PX-Q | 12 V, 5.3 A PNP low VCEsat transistor | EndOfLife | |
PBSS301PZ | 12 V, 5.7 A PNP low VCEsat (BISS) transistor | EndOfLife | |
PBSS302PD-Q | 40 V, 4 A PNP low VCEsat transistor | Production | |
PBSS302PX-Q | 20 V, 5.1 A PNP low VCEsat transistor | Production | |
PBSS302PZ-Q | 20 V, 5.5 A PNP low VCEsat transistor | Production | |
PBSS303PD-Q | 60 V, 3 A PNP low VCEsat transistor | Production | |
PBSS303PX-Q | 30 V, 5.1 A PNP low VCEsat transistor | Production | |
PBSS303PZ-Q | 30 V, 5.3 A PNP low VCEsat transistor | Production | |
PBSS304PD | 80 V, 3 A PNP low VCEsat (BISS) transistor | EndOfLife | |
PBSS304PX-Q | 60 V, 4.2 A PNP low V<sub>CEsat</sub> transistor | Production | |
PBSS304PZ-Q | 60 V, 4.5 A PNP low VCEsat transistor | Production | |
PBSS305PD | 100 V, 2 A PNP low V_CEsat (BISS) transistor | EndOfLife | |
PBSS305PX-Q | 80 V, 4.0 A PNP low VCEsat transistor | Production | |
PBSS305PZ-Q | 80 V, 4.5 A PNP low VCEsat transistor | Production | |
PBSS306PX-Q | 100 V, 3.7 A PNP low VCEsat transistor | Production | |
PBSS306PZ-Q | 100 V, 4.1 A PNP low VCEsat transistor | Production | |
PBSS3515MB | 15 V, 0.5 A PNP low VCEsat (BISS) transistor | EndOfLife | |
PBSS3540M | 40 V, 0.5 A PNP low VCEsat (BISS) transistor | Production | |
PBSS3540MB | 40 V, 0.5 A PNP low VCEsat (BISS) transistor | Production | |
PBSS4021PT-Q | 20 V, 3.5 A PNP low VCEsat transistor | Production | |
PBSS4021PX-Q | 20 V, 6.2 A PNP low VCEsat transistor | Production | |
PBSS4021PZ-Q | 20 V, 6.6 A PNP low VCEsat transistor | Production | |
PBSS4032PD | 30 V, 2.7 A PNP low VCEsat (BISS) transistor | EndOfLife | |
PBSS4032PT-Q | 30 V, 2.4 A PNP low VCEsat transistor | Production | |
PBSS4032PX-Q | 30 V, 4.2 A PNP low VCEsat transistor | Production | |
PBSS4032PZ-Q | 30 V, 4.4 A PNP low VCEsat transistor | Production | |
PBSS4041PT-Q | 60 V, 2.7 A PNP low VCEsat transistor | Production | |
PBSS4041PX-Q | 60 V, 5 A PNP low VCEsat transistor | Development | |
PBSS4041PZ-Q | 60 V, 5.7 A PNP low VCEsat transistor | Production | |
PBSS4310PAS-Q | 10 V, 3 A NPN low VCEsat transistor | Production | |
PBSS5120T | 20 V; 1 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5130QA | 30 V, 1 A PNP low VCEsat (BISS) transistor | EndOfLife | |
PBSS5130T | 30 V; 1 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5140T-Q | 40 V, 1 A PNP low VCEsat transistor | Production | |
PBSS5140U | 40 V low VCEsat PNP transistor | Production | |
PBSS5160QA | 60 V, 1 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5160U-Q | 60 V, 1 A PNP low VCEsat transistor | Production | |
PBSS5220T-Q | 20 V, 2 A PNP low VCEsat transistor | Production | |
PBSS5230QA | 30 V, 2 A PNP low VCEsat (BISS) transistor | EndOfLife | |
PBSS5230T-Q | 30 V, 2 A PNP low VCEsat transistor | Production | |
PBSS5240T-Q | 40 V, 2 A PNP low VCEsat transistor | Production | |
PBSS5240X | 40 V, 2 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5240Y | 40 V low VCEsat PNP transistor | EndOfLife | |
PBSS5240Z | 40 V, 2 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5250PAS-Q | 50 V, 2 A PNP low VCEsat transistor | Production | |
PBSS5250T | 50 V; 2 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5250TH-Q | 50 V, 2 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5250X | 50 V, 2 A PNP low VCEsat transistor | Production | |
PBSS5260QA | 60 V, 1.7 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5320D | 20 V low VCEsat PNP transistor | Production | |
PBSS5320T-Q | 20 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5320X | 20 V, 3 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5330PAS | 30 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5330PAS-Q | 30 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5330X | 30 V, 3 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5350D-Q | 50 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5350PAS-Q | 50 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5350T-Q | 50 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5350TH | 50 V, 3 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5350X | 50 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5350Z-Q | 50 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5360PAS-Q | 60 V, 3A PNP low VCEsat transistor | Production | |
PBSS5360X | 60 V, 3 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5360Z-Q | 60 V, 3 A PNP low VCEsat transistor | Production | |
PBSS5420D-Q | 20 V, 4 A PNP low VCEsat transistor | Production | |
PBSS5440D-Q | 40 V, 4 A PNP low VCEsat transistor | Production | |
PBSS5480X | 80 V, 4 A PNP low VCEsat (BISS) transistor | Production | |
PBSS5520X | 20 V, 5 A PNP low VCEsat transistor | Production | |
PBSS5540X-Q | 40 V, 5 A PNP low VCEsat transistor | Production | |
PBSS5540Z-Q | 40 V low VCEsat PNP transistor | Production | |
PBSS9110D | 100 V, 1 A PNP low VCEsat (BISS) transistor | EndOfLife | |
PBSS9110T-Q | 100 V, 1 A PNP low VCEsat transistor | Production | |
PBSS9110X | 100 V, 1 A PNP low VCEsat (BISS) transistor | Production | |
PBSS9110Y | 100 V, 1 A PNP low VCEsat (BISS) transistor | EndOfLife | |
PBSS9110Z | 100 V, 1 A PNP low VCEsat (BISS) transistor | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.