Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
PESD1ETH1G-LS | ESD protection for In-vehicle networks | Production | |
PESD2USB3UVT-Q | Automotive infotainment ESD protection diode | Production | |
PESD2USB3UV-T | Automotive infotainment ESD protection diode | Production | |
PESD2USB3UX-T | Automotive infotainment ESD protection diode | Production | |
PESD2USB3UXT-Q | Automotive infotainment ESD protection diode | Production | |
PESD2USB5UVT-Q | Automotive infotainment ESD protection diode | Production | |
PESD2USB5UXT-Q | Automotive infotainment ESD protection diode | Production | |
PESD2USB5UV-T | Automotive infotainment ESD protection diode | Production | |
PESD2USB5UX-T | Automotive infotainment ESD protection diode | Production | |
PESD4USB3B-TBS | ESD protection for high-speed interfaces | Production | |
PESD4USB3B-TTS | ESD protection for high-speed interfaces | Production | |
PESD4USB3BBTBR-Q | Extremely low capacitance bidirectional ESD protection diode array | Production | |
PESD4USB3BBTTS-Q | Extremely low capacitance bidirectional ESD protection diode array | Production | |
PESD4USB3BBTBS-Q | Extremely low capacitance bidirectional ESD protection diode array | Production | |
PESD4USB3BCTBR-Q | Extremely low capacitance bidirectional ESD protection diode array | Production | |
PESD4USB3BTBR-Q | ESD protection for high-speed interfaces | Production | |
PESD4USB3UBTBS-Q | Extremely low capacitance unidirectional ESD protection diode array | Production | |
PESD4USB3BTBS-Q | ESD protection for high-speed interfaces | Production | |
PESD4USB3BTTS-Q | ESD protection for high-speed interfaces | Production | |
PESD4USB3U-TTS | ESD protection for high-speed interfaces | Production | |
PESD4USB3U-TBS | ESD protection for high-speed interfaces | Production | |
PESD4USB3UBTTS-Q | Extremely low capacitance unidirectional ESD protection diode array | Production | |
PESD4USB3UTBS-Q | ESD protection for high-speed interfaces | Production | |
PESD4USB3UCTBR-Q | Extremely low capacitance unidirectional ESD protection diode array | Production | |
PESD4USB3UTBR-Q | ESD protection for high-speed interfaces | Production | |
PESD4USB5BBTBS-Q | Extremely low capacitance bidirectional ESD protection diode array | Production | |
PESD4USB3UTTS-Q | ESD protection for high-speed interfaces | Production | |
PESD4USB5B-TTS | ESD protection for high-speed interfaces | Production | |
PESD4USB5B-TBS | ESD protection for high-speed interfaces | Production | |
PESD4USB5BBTBR-Q | Extremely low capacitance bidirectional ESD protection diode array | Production | |
PESD4USB5BBTTS-Q | Extremely low capacitance bidirectional ESD protection diode array | Production | |
PESD4USB5BTTS-Q | ESD protection for high-speed interfaces | Production | |
PESD4USB5BTBS-Q | ESD protection for high-speed interfaces | Production | |
PESD4USB5BTBR-Q | ESD protection for high-speed interfaces | Production | |
PESD4USB5UBTTS-Q | Extremely low capacitance unidirectional ESD protection diode array | Production | |
PESD4USB5UBTBS-Q | Extremely low capacitance unidirectional ESD protection diode array | Production | |
PESD4USB5U-TTS | ESD protection for high-speed interfaces | Production | |
PESD4USB5U-TBS | ESD protection for high-speed interfaces | Production | |
PESD4USB5UBTBR-Q | Extremely low capacitance unidirectional ESD protection diode array | Production | |
PESD4USB5UTTS-Q | ESD protection for high-speed interfaces | Production | |
PESD4USB5UTBS-Q | ESD protection for high-speed interfaces | Production | |
PESD4USB5UTBR-Q | ESD protection for high-speed interfaces | Production | |
PESD1ETH1GLS-Q | ESD protection for In-vehicle networks | Production | |
PESD1ETH1GXLS-Q | ESD protection for In-vehicle networks | Production | |
PESD2ETH1GXT-Q | ESD protection for In-vehicle networks | Production | |
PESD1LVDS | ESD protection for in-vehicle ultra high-speed interfaces | Production | |
PESD5V0V2BMB-Q | Very low capacitance bidirectional ESD protection diodes | Production | |
PESD5V0V2BM | Very low capacitance bidirectional ESD protection diodes | Production | |
PTVS4V5D1BL-Q | Ultra compact Transient Voltage Supressor | Production | |
PTVS5V5D1BL-Q | Ultra compact transient voltage supressor | Production | |
PESD18VF1BL-Q | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD2ETH-AD | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PESD24VF1BL-Q | Ultra low capacitance bidirectional ESD protection diode | Production | |
PESD5V0F1BRLD-Q | Femtofarad bidirectional ESD protection diode | Production | |
PESD5V0S1BLD-Q | Bidirectional ESD protection diode | Production | |
PESD5V0V1BLD-Q | Very low capacitance bidirectional ESD protection diode | Production | |
PESD2ETHAD-Q | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
PESD30VF1BL | Bidirectional ESD protection diode | NotForDesignIn | |
PESD5V0F1BLD-Q | Femtofarad bidirectional ESD protection diode | Production |
Brochure (4) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_ESD_Automotive_Application_Guide.pdf | ESD Automotive Application Guide | Brochure | 2023-02-16 |
Nexperia_document_brochure_application-guide_automotive.pdf | Nexperia Application Guide Automotive | Brochure | 2019-05-31 |
Nexperia_document_brochure_ESD-Protection-Applications_022017.pdf | ESD Protection Application guide | Brochure | 2018-12-21 |
Nexperia_document_brochure_IVN_protection_Factsheet.pdf | In-vehicle Network (IVN) ESD protection | Brochure | 2017-12-17 |
Leaflet (2) |
|||
File name | Title | Type | Date |
ESD-Protection-for-automotive-infotainment-and-SerDes.pdf | ESD Protection for automotive infotainment and SerDes | Leaflet | 2021-04-19 |
Nexperia_ESD_Protection_for_automotive_infotainment_and_SerDes_CN.pdf | ESD Protection for automotive infotainment and SerDes CN | Leaflet | 2020-07-15 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
DFN2510A-10_SOT1176_mk.png | plastic, extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
Selection guide (2) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
nexperia_automotive_selection_guide_LR_201902.pdf | Nexperia Automotive Selection Guide 2019 | Selection guide | 2019-02-18 |
White paper (5) |
|||
File name | Title | Type | Date |
Nexperia_Whitepaper_ESD_Protection_for_Automotive_GER.pdf | ESD-Schutz für High-Speed-Video-Links im Automobil | White paper | 2021-11-16 |
Nexperia_Whitepaper_ESD_Protection_for_Automotive_High-Speed_Video_Links_CN.pdf | 汽车高速视频链路的ESD保护 | White paper | 2021-08-06 |
Nexperia_Whitepaper_ESD_Protection_for_Automotive_High-Speed_Video_Links.pdf | ESD Protection for Automotive High-Speed Video Links | White paper | 2021-07-13 |
Nexperia_Whitepaper_ESD_Discharge_Current_Measurement_Using_SEED_CN.pdf | 运用SEED设计方法,根据开放技术联盟100BASE-T1规范 | White paper | 2020-02-26 |
Nexperia_Whitepaper_ESD_Discharge_Current_Measurement_Using_SEED_1.pdf | Efficient prediction of ESD discharge current according to OPEN Alliance 100BASE-T1 specification using SEED | White paper | 2019-12-19 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.