Key Features and benefits
- Unidirectional and bidirectional ESD protection of one and two lines
- Low diode capacitance
- ESD protection up to 30 kV (contact discharge)
- IEC 61000-4-2; level 4 (ESD)
- IEC 61643-321
- -Q versions qualified according to AEC-Q101 and recommended for use in automotive applications
- Available in a variety of packages including SOT23, SOD323, SOD882, DFN1110 and DFN1412
Key Applications
ESD Protection / Surge Protection for:
- Computers and peripherals
- Audio and video equipment
- Cellular handsets and accessories
- Automotive electronic control units
- Portable electronics
Parametric search
![](/.resources/nexperia-theme/images/ps/ajax-loader.gif)
Products
Type number | Description | Status | Quick access |
---|---|---|---|
MMBZ10VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ10VAL | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ10VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ10VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ12VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ12VAL | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ12VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ12VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ12VDL | Double ESD protection diode for transient overvoltage suppression | Production | |
MMBZ15VAL | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ15VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ15VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ15VDL | Double ESD protection diode for transient overvoltage suppression | Production | |
MMBZ15VDL-Q | Double ESD protection diode for transient overvoltage suppression | Production | |
MMBZ16VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ16VAL | High surge current unidirectional double ESD protection diodes | Production | |
MMBZ16VAL-Q | High surge current unidirectional double ESD protection diode | Production | |
MMBZ16VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ16VTAL | High surge current unidirectional double ESD protection diodes | Production | |
MMBZ16VTAL-Q | High surge current unidirectional double ESD protection diodes | Production | |
MMBZ16VZ-LS | TVS device for surge protection of interface and supply lines | Production | |
MMBZ16VZLS-Q | TVS device for surge protection of interface and supply lines | Production | |
MMBZ18VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ18VAL | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ18VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ18VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ18VCL | Double ESD protection diode for transient overvoltage suppression | Production | |
MMBZ18VCL-Q | Double ESD protection diode for transient overvoltage suppression | Production | |
MMBZ20VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ20VAL | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ20VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ20VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ20VCL | Double ESD protection diode for transient overvoltage suppression | Production | |
MMBZ20VCL-Q | Double ESD protection diode for transient overvoltage suppression | Production | |
MMBZ27VA-T | TVS device for surge protection of interface and supply lines | Production | |
MMBZ27VAL | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ27VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ27VAT-Q | TVS device for surge protection of interface and supply lines | Production | |
MMBZ27VBQB-Q | Low capacitance bidirectional dual line ESD protection diode | Production | |
MMBZ27VBQC-Q | Low capacitance bidirectional dual line ESD protection diode | Production | |
MMBZ27VBU-Q | Low capacitance bidirectional dual line ESD protection diode | Production | |
MMBZ27VCL | Double ESD protection diode for transient overvoltage suppression | Production | |
MMBZ27VCL-Q | Double ESD protection diode for transient overvoltage suppression | Production | |
MMBZ27VCT-Q | Double ESD protection diode | Production | |
MMBZ27VU-A | TVS device for surge protection of interface and supply lines | Production | |
MMBZ27VUA-Q | TVS device for surge protection of interface and supply lines | Production | |
MMBZ33VA-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ33VAL | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ33VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ33VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ33VBQB-Q | Low capacitance bidirectional dual line ESD protection diode | Production | |
MMBZ33VBQC-Q | Low capacitance bidirectional dual line ESD protection diode | Production | |
MMBZ33VBU-Q | Low capacitance bidirectional dual line ESD protection diode | Production | |
MMBZ33VCL | Double ESD protection diode for transient overvoltage suppression | Production | |
MMBZ33VCT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ5V6A-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ5V6AL | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ5V6AT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ6V2A-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ6V2AL | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ6V2AL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ6V2AT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ6V8A-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ6V8AL | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ6V8AT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ9V1A-T | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ9V1AL | Low capacitance unidirectional double ESD protection diode | Production | |
MMBZ9V1AT-Q | Low capacitance unidirectional double ESD protection diode | Production |
Brochure (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_ESD_Automotive_Application_Guide | ESD Automotive Application Guide | Brochure | 2023-02-16 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.