Key features and benefits
- Prevents multiple switching when driven by slow edges
- Cleans up the noisy signals
- Reshapes the signals in complex layouts
- Suitable for mixed 3.3 V and 5.0 V applications
- Wide voltage supply range
- Input hysteresis
- Open drain output options
- CMOS and TTL variants
- Overvoltage tolerant input options
Key applications
- Sine wave to square wave conversion
- Interface between analog and digital environments
- Increase noise immunity in design
- Relaxation oscillators
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
74AHC132; 74AHCT132 | Quad 2-input NAND Schmitt trigger | ACT |
|
74AHC132BQ | Quad 2-input NAND Schmitt trigger | Production | |
74AHC132D | Quad 2-input NAND Schmitt trigger | Production | |
74AHC132PW | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT132BQ | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT132D | Quad 2-input NAND Schmitt trigger | Production | |
74AHCT132PW | Quad 2-input NAND Schmitt trigger | Production | |
74AHC14; 74AHCT14 | Hex inverting Schmitt trigger | ACT |
|
74AHC14BQ | Hex inverting Schmitt trigger | Production | |
74AHC14D | Hex inverting Schmitt trigger | Production | |
74AHC14PW | Hex inverting Schmitt trigger | Production | |
74AHCT14BQ | Hex inverting Schmitt trigger | Production | |
74AHCT14D | Hex inverting Schmitt trigger | Production | |
74AHCT14PW | Hex inverting Schmitt trigger | Production | |
74AHC1G14; 74AHCT1G14 | ACT |
|
|
74AHC1G14GV | Inverting Schmitt trigger | Production | |
74AHC1G14GW | Inverting Schmitt trigger | Production | |
74AHCT1G14GV | Inverting Schmitt trigger | Production | |
74AHCT1G14GW | Inverting Schmitt trigger | Production | |
74AHC1G17; 74AHCT1G17 | Single Schmitt trigger buffer | ACT |
|
74AHC1G17GV | Single Schmitt trigger buffer | Production | |
74AHC1G17GW | Single Schmitt trigger buffer | Production | |
74AHCT1G17GV | Single Schmitt trigger buffer | Production | |
74AHCT1G17GW | Single Schmitt trigger buffer | Production | |
74AHC3G14; 74AHCT3G14 | Triple inverting Schmitt trigger | ACT |
|
74AHC3G14DC | Triple inverting Schmitt trigger | Production | |
74AHC3G14DP | Triple inverting Schmitt trigger | Production | |
74AHC3G14GD | Triple inverting Schmitt trigger | EndOfLife | |
74AHC3G14GT | Triple inverting Schmitt trigger | Production | |
74AHCT3G14DC | Triple inverting Schmitt trigger | Production | |
74AHCT3G14DP | Triple inverting Schmitt trigger | Production | |
74AHCT3G14GD | Triple inverting Schmitt trigger | EndOfLife | |
74AHCT3G14GT | Triple inverting Schmitt trigger | Production | |
74AHCT17A | Hex buffer Schmitt trigger | ACT |
|
74AHCT17APW | Hex buffer Schmitt trigger | Production | |
74AHCV14A | Hex inverting Schmitt trigger | ACT |
|
74AHCV14APW | Hex inverting Schmitt trigger | Production | |
74AHCV17A | Hex buffer Schmitt trigger | ACT |
|
74AHCV17APW | Hex buffer Schmitt trigger | Production | |
74AHCV244A | Octal buffer/line driver; 3-state | ACT |
|
74AHCV244APW | Octal buffer/line driver; 3-state | Production | |
74AHCV245A | Octal bus transceiver; 3-state | ACT |
|
74AHCV245APW | Octal bus transceiver; 3-state | Production | |
74AHCV541A | Octal buffer/line driver; 3-state | ACT |
|
74AHCV541ABQ | Octal buffer/line driver; 3-state | Production | |
74AHCV541APW | Octal buffer/line driver; 3-state | Production | |
74ALVC14 | Hex inverting Schmitt trigger | ACT |
|
74ALVC14BQ | Hex inverting Schmitt trigger | Production | |
74ALVC14D | Hex inverting Schmitt trigger | Production | |
74ALVC14PW | Hex inverting Schmitt trigger | Production | |
74AUP1G132 | Low-power 2-input NAND Schmitt trigger | ACT |
|
74AUP1G132GF | Low-power 2-input NAND Schmitt trigger | EndOfLife | |
74AUP1G132GM | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G132GN | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G132GS | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G132GW | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G132GX | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G14 | ACT |
|
|
74AUP1G14GF | Low-power Schmitt trigger inverter | EndOfLife | |
74AUP1G14GM | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GN | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GS | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GV | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GW | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GX | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GX4 | Low-power Schmitt trigger inverter | Production | |
74AUP1G17 | Low-power Schmitt trigger | ACT |
|
74AUP1G17GF | Low-power Schmitt trigger | EndOfLife | |
74AUP1G17GM | Low-power Schmitt trigger | Production | |
74AUP1G17GN | Low-power Schmitt trigger | Production | |
74AUP1G17GS | Low-power Schmitt trigger | Production | |
74AUP1G17GV | Low-power Schmitt trigger | Production | |
74AUP1G17GW | Low-power Schmitt trigger | Production | |
74AUP1G17GX | Low-power Schmitt trigger | Production | |
74AUP1G17GX4 | Low-power Schmitt trigger | Production | |
74AUP1G57 | Low-power configurable multiple function gate | ACT |
|
74AUP1G57GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G57GM | Low-power configurable multiple function gate | Production | |
74AUP1G57GN | Low-power configurable multiple function gate | Production | |
74AUP1G57GS | Low-power configurable multiple function gate | Production | |
74AUP1G57GW | Low-power configurable multiple function gate | Production | |
74AUP1G57GX | Low-power configurable multiple function gate | Production | |
74AUP1G58 | Low-power configurable multiple function gate | ACT |
|
74AUP1G58GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G58GM | Low-power configurable multiple function gate | Production | |
74AUP1G58GN | Low-power configurable multiple function gate | Production | |
74AUP1G58GS | Low-power configurable multiple function gate | Production | |
74AUP1G58GW | Low-power configurable multiple function gate | Production | |
74AUP1G58GX | Low-power configurable multiple function gate | Production | |
74AUP1G97 | Low-power configurable multiple function gate | ACT |
|
74AUP1G97GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G97GM | Low-power configurable multiple function gate | Production | |
74AUP1G97GN | Low-power configurable multiple function gate | Production | |
74AUP1G97GS | Low-power configurable multiple function gate | Production | |
74AUP1G97GW | Low-power configurable multiple function gate | Production | |
74AUP1G97GX | Low-power configurable multiple function gate | Production | |
74AUP1G97UK | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G98 | Low-power configurable multiple function gate | ACT |
|
74AUP1G98GF | Low-power configurable multiple function gate | EndOfLife | |
74AUP1G98GM | Low-power configurable multiple function gate | Production | |
74AUP1G98GN | Low-power configurable multiple function gate | Production | |
74AUP1G98GS | Low-power configurable multiple function gate | Production | |
74AUP1G98GW | Low-power configurable multiple function gate | Production | |
74AUP1G98GX | Low-power configurable multiple function gate | Production | |
74AUP1T00 | Low-power 2-input NAND gate with voltage-level translator | ACT |
|
74AUP1T00GW | Low-power 2-input NAND gate with voltage-level translator | Production | |
74AUP1T00GX | Low-power 2-input NAND gate with voltage-level translator | Production | |
74AUP1T08 | Low-power 2-input AND gate with voltage-level translator | ACT |
|
74AUP1T08GW | Low-power 2-input AND gate with voltage-level translator | Production | |
74AUP1T08GX | Low-power 2-input AND gate with voltage-level translator | Production | |
74AUP1T14 | Low-power inverter with voltage-level translator | ACT |
|
74AUP1T14GW | Low-power inverter with voltage-level translator | Production | |
74AUP1T14GX | Low-power inverter with voltage-level translator | Production | |
74AUP1T17 | Low-power buffer with voltage-level translator | ACT |
|
74AUP1T17GW | Low-power buffer with voltage-level translator | Production | |
74AUP1T17GX | Low-power buffer with voltage-level translator | Production | |
74AUP1T32 | Low-power 2-input OR-gate with voltage-level translator | ACT |
|
74AUP1T32GW | Low-power 2-input OR-gate with voltage-level translator | Production | |
74AUP1T32GX | Low-power 2-input OR-gate with voltage-level translator | Production | |
74AUP2G132 | Low-power dual 2-input NAND Schmitt trigger | ACT |
|
74AUP2G132DC | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G132GD | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
74AUP2G132GF | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
74AUP2G132GM | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
74AUP2G132GN | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G132GS | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G132GT | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G132GX | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G14 | Low-power dual Schmitt trigger inverter | ACT |
|
74AUP2G14GF | Low-power dual Schmitt trigger inverter | EndOfLife | |
74AUP2G14GM | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G14GN | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G14GS | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G14GW | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G14GX | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G17 | Low-power dual Schmitt trigger | ACT |
|
74AUP2G17GF | Low-power dual Schmitt trigger | EndOfLife | |
74AUP2G17GM | Low-power dual Schmitt trigger | Production | |
74AUP2G17GN | Low-power dual Schmitt trigger | Production | |
74AUP2G17GS | Low-power dual Schmitt trigger | Production | |
74AUP2G17GW | Low-power dual Schmitt trigger | Production | |
74AUP2G58 | Low-power dual PCB configurable multiple function gate | ACT |
|
74AUP2G58DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G58GF | EndOfLife | ||
74AUP2G58GU | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G97 | Low-power dual PCB configurable multiple function gate | ACT |
|
74AUP2G97DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G97GF | Low-power dual PCB configurable multiple function gate | EndOfLife | |
74AUP2G97GU | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G98 | Low-power dual PCB configurable multiple function gate | ACT |
|
74AUP2G98DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G98GF | EndOfLife | ||
74AUP2G98GU | Low-power dual PCB configurable multiple function gate | Production | |
74AUP3G14 | Low-power triple Schmitt trigger inverter | ACT |
|
74AUP3G14DC | Low-power triple Schmitt trigger inverter | Production | |
74AUP3G14GN | Low-power triple Schmitt trigger inverter | Production | |
74AUP3G14GS | Low-power triple Schmitt trigger inverter | Production | |
74AUP3G14GT | Low-power triple Schmitt trigger inverter | Production | |
74AUP3G17 | Low-power triple Schmitt trigger | ACT |
|
74AUP3G17DC | Low-power triple Schmitt trigger | Production | |
74AUP3G17GN | Low-power triple Schmitt trigger | Production | |
74AUP3G17GS | Low-power triple Schmitt trigger | Production | |
74AUP3G17GT | Low-power triple Schmitt trigger | Production | |
74AXP1G14 | Low-power Schmitt trigger inverter | ACT |
|
74AXP1G14GM | Low-power Schmitt trigger inverter | EndOfLife | |
74AXP1G14GN | Low-power Schmitt trigger inverter | EndOfLife | |
74AXP1G14GS | Low-power Schmitt trigger inverter | EndOfLife | |
74AXP1G14GX | Low-power Schmitt trigger inverter | EndOfLife | |
74AXP1G17 | Low-power Schmitt trigger | ACT |
|
74AXP1G17GM | Low-power Schmitt trigger | EndOfLife | |
74AXP1G17GN | Low-power Schmitt trigger | EndOfLife | |
74AXP1G17GS | Low-power Schmitt trigger | EndOfLife | |
74AXP1G17GX | Low-power Schmitt trigger | EndOfLife | |
74AXP1G57 | Low-power configurable multiple function gate | ACT |
|
74AXP1G57GM | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G57GN | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G57GS | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G57GX | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G58 | Low-power configurable multiple function gate | ACT |
|
74AXP1G58GM | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G58GN | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G58GS | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G58GX | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G97 | Low-power configurable multiple function gate | ACT |
|
74AXP1G97GM | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G97GN | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G97GS | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G97GX | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G98 | Low-power configurable multiple function gate | ACT |
|
74AXP1G98GM | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G98GN | Low-power configurable multiple function gate | EndOfLife | |
74AXP1G98GS | Low-power configurable multiple function gate | EndOfLife | |
74AXP1T14 | Dual supply Schmitt trigger inverter | ACT |
|
74AXP1T14GW | Dual supply Schmitt trigger inverter | EndOfLife | |
74AXP1T14GX | Dual supply Schmitt trigger inverter | EndOfLife | |
74AXP1T57 | Dual supply configurable multiple function gate | ACT |
|
74AXP1T57DC | Dual supply configurable multiple function gate | EndOfLife | |
74AXP1T57GN | Dual supply configurable multiple function gate | EndOfLife | |
74AXP1T57GS | Dual supply configurable multiple function gate | EndOfLife | |
74AXP1T57GT | Dual supply configurable multiple function gate | EndOfLife | |
74AXP1T57GX | Dual supply configurable multiple function gate | EndOfLife | |
74AXP2G14 | Low-power dual Schmitt trigger inverter | ACT |
|
74AXP2G14GM | Low-power dual Schmitt trigger inverter | EndOfLife | |
74AXP2G14GN | Low-power dual Schmitt trigger inverter | EndOfLife | |
74AXP2G14GS | Low-power dual Schmitt trigger inverter | EndOfLife | |
74AXP2G14GX | Low-power dual Schmitt trigger inverter | EndOfLife | |
74AXP2G17 | Low-power dual Schmitt trigger | ACT |
|
74AXP2G17GM | Low-power dual Schmitt trigger | EndOfLife | |
74AXP2G17GN | Low-power dual Schmitt trigger | EndOfLife | |
74AXP2G17GS | Low-power dual Schmitt trigger | EndOfLife | |
74HC132; 74HCT132 | Quad 2-input NAND Schmitt trigger | ACT |
|
74HC132BQ | Quad 2-input NAND Schmitt trigger | Production | |
74HC132D | Quad 2-input NAND Schmitt trigger | Production | |
74HC132DB | Quad 2-input NAND Schmitt trigger | EndOfLife | |
74HC132PW | Quad 2-input NAND Schmitt trigger | Production | |
74HCT132D | Quad 2-input NAND Schmitt trigger | Production | |
74HCT132DB | Quad 2-input NAND Schmitt trigger | EndOfLife | |
74HCT132PW | Quad 2-input NAND Schmitt trigger | Production | |
74HC14; 74HCT14 | Hex inverting Schmitt trigger | ACT |
|
74HC14BQ | Hex inverting Schmitt trigger | Production | |
74HC14D | Hex inverting Schmitt trigger | Production | |
74HC14DB | Hex inverting Schmitt trigger | EndOfLife | |
74HC14PW | Hex inverting Schmitt trigger | Production | |
74HCT14BQ | Hex inverting Schmitt trigger | Production | |
74HCT14D | Hex inverting Schmitt trigger | Production | |
74HCT14DB | Hex inverting Schmitt trigger | EndOfLife | |
74HCT14PW | Hex inverting Schmitt trigger | Production | |
74HC1G14; 74HCT1G14 | Inverting Schmitt trigger | ACT |
|
74HC1G14GV | Inverting Schmitt trigger | Production | |
74HC1G14GW | Inverting Schmitt trigger | Production | |
74HCT1G14GV | Inverting Schmitt trigger | Production | |
74HCT1G14GW | Inverting Schmitt trigger | Production | |
74HC2G14; 74HCT2G14 | Dual inverting Schmitt trigger | ACT |
|
74HC2G14GV | Dual inverting Schmitt trigger | Production | |
74HC2G14GW | Dual inverting Schmitt trigger | Production | |
74HCT2G14GV | Dual inverting Schmitt trigger | Production | |
74HCT2G14GW | Dual inverting Schmitt trigger | Production | |
74HC2G17; 74HCT2G17 | Dual non-inverting Schmitt trigger | ACT |
|
74HC2G17GV | Dual non-inverting Schmitt trigger | Production | |
74HC2G17GW | Dual non-inverting Schmitt trigger | Production | |
74HCT2G17GV | Dual non-inverting Schmitt trigger | Production | |
74HCT2G17GW | Dual non-inverting Schmitt trigger | Production | |
74HC3G14; 74HCT3G14 | Triple inverting Schmitt trigger | ACT |
|
74HC3G14DC | Triple inverting Schmitt trigger | Production | |
74HC3G14DP | Triple inverting Schmitt trigger | Production | |
74HC3G14GD | Triple inverting Schmitt trigger | EndOfLife | |
74HCT3G14DC | Triple inverting Schmitt trigger | Production | |
74HCT3G14DP | Triple inverting Schmitt trigger | Production | |
74HCT3G14GD | Triple inverting Schmitt trigger | EndOfLife | |
74HC7014 | Hex non-inverting precision Schmitt-trigger | ACT |
|
74HC7014D | Hex non-inverting precision Schmitt-trigger | Production | |
74HC7540; 74HCT7540 | Octal Schmitt trigger buffer/line driver; 3-state; inverting | ACT |
|
74HC7540D | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Production | |
74HC7540DB | Octal Schmitt trigger buffer/line driver; 3-state; inverting | EndOfLife | |
74HC7540PW | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Production | |
74HCT7540D | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Production | |
74HC7541; 74HCT7541 | Octal Schmitt trigger buffer/line driver; 3-state | ACT |
|
74HC7541D | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HC7541DB | EndOfLife | ||
74HC7541PW | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HCT7541D | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HCT7541PW | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HC9114; 74HCT9114 | Nine wide Schmitt trigger buffer; open drain outputs; inverting | ACT |
|
74HC9114D | Nine wide Schmitt trigger buffer; open drain outputs; inverting | Production | |
74HCT9114D | Nine wide Schmitt trigger buffer; open drain outputs; inverting | Production | |
74HC9115 | Nine wide Schmitt trigger buffer; open drain outputs | ACT |
|
74HC9115D | Nine wide Schmitt trigger buffer; open drain outputs | Production | |
74LV132 | Quad 2-input NAND Schmitt trigger | ACT |
|
74LV132BQ | Quad 2-input NAND Schmitt trigger | Production | |
74LV132D | Quad 2-input NAND Schmitt trigger | Production | |
74LV132DB | Quad 2-input NAND Schmitt trigger | EndOfLife | |
74LV132PW | Quad 2-input NAND Schmitt trigger | Production | |
74LV14 | Hex inverting Schmitt trigger | ACT |
|
74LV14BQ | Hex inverting Schmitt trigger | Production | |
74LV14D | Hex inverting Schmitt trigger | Production | |
74LV14DB | Hex inverting Schmitt trigger | EndOfLife | |
74LV14PW | Hex inverting Schmitt trigger | Production | |
74LV14A | Hex inverting Schmitt trigger | ACT |
|
74LV14ABZ | Hex inverting Schmitt trigger | Production | |
74LV14APW | Hex inverting Schmitt trigger | Production | |
74LV7032A | Quad 2-input OR gate with Schmitt trigger inputs | ACT |
|
74LV7032APW | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
74LVC132A | Quad 2-input NAND Schmitt trigger | ACT |
|
74LVC132ABQ | Quad 2-input NAND Schmitt trigger | Production | |
74LVC132AD | Quad 2-input NAND Schmitt trigger | Production | |
74LVC132APW | Quad 2-input NAND Schmitt trigger | Production | |
74LVC14A | Hex inverting Schmitt trigger with 5 V tolerant input | ACT |
|
74LVC14ABQ | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC14ABZ | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC14AD | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC14ADB | Hex inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC14APW | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC1G14 | Single Schmitt-trigger inverter | ACT |
|
74LVC1G14GF | Single Schmitt-trigger inverter | EndOfLife | |
74LVC1G14GM | Single Schmitt-trigger inverter | Production | |
74LVC1G14GN | Single Schmitt-trigger inverter | Production | |
74LVC1G14GS | Single Schmitt-trigger inverter | Production | |
74LVC1G14GV | Single Schmitt-trigger inverter | Production | |
74LVC1G14GW | Single Schmitt-trigger inverter | Production | |
74LVC1G14GX | Single Schmitt-trigger inverter | Production | |
74LVC1G14GX4 | Single Schmitt-trigger inverter | Production | |
74LVC1G17 | Single Schmitt trigger buffer | ACT |
|
74LVC1G17GF | Single Schmitt trigger buffer | EndOfLife | |
74LVC1G17GM | Single Schmitt trigger buffer | Production | |
74LVC1G17GN | Single Schmitt trigger buffer | Production | |
74LVC1G17GS | Single Schmitt trigger buffer | Production | |
74LVC1G17GV | Single Schmitt trigger buffer | Production | |
74LVC1G17GW | Single Schmitt trigger buffer | Production | |
74LVC1G17GX | Single Schmitt trigger buffer | Production | |
74LVC1G17GX4 | Single Schmitt trigger buffer | Production | |
74LVC1G17GZ | Single Schmitt trigger buffer | Production | |
74LVC1G57 | Low-power configurable multiple function gate | ACT |
|
74LVC1G57GF | Low-power configurable multiple function gate | EndOfLife | |
74LVC1G57GM | Low-power configurable multiple function gate | Production | |
74LVC1G57GN | Low-power configurable multiple function gate | Production | |
74LVC1G57GS | Low-power configurable multiple function gate | Production | |
74LVC1G57GV | Low-power configurable multiple function gate | Production | |
74LVC1G57GW | Low-power configurable multiple function gate | Production | |
74LVC1G58 | Low-power configurable multiple function gate | ACT |
|
74LVC1G58GF | Low-power configurable multiple function gate | EndOfLife | |
74LVC1G58GM | Low-power configurable multiple function gate | Production | |
74LVC1G58GN | Low-power configurable multiple function gate | Production | |
74LVC1G58GS | Low-power configurable multiple function gate | Production | |
74LVC1G58GV | Low-power configurable multiple function gate | Production | |
74LVC1G58GW | Low-power configurable multiple function gate | Production | |
74LVC1G97 | Low-power configurable multiple function gate | ACT |
|
74LVC1G97GF | Low-power configurable multiple function gate | EndOfLife | |
74LVC1G97GM | Low-power configurable multiple function gate | Production | |
74LVC1G97GN | Low-power configurable multiple function gate | Production | |
74LVC1G97GS | Low-power configurable multiple function gate | Production | |
74LVC1G97GV | Low-power configurable multiple function gate | Production | |
74LVC1G97GW | Low-power configurable multiple function gate | Production | |
74LVC1G97GX | Low-power configurable multiple function gate | Production | |
74LVC1G98 | Low-power configurable multiple function gate | ACT |
|
74LVC1G98GF | Low-power configurable multiple function gate | EndOfLife | |
74LVC1G98GM | Low-power configurable multiple function gate | Production | |
74LVC1G98GN | Low-power configurable multiple function gate | Production | |
74LVC1G98GS | Low-power configurable multiple function gate | Production | |
74LVC1G98GV | Low-power configurable multiple function gate | Production | |
74LVC1G98GW | Low-power configurable multiple function gate | Production | |
74LVC1G99 | Ultra-configurable multiple function gate; 3-state | ACT |
|
74LVC1G99DP | Ultra-configurable multiple function gate; 3-state | Production | |
74LVC1G99GD | Ultra-configurable multiple function gate; 3-state | EndOfLife | |
74LVC1G99GF | Ultra-configurable multiple function gate; 3-state | EndOfLife | |
74LVC1G99GM | Ultra-configurable multiple function gate; 3-state | EndOfLife | |
74LVC1G99GN | Ultra-configurable multiple function gate; 3-state | Production | |
74LVC1G99GS | Ultra-configurable multiple function gate; 3-state | Production | |
74LVC1G99GT | Ultra-configurable multiple function gate; 3-state | Production | |
74LVC2G14 | Dual inverting Schmitt trigger with 5 V tolerant input | ACT |
|
74LVC2G14GF | Dual inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC2G14GM | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GN | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GS | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GV | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GW | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17 | Dual non-inverting Schmitt trigger with 5 V tolerant input | ACT |
|
74LVC2G17GF | Dual non-inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC2G17GM | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17GN | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17GS | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17GV | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17GW | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G14 | Triple inverting Schmitt trigger with 5 V tolerant input | ACT |
|
74LVC3G14DC | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G14DP | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G14GD | Triple inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC3G14GF | Triple inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC3G14GM | Triple inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC3G14GN | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G14GS | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G14GT | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17 | Triple non-inverting Schmitt trigger with 5 V tolerant input | ACT |
|
74LVC3G17DC | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17DP | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17GD | Triple non-inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC3G17GF | Triple non-inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC3G17GM | Triple non-inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
74LVC3G17GN | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17GS | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17GT | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVT14 | 3.3 V hex inverter Schmitt trigger | ACT |
|
74LVT14BQ | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT14D | 3.3 V hex inverter Schmitt trigger | Production | |
74LVT14DB | 3.3 V hex inverter Schmitt trigger | EndOfLife | |
74LVT14PW | 3.3 V hex inverter Schmitt trigger | Production | |
74VHC14; 74VHCT14 | Hex inverting Schmitt trigger | ACT |
|
74VHC14BQ | Hex inverting Schmitt trigger | Production | |
74VHC14D | Hex inverting Schmitt trigger | Production | |
74VHC14PW | Hex inverting Schmitt trigger | Production | |
74VHCT14BQ | Hex inverting Schmitt trigger | Production | |
74VHCT14D | Hex inverting Schmitt trigger | Production | |
74VHCT14PW | Hex inverting Schmitt trigger | Production | |
HEF40106B | Hex inverting Schmitt trigger | ACT |
|
HEF40106BT | Hex inverting Schmitt trigger | Production | |
HEF40106BTT | Hex inverting Schmitt trigger | Production | |
HEF4093B | Quad 2-input NAND Schmitt trigger | ACT |
|
HEF4093BT | Quad 2-input NAND Schmitt trigger | Production | |
XC7SET14 | Inverting Schmitt trigger | ACT |
|
XC7SET14GV | Inverting Schmitt trigger | Production | |
XC7SET14GW | Inverting Schmitt trigger | Production | |
XC7SH14 | Inverting Schmitt trigger | ACT |
|
XC7SH14GV | Inverting Schmitt trigger | Production | |
XC7SH14GW | Inverting Schmitt trigger | Production | |
XC7WH14 | Triple inverting Schmitt trigger | ACT |
|
XC7WH14DC | Triple inverting Schmitt trigger | Production | |
XC7WH14DP | Triple inverting Schmitt trigger | Production | |
XC7WH14GD | Triple inverting Schmitt trigger | EndOfLife | |
XC7WH14GT | Triple inverting Schmitt trigger | Production | |
XC7WT14 | Triple inverting Schmitt trigger | ACT |
|
XC7WT14DC | Triple inverting Schmitt trigger | EndOfLife | |
XC7WT14DP | Triple inverting Schmitt trigger | Production | |
XC7WT14GD | Triple inverting Schmitt trigger | EndOfLife | |
XC7WT14GT | Triple inverting Schmitt trigger | EndOfLife | |
74AHC14BZ | Production | ||
74AHC1G14GZ | Inverting Schmitt trigger | Production | |
74AHC1G17GZ | Single Schmitt trigger buffer | Production | |
74AHCT14APW | Hex inverting Schmitt trigger | Production | |
74AHCT14BZ | Production | ||
74AHCT1G14GZ | Inverting Schmitt trigger | Production | |
74AHCT1G17GZ | Single Schmitt trigger buffer | Production | |
74AHCV05APW | Hex inverter Schmitt trigger with open-drain outputs | Production | |
74AHCV17ABQ | Hex buffer Schmitt trigger | EndOfLife | |
74AUP1G132GZ | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP3G14GM | Low-power triple Schmitt trigger inverter | EndOfLife | |
74AUP3G17GM | Low-power triple Schmitt trigger | EndOfLife | |
74LV17APW | Hex buffer Schmitt trigger | Production |
Brochure (2) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_guide_MiniLogic_PicoGate_201901.pdf | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Nexperia_document_guide_MiniLogic_MicroPak_201808.pdf | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
Leaflet (3) |
|||
File name | Title | Type | Date |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904.pdf | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_document_leaflet_Logic_SingleConfigurableLogic_201812.pdf | Single configurable logic | Leaflet | 2019-01-04 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018.pdf | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
X2SON6_SOT1255_mk.png | "plastic, thermal enhanced extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 0.8 mm x 0.35 mm body" | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.