Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PSMN3R0-30YLD

N-channel 30 V, 3.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology

Logic level gate drive N-channel enhancement mode MOSFET in LFPAK56 package. NextPowerS3 portfolio utilising Nexperia's unique “SchottkyPlus” technology delivers high efficiency, low spiking performance usually associated with MOSFETs with an integrated Schottky or Schottky-like diode but without problematic high leakage current. NextPowerS3 is particularly suited to high efficiency applications at high switching frequencies.

Features and benefits

  • Ultra low QG, QGD and QOSS for high system efficiency, especially at higher switching frequencies

  • Superfast switching with soft-recovery; s-factor > 1

  • Low spiking and ringing for low EMI designs

  • Unique “SchottkyPlus” technology; Schottky-like performance with < 1 µA leakage at 25 °C

  • Optimised for 4.5 V gate drive

  • Low parasitic inductance and resistance

  • High reliability clip bonded and solder die attach Power SO8 package; no glue, no wire bonds, qualified to 175 °C

  • Wave solderable; exposed leads for optimal visual solder inspection

Applications

  • On-board DC-to-DC solutions for server and telecommunications

  • Secondary-side synchronous rectification in telecommunication applications

  • Voltage regulator modules (VRM)

  • Point-of-Load (POL) modules

  • Power delivery for V-core, ASIC, DDR, GPU, VGA and system components

  • Brushed and brushless motor control

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) RDSon [max] @ VGS = 10 V (mΩ) RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) QG(tot) [typ] @ VGS = 4.5 V (nC) QG(tot) [typ] @ VGS = 10 V (nC) Ptot [max] (W) Qr [typ] (nC) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
PSMN3R0-30YLD SOT669 LFPAK56; Power-SO8 Production N 1 30 3.1 4 175 100 4.5 14.5 31 91 19 1.7 N 1959 1029 2013-10-02

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PSMN3R0-30YLD PSMN3R0-30YLDX
(934067966115)
Active 3D030L SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115
PSMN3R0-30YLD/2X
(934667528115)
Active 3D030L SOT669_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PSMN3R0-30YLD PSMN3R0-30YLDX PSMN3R0-30YLD rohs rhf
PSMN3R0-30YLD PSMN3R0-30YLD/2X PSMN3R0-30YLD rohs rhf
Quality and reliability disclaimer

Documentation (22)

File name Title Type Date
PSMN3R0-30YLD N-channel 30 V, 3.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Data sheet 2018-03-29
AN10874_ZH LFPAK MOSFET thermal design guide, Chinese version Application note 2020-04-30
AN11113_ZH LFPAK MOSFET thermal design guide - Part 2 Application note 2020-04-30
AN11261 RC Thermal Models Application note 2021-03-18
AN11599 Using power MOSFETs in parallel Application note 2016-07-13
SOT669 3D model for products with SOT669 package Design support 2017-06-30
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
LFPAK56_POWER-SO8_SOT669_mk plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body Marcom graphics 2017-01-28
SOT669 plastic, single-ended surface-mounted package; 4 terminals Package information 2022-05-30
SOT669_115 LFPAK56; Reel pack for SMD, 7"; Q1/T1 product orientation Packing information 2022-05-10
SOT669_115 LFPAK56; Reel pack for SMD, 7"; Q1/T1 product orientation Packing information 2022-05-10
Reliability_information_t9_sot669 Reliability information t9_sot669 Quality document 2022-10-18
T9_SOT669_PSMN3R0-30YLD_Nexperia_Quality_document PSMN3R0-30YLD Quality document Quality document 2022-10-18
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PSMN3R0-30YLD PSMN3R0-30YLD Spice model SPICE model 2014-02-03
TN00008 Power MOSFET frequently asked questions and answers Technical note 2023-01-12
CauerModel_PSMN3R0-30YLD Cauer model PSMN3R0-30YLD Thermal model 2024-07-22
FosterModel_PSMN3R0-30YLD Foster model PSMN3R0-30YLD Thermal model 2024-07-22
PSMN3R0-30YLD PSMN3R0-30YLD RC thermal model Thermal model 2024-07-22
PSMN3R0-30YLD_Cauer PSMN3R0-30YLD Cauer model Thermal model 2024-07-22
PSMN3R0-30YLD_Foster PSMN3R0-30YLD Foster model Thermal model 2024-07-22
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PSMN3R0-30YLD PSMN3R0-30YLD Spice model SPICE model 2014-02-03
CauerModel_PSMN3R0-30YLD Cauer model PSMN3R0-30YLD Thermal model 2024-07-22
FosterModel_PSMN3R0-30YLD Foster model PSMN3R0-30YLD Thermal model 2024-07-22
PSMN3R0-30YLD PSMN3R0-30YLD RC thermal model Thermal model 2024-07-22
PSMN3R0-30YLD_Cauer PSMN3R0-30YLD Cauer model Thermal model 2024-07-22
PSMN3R0-30YLD_Foster PSMN3R0-30YLD Foster model Thermal model 2024-07-22
SOT669 3D model for products with SOT669 package Design support 2017-06-30

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PSMN3R0-30YLD PSMN3R0-30YLDX 934067966115 Active SOT669_115 1,500 Order product
PSMN3R0-30YLD PSMN3R0-30YLD/2X 934667528115 Active SOT669_115 1,500 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PSMN3R0-30YLD PSMN3R0-30YLDX 934067966115 SOT669 Order product
PSMN3R0-30YLD PSMN3R0-30YLD/2X 934667528115 SOT669 Order product