74AHC1G66; 74AHCT1G66

Single-pole single-throw analog switch

The 74AHC1G66; 74AHCT1G66 is a single-pole, single-throw analog switch with two input/output terminals (nY and nZ) and a digital enable input (nE). When nE is LOW, the analog switch is turned off. The enable input is overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

Features and benefits

  • Very low ON resistance:

    • 26 Ω (typ.) at VCC = 3.0 V

    • 16 Ω (typ.) at VCC = 4.5 V

    • 14 Ω (typ.) at VCC = 5.5 V

  • Wide supply voltage range from 2.0 to 5.5 V

  • Overvoltage tolerant control input to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • SOT353-1 and SOT753 package options

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusConfigurationVCC (V)Logic switching levelsRON (Ω)RON(FLAT) (Ω)f(-3dB) (MHz)THD (%)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC1G66GVProductionSPST-NO2.0 - 5.5CMOS40142800.015very low-40~12523843.6144TSOP5
74AHC1G66GWProductionSPST-NO2.0 - 5.5CMOS40142800.015very low-40~12531282.5183TSSOP5
74AHCT1G66GVProductionSPST-NO4.5 - 5.5TTL40142800.015very low-40~12527264.5170TSOP5
74AHCT1G66GWProductionSPST-NO4.5 - 5.5TTL40142800.015very low-40~12531282.5183TSSOP5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC1G66GV
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveA6674AHC1G66GV,125
( 9352 716 69125 )
74AHC1G66GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveAL74AHC1G66GW,125
( 9352 684 59125 )
74AHCT1G66GV
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveC6674AHCT1G66GV,125
( 9352 716 68125 )
74AHCT1G66GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveCL74AHCT1G66GW,125
( 9352 684 60125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHC1G66GW935268459165
74AHC1G66GW935268459115
74AHC1G66GW935268459118
74AHCT1G66GW935268460165
74AHCT1G66GW935268460115
74AHCT1G66GW935268460118

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHC1G66GV74AHC1G66GV,12574AHC1G66GVweek 36, 2003
74AHC1G66GW74AHC1G66GW,12574AHC1G66GWweek 36, 2003
74AHCT1G66GV74AHCT1G66GV,12574AHCT1G66GVweek 36, 2003
74AHCT1G66GW74AHCT1G66GW,12574AHCT1G66GWweek 36, 2003
Quality and reliability disclaimer

Documentation (11)

File nameTitleTypeDate
74AHC_AHCT1G66Single-pole single-throw analog switchData sheet2023-09-15
AN10161PicoGate Logic footprintsApplication note2002-10-29
ahc1g66_50ahc1g66_50 IBIS modelIBIS model2013-04-07
ahc1g66_33ahc1g66_33 IBIS modelIBIS model2013-04-07
ahct1g66ahct1g66 IBIS modelIBIS model2013-04-07
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahc1g66_50ahc1g66_50 IBIS modelIBIS model2013-04-07
ahc1g66_33ahc1g66_33 IBIS modelIBIS model2013-04-07
ahct1g66ahct1g66 IBIS modelIBIS model2013-04-07

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.