74HC4051; 74HCT4051

8-channel analog multiplexer/demultiplexer

The 74HC4051; 74HCT4051 is a single-pole octal-throw analog switch (SP8T) suitable for use in analog or digital 8:1 multiplexer/demultiplexer applications. The switch features three digital select inputs (S0, S1 and S2), eight independent inputs/outputs (Yn), a common input/output (Z) and a digital enable input (E). When E is HIGH, the switches are turned off. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide analog input voltage range from -5 V to +5 V

  • CMOS low power dissipation

  • High noise immunity

  • Complies with JEDEC standards

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
  • Low ON resistance:

    • 80 Ω (typical) at VCC - VEE = 4.5 V

    • 70 Ω (typical) at VCC - VEE = 6.0 V

    • 60 Ω (typical) at VCC - VEE = 9.0 V

  • Logic level translation: to enable 5 V logic to communicate with ±5 V analog signals

  • Typical ‘break before make’ built-in

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Analog multiplexing and demultiplexing

  • Digital multiplexing and demultiplexing

  • Signal gating

Parametrics

Type numberProduct statusConfigurationVCC (V)Logic switching levelsRON (Ω)RON(FLAT) (Ω)f(-3dB) (MHz)THD (%)Xtalk (dB)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC4051BQProductionSP8T-Z2.0 - 10.0CMOS200201800.02-very low-40~125879.555DHVQFN16
74HC4051BZProductionSP8T-Z2.0 - 10.0CMOS200201800.02-very low-40~12595-64DHXQFN16
74HC4051DProductionSP8T-Z2.0 - 10.0CMOS200201800.02-very low-40~125866.945SO16
74HC4051PWProductionSP8T-Z2.0 - 10.0CMOS200201800.02-very low-40~1251193.247.8TSSOP16
74HCT4051BQProductionSP8T-Z4.5 - 5.5TTL225201700.04-very low-40~125879.555DHVQFN16
74HCT4051BZProductionSP8T-Z4.5 - 5.5TTL225201700.04-very low-40~12595-64DHXQFN16
74HCT4051DProductionSP8T-Z4.5 - 5.5TTL225201700.04-very low-40~125866.945.1SO16
74HCT4051PWProductionSP8T-Z4.5 - 5.5TTL225201700.04-very low-40~1251193.247.8TSSOP16

(-) dash denotes: "Parameter value not specified for this product"

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4051BQ
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveHC405174HC4051BQ,115
( 9352 736 93115 )
74HC4051BZ
DHXQFN16
(SOT8016-1)
SOT8016-1SOT8016-1_115ActiveC40174HC4051BZX
( 9356 914 04115 )
74HC4051D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653Active74HC4051D74HC4051D,653
( 9337 148 20653 )
74HC4051PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHC4051 HC4051 Standard Procedure Standard Procedure74HC4051PW,118
( 9351 874 80118 )
74HCT4051BQ
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveHT405174HCT4051BQ,115
( 9352 774 23115 )
74HCT4051BZ
DHXQFN16
(SOT8016-1)
SOT8016-1SOT8016-1_115ActiveT40174HCT4051BZX
( 9356 914 07115 )
74HCT4051D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118Active74HCT4051D 74HCT4051D Standard Procedure Standard Procedure74HCT4051D,118
( 9337 153 00118 )
74HCT4051PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHCT4051 HCT4051 Standard Procedure Standard Procedure74HCT4051PW,118
( 9352 704 18118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4051D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-life74HC4051D74HC4051D,652
( 9337 148 20652 )
74HC4051PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_112Withdrawn / End-of-lifeHC4051 HC4051 Standard Procedure Standard Procedure74HC4051PW,112
( 9351 874 80112 )
74HCT4051D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_112Withdrawn / End-of-life74HCT4051D 74HCT4051D Standard Procedure Standard Procedure74HCT4051D,112
( 9337 153 00112 )
74HCT4051PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_112Withdrawn / End-of-lifeHCT4051 HCT4051 Standard Procedure Standard Procedure74HCT4051PW,112
( 9352 704 18112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC4051D9337148206522021-12-312022-06-3074HC4051D
    74HC4051PW9351874801122021-12-312022-06-3074HC4051PW
      74HCT4051D9337153001122021-12-312022-06-3074HCT4051D
        74HCT4051PW9352704181122021-12-312022-06-3074HCT4051PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC4051BQ74HC4051BQ,11574HC4051BQAlways Pb-free
          74HC4051BZ74HC4051BZX74HC4051BZ
          74HC4051D74HC4051D,65374HC4051Dweek 12, 2005
          74HC4051PW74HC4051PW,11874HC4051PWweek 10, 2005
          74HCT4051BQ74HCT4051BQ,11574HCT4051BQAlways Pb-free
          74HCT4051BZ74HCT4051BZX74HCT4051BZ
          74HCT4051D74HCT4051D,11874HCT4051Dweek 30, 2004
          74HCT4051PW74HCT4051PW,11874HCT4051PWweek 10, 2005

          The variants in the table below are discontinued. See the table Discontinuation information for more information.

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC4051D74HC4051D,65274HC4051Dweek 12, 2005
          74HC4051PW74HC4051PW,11274HC4051PWweek 10, 2005
          74HCT4051D74HCT4051D,11274HCT4051Dweek 30, 2004
          74HCT4051PW74HCT4051PW,11274HCT4051PWweek 10, 2005
          Quality and reliability disclaimer

          Documentation (14)

          File nameTitleTypeDate
          74HC_HCT40518-channel analog multiplexer/demultiplexerData sheet2024-03-21
          AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
          hc405174HC4051 IBIS modelIBIS model2022-10-21
          hct405174HCT4051 IBIS modelIBIS model2022-10-21
          hcHC/HCT Spice modelSPICE model2022-02-17
          HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
          SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
          SOT8016-1plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 16 terminals; 0.4 mm pitch; body 2 mm x 2.4 mm x 0.48 mmPackage information2023-02-03
          SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Models

          File nameTitleTypeDate
          hc405174HC4051 IBIS modelIBIS model2022-10-21
          hct405174HCT4051 IBIS modelIBIS model2022-10-21
          hcHC/HCT Spice modelSPICE model2022-02-17

          Sample

          As a Nexperia customer you can order samples via our sales organization.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.