Features and benefits
-
Wide analog input voltage range from -5 V to +5 V
- CMOS low power dissipation
- High noise immunity
- Latch-up performance exceeds 100 mA per JESD78 Class II Level B
-
Complies with JEDEC standard:
- JESD8C (2.7 V to 3.6 V)
- JESD7A (2.0 V to 6.0 V)
-
Low ON resistance:
-
80 Ω (typical) at VCC - VEE = 4.5 V
-
70 Ω (typical) at VCC - VEE = 6.0 V
-
60 Ω (typical) at VCC - VEE = 9.0 V
-
-
Logic level translation: to enable 5 V logic to communicate with ±5 V analog signals
-
Typical ‘break before make’ built-in
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
-
Analog multiplexing and demultiplexing
-
Digital multiplexing and demultiplexing
-
Signal gating
Parametrics
Type number | Product status | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC4053BQ | Production | SPDT-Z | 2.0 - 10.0 | CMOS | 200 | 20 | 170 | 0.02 | -60 | very low | -40~125 | 89 | 10.8 | 57 | DHVQFN16 |
74HC4053BZ | Production | SPDT-Z | 2.0 - 10.0 | CMOS | 200 | 20 | 170 | 0.02 | -60 | very low | -40~125 | 95 | - | 64 | DHXQFN16 |
74HC4053D | Production | SPDT-Z | 2.0 - 10.0 | CMOS | 200 | 20 | 170 | 0.02 | -60 | very low | -40~125 | 89 | 8.1 | 48 | SO16 |
74HC4053PW | Production | SPDT-Z | 2.0 - 10.0 | CMOS | 200 | 20 | 170 | 0.02 | -60 | very low | -40~125 | 121 | 3.6 | 49.9 | TSSOP16 |
74HCT4053BQ | Production | SPDT-Z | 4.5 - 5.5 | TTL | 225 | 20 | 160 | 0.04 | -60 | very low | -40~125 | 89 | 10.8 | 57 | DHVQFN16 |
74HCT4053BZ | Production | SPDT-Z | 4.5 - 5.5 | TTL | 225 | 20 | 160 | 0.04 | -60 | very low | -40~125 | 95 | - | 64 | DHXQFN16 |
74HCT4053D | Production | SPDT-Z | 4.5 - 5.5 | TTL | 225 | 20 | 160 | 0.04 | -60 | very low | -40~125 | 88 | 7.7 | 47 | SO16 |
74HCT4053PW | Production | SPDT-Z | 4.5 - 5.5 | TTL | 225 | 20 | 160 | 0.04 | -60 | very low | -40~125 | 121 | 3.6 | 49.9 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC4053BQ | DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | HC4053 | 74HC4053BQ,115 ( 9352 736 68115 ) | |
74HC4053BZ | DHXQFN16 (SOT8016-1) | SOT8016-1 | SOT8016-1_115 | Active | C403 | 74HC4053BZX ( 9356 914 23115 ) | |
74HC4053D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_653 | Active | 74HC4053D Standard Procedure Standard Procedure 74HC4053D | 74HC4053D,653 ( 9337 148 40653 ) |
74HC4053PW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HC4053 HC4053 Standard Procedure Standard Procedure | 74HC4053PW,118 ( 9351 869 40118 ) |
74HCT4053BQ | DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | HT4053 | 74HCT4053BQ,115 ( 9352 774 28115 ) | |
74HCT4053BZ | DHXQFN16 (SOT8016-1) | SOT8016-1 | SOT8016-1_115 | Active | T403 | 74HCT4053BZX ( 9356 914 24115 ) | |
74HCT4053D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74HCT4053D 74HCT4053D Standard Procedure Standard Procedure | 74HCT4053D,118 ( 9337 153 20118 ) |
74HCT4053PW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HCT4053 HCT4053 Standard Procedure Standard Procedure | 74HCT4053PW,118 ( 9351 884 80118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC4053D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_652 | Withdrawn / End-of-life | 74HC4053D Standard Procedure Standard Procedure 74HC4053D | 74HC4053D,652 ( 9337 148 40652 ) |
74HCT4053D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_112 | Withdrawn / End-of-life | 74HCT4053D 74HCT4053D Standard Procedure Standard Procedure | 74HCT4053D,112 ( 9337 153 20112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74HC4053D | 933714840652 | 2021-12-31 | 2022-06-30 | 74HC4053D | ||
74HC4053PW | 935186940112 | 2021-12-31 | 2022-06-30 | 74HC4053PW | ||
74HCT4053D | 933715320112 | 2021-12-31 | 2022-06-30 | 74HCT4053D | ||
74HCT4053PW | 935188480112 | 2021-12-31 | 2022-06-30 | 74HCT4053PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC4053BQ | 74HC4053BQ,115 | 74HC4053BQ | Always Pb-free | ||
74HC4053BZ | 74HC4053BZX | 74HC4053BZ | |||
74HC4053D | 74HC4053D,653 | 74HC4053D | week 12, 2005 | ||
74HC4053PW | 74HC4053PW,118 | 74HC4053PW | week 10, 2005 | ||
74HCT4053BQ | 74HCT4053BQ,115 | 74HCT4053BQ | Always Pb-free | ||
74HCT4053BZ | 74HCT4053BZX | 74HCT4053BZ | |||
74HCT4053D | 74HCT4053D,118 | 74HCT4053D | week 30, 2004 | ||
74HCT4053PW | 74HCT4053PW,118 | 74HCT4053PW | week 10, 2005 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC4053D | 74HC4053D,652 | 74HC4053D | week 12, 2005 | ||
74HCT4053D | 74HCT4053D,112 | 74HCT4053D | week 30, 2004 |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4053 | Triple 2-channel analog multiplexer/demultiplexer | Data sheet | 2024-03-21 |
hc4053 | 74HC4053 IBIS model | IBIS model | 2022-10-21 |
hct4053 | 74HCT4053 IBIS model | IBIS model | 2022-10-21 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT8016-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 16 terminals; 0.4 mm pitch; body 2 mm x 2.4 mm x 0.48 mm | Package information | 2023-02-03 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.