74HC4066; 74HCT4066

Quad single-pole single-throw analog switch

The 74HC4066; 74HCT4066 is a quad single pole, single throw analog switch. Each switch features two input/output terminals (nY and nZ) and an active HIGH enable input (nE). When nE is LOW, the analog switch is turned off. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Input levels nE inputs:

    • For 74HC4066: CMOS level

    • For 74HCT4066: TTL level

  • Low ON resistance:

    • 50 Ω (typical) at VCC = 4.5 V

    • 45 Ω (typical) at VCC = 6.0 V

    • 35 Ω (typical) at VCC = 9.0 V

  • Specified in compliance with JEDEC standard no. 7A

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusConfigurationVCC (V)Logic switching levelsRON (Ω)RON(FLAT) (Ω)f(-3dB) (MHz)THD (%)Xtalk (dB)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC4066BQProductionSPST-NO2.0 - 10.0CMOS105232000.02-60very low-40~12510016.168DHVQFN14
74HC4066DProductionSPST-NO2.0 - 10.0CMOS105232000.02-60very low-40~12510015.058SO14
74HC4066PWProductionSPST-NO2.0 - 10.0CMOS105232000.02-60very low-40~1251366.061.5TSSOP14
74HCT4066BQProductionSPST-NO4.5 - 5.5TTL118231800.04-60very low-40~12510016.168DHVQFN14
74HCT4066DProductionSPST-NO4.5 - 5.5TTL118231800.04-60very low-40~12510015.058SO14
74HCT4066PWProductionSPST-NO4.5 - 5.5TTL118231800.04-60very low-40~1251366.061.5TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4066BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveC406674HC4066BQ,115
( 9352 736 84115 )
74HC4066D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_653Active74HC4066D74HC4066D,653
( 9337 144 20653 )
74HC4066PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHC406674HC4066PW,118
( 9351 750 00118 )
74HCT4066BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveT406674HCT4066BQ,115
( 9352 737 27115 )
74HCT4066D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74HCT4066D74HCT4066D,118
( 9337 144 60118 )
74HCT4066PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHCT406674HCT4066PW,118
( 9351 875 10118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4066D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_652Withdrawn / End-of-life74HC4066D74HC4066D,652
( 9337 144 20652 )
74HCT4066D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_112Withdrawn / End-of-life74HCT4066D74HCT4066D,112
( 9337 144 60112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC4066D9337144206522021-12-312022-06-3074HC4066D
    74HC4066D/AU935302226118
    74HC4066PW9351750001122021-12-312022-06-3074HC4066PW
      74HCT4066D9337144601122021-12-312022-06-3074HCT4066D
        74HCT4066PW9351875101122021-12-312022-06-3074HCT4066PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC4066BQ74HC4066BQ,11574HC4066BQAlways Pb-free
          74HC4066D74HC4066D,65374HC4066Dweek 13, 2005
          74HC4066PW74HC4066PW,11874HC4066PWweek 17, 2005
          74HCT4066BQ74HCT4066BQ,11574HCT4066BQAlways Pb-free
          74HCT4066D74HCT4066D,11874HCT4066Dweek 13, 2005
          74HCT4066PW74HCT4066PW,11874HCT4066PWweek 10, 2005

          The variants in the table below are discontinued. See the table Discontinuation information for more information.

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC4066D74HC4066D,65274HC4066Dweek 13, 2005
          74HCT4066D74HCT4066D,11274HCT4066Dweek 13, 2005
          Quality and reliability disclaimer

          Documentation (11)

          File nameTitleTypeDate
          74HC_HCT4066Quad single-pole single-throw analog switchData sheet2024-03-21
          AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
          hcHC/HCT Spice modelSPICE model2022-02-17
          HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
          SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
          SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Models

          File nameTitleTypeDate
          hcHC/HCT Spice modelSPICE model2022-02-17

          Sample

          As a Nexperia customer you can order samples via our sales organization.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.