Features and benefits
-
Wide supply voltage range from 2.0 V to 10.0 V
-
Input levels S0, S1, S2, S3 and E inputs:
-
For 74HC4067: CMOS level
-
For 74HCT4067: TTL level
-
-
CMOS low power dissipation
-
High noise immunity
-
Low ON resistance:
-
80 Ω (typical) at VCC = 4.5 V
-
70 Ω (typical) at VCC = 6.0 V
-
60 Ω (typical) at VCC = 9.0 V
-
-
Complies with JEDEC standards:
-
JESD8C (2.7 V to 3.6 V)
-
JESD7A (2.0 V to 6.0 V)
-
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
ESD protection:
-
HBM JESD22-A114F exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V
-
CDM JESD22-C101E exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
-
Typical ‘break before make’ built-in
Applications
-
Analog multiplexing and demultiplexing
-
Digital multiplexing and demultiplexing
-
Signal gating
Parametrics
Type number | Product status | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC4067BQ | Production | SP16T-Z | 2.0 - 10.0 | CMOS | 200 | 25 | 100 | 0.02 | - | very low | -40~125 | 51 | 1.3 | 27 | DHVQFN24 |
74HC4067PW | Production | SP16T-Z | 2.0 - 10.0 | CMOS | 200 | 25 | 100 | 0.02 | - | very low | -40~125 | 78 | 1.7 | 32 | TSSOP24 |
74HCT4067BQ | Production | SP16T-Z | 4.5 - 5.5 | TTL | 225 | 25 | 90 | 0.04 | - | very low | -40~125 | 51 | 1.3 | 27 | DHVQFN24 |
74HCT4067PW | Production | SP16T-Z | 4.5 - 5.5 | TTL | 225 | 25 | 90 | 0.04 | - | very low | -40~125 | 78 | 1.7 | 32 | TSSOP24 |
(-) dash denotes: "Parameter value not specified for this product"
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC4067BQ | ![]() DHVQFN24 (SOT815-1) | SOT815-1 | SOT815-1_118 | Active | HC4067BQ HC4067BQ Standard Procedure Standard Procedure | 74HC4067BQ,118 ( 9352 846 81118 ) | |
74HC4067PW | ![]() TSSOP24 (SOT355-1) | SOT355-1 | SSOP-TSSOP-VSO-WAVE | SOT355-1_118 | Active | HC4067 | 74HC4067PW,118 ( 9351 891 10118 ) |
74HCT4067BQ | ![]() DHVQFN24 (SOT815-1) | SOT815-1 | SOT815-1_118 | Active | HT4067BQ HT4067BQ Standard Procedure Standard Procedure | 74HCT4067BQ,118 ( 9352 847 04118 ) | |
74HCT4067PW | ![]() TSSOP24 (SOT355-1) | SOT355-1 | SSOP-TSSOP-VSO-WAVE | SOT355-1_118 | Active | HCT4067 | 74HCT4067PW,118 ( 9351 932 60118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC4067PW | ![]() TSSOP24 (SOT355-1) | SOT355-1 | SSOP-TSSOP-VSO-WAVE | SOT355-1_112 | Withdrawn / End-of-life | HC4067 | 74HC4067PW,112 ( 9351 891 10112 ) |
74HCT4067PW | ![]() TSSOP24 (SOT355-1) | SOT355-1 | SSOP-TSSOP-VSO-WAVE | SOT355-1_112 | Withdrawn / End-of-life | HCT4067 | 74HCT4067PW,112 ( 9351 932 60112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74HC4067BQ | 935284681115 | |||||
74HC4067PW | 935189110112 | 2021-12-31 | 2022-06-30 | 74HC4067PW | ||
74HCT4067BQ | 935284704115 | |||||
74HCT4067PW | 935193260112 | 2021-12-31 | 2022-06-30 | 74HCT4067PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC4067BQ | 74HC4067BQ,118 | 74HC4067BQ | ![]() | Always Pb-free | |
74HC4067PW | 74HC4067PW,118 | 74HC4067PW | ![]() | week 10, 2005 | |
74HCT4067BQ | 74HCT4067BQ,118 | 74HCT4067BQ | ![]() | Always Pb-free | |
74HCT4067PW | 74HCT4067PW,118 | 74HCT4067PW | ![]() | week 10, 2005 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC4067PW | 74HC4067PW,112 | 74HC4067PW | ![]() | week 10, 2005 | |
74HCT4067PW | 74HCT4067PW,112 | 74HCT4067PW | ![]() | week 10, 2005 |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4067 | 16-channel analog multiplexer/demultiplexer | Data sheet | 2024-04-29 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
SOT815-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm body | Package information | 2021-08-17 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.