74HC4067; 74HCT4067

16-channel analog multiplexer/demultiplexer

The 74HC4067; 74HCT4067 is a single-pole 16-throw analog switch (SP16T) suitable for use in analog or digital 16:1 multiplexer/demultiplexer applications. The switch features four digital select inputs (S0, S1, S2 and S3), sixteen independent inputs/outputs (Yn), a common input/output (Z) and a digital enable input (E). When E is HIGH, the switches are turned off. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 10.0 V

  • Input levels S0, S1, S2, S3 and E inputs:

    • For 74HC4067: CMOS level

    • For 74HCT4067: TTL level

  • CMOS low power dissipation

  • High noise immunity

  • Low ON resistance:

    • 80 Ω (typical) at VCC = 4.5 V

    • 70 Ω (typical) at VCC = 6.0 V

    • 60 Ω (typical) at VCC = 9.0 V

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • ESD protection:

    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V

    • CDM JESD22-C101E exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

  • Typical ‘break before make’ built-in

Applications

  • Analog multiplexing and demultiplexing

  • Digital multiplexing and demultiplexing

  • Signal gating

Parametrics

Type numberProduct statusConfigurationVCC (V)Logic switching levelsRON (Ω)RON(FLAT) (Ω)f(-3dB) (MHz)THD (%)Xtalk (dB)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC4067BQProductionSP16T-Z2.0 - 10.0CMOS200251000.02-very low-40~125511.327DHVQFN24
74HC4067PWProductionSP16T-Z2.0 - 10.0CMOS200251000.02-very low-40~125781.732TSSOP24
74HCT4067BQProductionSP16T-Z4.5 - 5.5TTL22525900.04-very low-40~125511.327DHVQFN24
74HCT4067PWProductionSP16T-Z4.5 - 5.5TTL22525900.04-very low-40~125781.732TSSOP24

(-) dash denotes: "Parameter value not specified for this product"

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4067BQ
DHVQFN24
(SOT815-1)
SOT815-1SOT815-1_118ActiveHC4067BQ HC4067BQ Standard Procedure Standard Procedure74HC4067BQ,118
( 9352 846 81118 )
74HC4067PW
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_118ActiveHC406774HC4067PW,118
( 9351 891 10118 )
74HCT4067BQ
DHVQFN24
(SOT815-1)
SOT815-1SOT815-1_118ActiveHT4067BQ HT4067BQ Standard Procedure Standard Procedure74HCT4067BQ,118
( 9352 847 04118 )
74HCT4067PW
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_118ActiveHCT406774HCT4067PW,118
( 9351 932 60118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4067PW
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_112Withdrawn / End-of-lifeHC406774HC4067PW,112
( 9351 891 10112 )
74HCT4067PW
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_112Withdrawn / End-of-lifeHCT406774HCT4067PW,112
( 9351 932 60112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC4067BQ935284681115
74HC4067PW9351891101122021-12-312022-06-3074HC4067PW
    74HCT4067BQ935284704115
    74HCT4067PW9351932601122021-12-312022-06-3074HCT4067PW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74HC4067BQ74HC4067BQ,11874HC4067BQAlways Pb-free
      74HC4067PW74HC4067PW,11874HC4067PWweek 10, 2005
      74HCT4067BQ74HCT4067BQ,11874HCT4067BQAlways Pb-free
      74HCT4067PW74HCT4067PW,11874HCT4067PWweek 10, 2005

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74HC4067PW74HC4067PW,11274HC4067PWweek 10, 2005
      74HCT4067PW74HCT4067PW,11274HCT4067PWweek 10, 2005
      Quality and reliability disclaimer

      Documentation (6)

      File nameTitleTypeDate
      74HC_HCT406716-channel analog multiplexer/demultiplexerData sheet2024-04-29
      AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
      HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT355-1plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-22
      SOT815-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm bodyPackage information2021-08-17

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.