Features and benefits
-
Wide supply voltage range from 1.0 to 6.0 V
-
CMOS low power dissipation
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Optimized for low-voltage applications: 1.0 V to 6.0 V
-
Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
-
Low ON resistance:
-
145 Ω (typical) at VCC - VEE = 2.0 V
-
90 Ω (typical) at VCC - VEE = 3.0 V
-
60 Ω (typical) at VCC - VEE = 4.5 V
-
-
Logic level translation:
-
To enable 3 V logic to communicate with ± 3 V analog signals
-
-
Typical ‘break before make’ built in
-
Complies with JEDEC standards:
- JESD8-7 (1.65 V to 1.95 V)
- JESD8-5 (2.3 V to 2.7 V)
- JESD8C (2.7 V to 3.6 V)
- JESD36 (4.5 V to 5.5 V)
- ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LV4052D | Production | SP4T-Z | 1.0 - 6.0 | TTL | 125 | 15 | 180 | 0.4 | -60 | very low | -40~125 | 78 | 3.5 | 37 | SO16 |
74LV4052PW | Production | SP4T-Z | 1.0 - 6.0 | TTL | 125 | 15 | 180 | 0.4 | -60 | very low | -40~125 | 113 | 1.7 | 40.7 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LV4052D | ![]() SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74LV4052D | 74LV4052D,118 ( 9351 758 40118 ) |
74LV4052PW | ![]() TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | LV4052 | 74LV4052PW,118 ( 9351 749 50118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LV4052D | 935175840112 | 2021-12-31 | 2022-06-30 | 74LV4052D | ||
74LV4052PW | 935174950112 | 2021-12-31 | 2022-06-30 | 74LV4052PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LV4052D | 74LV4052D,118 | 74LV4052D | ![]() | week 6, 2004 | |
74LV4052PW | 74LV4052PW,118 | 74LV4052PW | ![]() | week 17, 2005 |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
74LV4052 | Dual 4-channel analog multiplexer/demultiplexer | Data sheet | 2024-03-29 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
lv | lv Spice model | SPICE model | 2013-05-06 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
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
lv | lv Spice model | SPICE model | 2013-05-06 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.