74LVC1G384

Bilateral switch

The 74LVC1G384 is a single pole, single throw analog switch. It has two input/output terminals (Y and Z) and an enable pin (E). When E is HIGH, the analog switch is turned off. Control inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at control inputs makes the circuit tolerant of slower input rise and fall times.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Very low ON resistance:

    • 7.5 Ω (typical) at VCC = 2.7 V

    • 6.5 Ω (typical) at VCC = 3.3 V

    • 6 Ω (typical) at VCC = 5 V

  • 32 mA continuous switch current

  • High noise immunity

  • CMOS low power dissipation

  • TTL interface compatibility at 3.3 V

  • Latch-up performance meets requirements of JESD 78 Class I

  • Overvoltage tolerant inputs to 5.5 V

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusConfigurationVCC (V)Logic switching levelsRON (Ω)RON(FLAT) (Ω)f(-3dB) (MHz)THD (%)Xtalk (dB)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC1G384GMProductionSPST-NC1.65 - 5.5CMOS/LVTTL151.54400.001-very low-40~1253037.3152XSON6
74LVC1G384GNProductionSPST-NC1.65 - 5.5CMOS/LVTTL151.54400.001-very low-40~12531118.4193XSON6
74LVC1G384GSProductionSPST-NC1.65 - 5.5CMOS/LVTTL151.54400.001-very low-40~12530223.3200XSON6
74LVC1G384GVProductionSPST-NC1.65 - 5.5CMOS/LVTTL151.54400.001-very low-40~12525856.2160TSOP5
74LVC1G384GWProductionSPST-NC1.65 - 5.5CMOS/LVTTL151.54400.001-very low-40~12529971.1171TSSOP5
74LVC1G384GXProductionSPST-NC1.65 - 5.5CMOS/LVTTL151.54400.001-very low-40~125301-173X2SON5

(-) dash denotes: "Parameter value not specified for this product"

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC1G384GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132ActiveYL74LVC1G384GM,132
( 9352 843 19132 )
SOT886_115ActiveYL74LVC1G384GM,115
( 9352 843 19115 )
74LVC1G384GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActiveYL74LVC1G384GN,132
( 9352 917 85132 )
74LVC1G384GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActiveYL74LVC1G384GS,132
( 9352 929 13132 )
74LVC1G384GV
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveYL74LVC1G384GV,125
( 9352 745 82125 )
74LVC1G384GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveYL74LVC1G384GW,125
( 9352 745 81125 )
74LVC1G384GX
X2SON5
(SOT1226-3)
SOT1226-3SOT1226-3_125ActiveYL74LVC1G384GXH
( 9353 072 14125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC1G384GM74LVC1G384GM,13274LVC1G384GMAlways Pb-free
74LVC1G384GM74LVC1G384GM,11574LVC1G384GMAlways Pb-free
74LVC1G384GN74LVC1G384GN,13274LVC1G384GNAlways Pb-free
74LVC1G384GS74LVC1G384GS,13274LVC1G384GSAlways Pb-free
74LVC1G384GV74LVC1G384GV,12574LVC1G384GVweek 36, 2003
74LVC1G384GW74LVC1G384GW,12574LVC1G384GWweek 36, 2003
74LVC1G384GX74LVC1G384GXH74LVC1G384GXAlways Pb-free
Quality and reliability disclaimer

Documentation (22)

File nameTitleTypeDate
74LVC1G384Bilateral switchData sheet2023-08-23
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc1g38474LVC1G384 IBIS modelIBIS model2015-09-02
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT1226-3plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mmPackage information2020-08-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc1g38474LVC1G384 IBIS modelIBIS model2015-09-02

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.