74LVC1G53

2-channel analog multiplexer/demultiplexer

The 74LVC1G53 is a single-pole double-throw analog switch with a digital select input (S), two independent inputs/outputs (Y0 and Y1), a common input/output (Z) and a digital enable input (E). When E is HIGH, the switch is turned off. Control inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at control inputs makes the circuit tolerant of slower input rise and fall times.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Very low ON resistance:

    • 7.5 Ω (typical) at VCC = 2.7 V

    • 6.5 Ω (typical) at VCC = 3.3 V

    • 6 Ω (typical) at VCC = 5 V

  • Switch current capability of 32 mA

  • High noise immunity

  • CMOS low power consumption

  • TTL interface compatibility at 3.3 V

  • Latch-up performance meets requirements of JESD 78 Class I

  • Control inputs accept voltages up to 5 V

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusConfigurationVCC (V)Logic switching levelsRON (Ω)RON(FLAT) (Ω)f(-3dB) (MHz)THD (%)Xtalk (dB)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC1G53DCProductionSPDT-Z1.65 - 5.5CMOS/LVTTL151.53000.078-very low-40~12520334.1113VSSOP8
74LVC1G53DPProductionSPDT-Z1.65 - 5.5CMOS/LVTTL151.53000.078-very low-40~12521419.9105TSSOP8
74LVC1G53GNProductionSPDT-Z1.65 - 5.5CMOS/LVTTL151.53000.078-very low-40~12523810.6148XSON8
74LVC1G53GSProductionSPDT-Z1.65 - 5.5CMOS/LVTTL151.53000.078-very low-40~12527610.8146XSON8
74LVC1G53GTProductionSPDT-Z1.65 - 5.5CMOS/LVTTL151.53000.078-very low-40~1253276.1157XSON8

(-) dash denotes: "Parameter value not specified for this product"

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC1G53DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveV5374LVC1G53DC,125
( 9352 799 45125 )
74LVC1G53DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveV5374LVC1G53DP,125
( 9352 799 44125 )
74LVC1G53GN
XSON8
(SOT1116)
SOT1116REFLOW_BG-BD-1
SOT1116_115ActiveV374LVC1G53GN,115
( 9352 922 34115 )
74LVC1G53GS
XSON8
(SOT1203)
SOT1203REFLOW_BG-BD-1
SOT1203_115ActiveV374LVC1G53GS,115
( 9352 923 78115 )
74LVC1G53GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115ActiveV5374LVC1G53GT,115
( 9352 803 12115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC1G53DC74LVC1G53DC,12574LVC1G53DCAlways Pb-free
74LVC1G53DP74LVC1G53DP,12574LVC1G53DPAlways Pb-free
74LVC1G53GN74LVC1G53GN,11574LVC1G53GNAlways Pb-free
74LVC1G53GS74LVC1G53GS,11574LVC1G53GSAlways Pb-free
74LVC1G53GT74LVC1G53GT,11574LVC1G53GTAlways Pb-free
Quality and reliability disclaimer

Documentation (15)

File nameTitleTypeDate
74LVC1G532-channel analog multiplexer/demultiplexerData sheet2024-04-30
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc1g5374LVC1G53 IBIS modelIBIS model2015-02-19
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
MAR_SOT1203MAR_SOT1203 TopmarkTop marking2013-06-03
SOT1203plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm bodyPackage information2022-06-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03
MAR_SOT1116MAR_SOT1116 TopmarkTop marking2013-06-03
SOT1116plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm bodyPackage information2022-06-02
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc1g5374LVC1G53 IBIS modelIBIS model2015-02-19

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.