Features and benefits
-
Wide supply voltage range from 1.65 V to 5.5 V
-
Very low ON resistance:
-
10.4 Ω (typical) at VCC = 2.7 V
-
7.8 Ω (typical) at VCC = 3.3 V
-
6.2 Ω (typical) at VCC = 5 V
-
-
Switch current capability of 32 mA
-
Break-before-make switching
-
High noise immunity
-
CMOS low power consumption
-
TTL interface compatibility at 3.3 V
-
Latch-up performance exceeds 100 mA per JESD 78 Class II
-
Select input accepts voltages up to 5.5 V
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC2G3157DP | Production | SPDT | 1.65 - 5.5 | CMOS/LVTTL | 15 | 1.5 | 300 | 0.078 | -54 | very low | -40~125 | TSSOP10 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC2G3157DP | TSSOP10 (SOT552-1) | SOT552-1 | SSOP-TSSOP-VSO-WAVE | SOT552-1_118 | Active | YJ | 74LVC2G3157DPJ ( 9353 071 04118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC2G3157DP | 74LVC2G3157DPJ | 74LVC2G3157DP | Always Pb-free |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
74LVC2G3157 | Dual 10 Ohm single-pole double-throw analog switch | Data sheet | 2023-08-22 |
lvc2g3157 | 74LVC2G3157 IBIS model | IBIS model | 2015-12-13 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT552-1 | plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lvc2g3157 | 74LVC2G3157 IBIS model | IBIS model | 2015-12-13 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.