Features and benefits
-
Wide supply voltage range from 1.4 V to 4.3 V
-
Very low ON resistance (peak):
-
1.6 Ω (typical) at VCC = 1.4 V
-
1.0 Ω (typical) at VCC = 1.65 V
-
0.55 Ω (typical) at VCC = 2.3 V
-
0.50 Ω (typical) at VCC = 2.7 V
-
0.50 Ω (typical) at VCC = 4.3 V
-
-
Break-before-make switching
-
High noise immunity
-
ESD protection:
-
HBM ANSI/ESDA/JEDEC JS-001 exceeds 8000 V
-
CDM ANSI/ESDA/JEDEC JS-002 exceeds 1000 V
-
IEC61000-4-2 contact discharge exceeds 8000 V for switch ports
-
-
CMOS low-power consumption
-
Latch-up performance exceeds 100 mA per JESD78 Class II Level A
-
Low-switching threshold levels
-
Control input accepts voltages above supply voltage
-
Very low supply current, even when input is below VCC
-
High current handling capability (350 mA continuous current under 3.3 V supply)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Applications
-
Mobile phone
-
Tablet / Notebook
-
Wearables
Parametrics
Type number | Product status | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
XS3A1T3157GM | Production | SPDT-Z | 1.4 - 4.3 | CMOS/LVTTL | 0.5 | 0.2 | 40 | 0.03 | -90 | ultra low | -40~125 | 247 | 119 | XSON6 |
XS3A1T3157GS | Production | SPDT-Z | 1.4 - 4.3 | CMOS/LVTTL | 0.5 | 0.2 | 40 | 0.03 | -90 | ultra low | -40~125 | 247 | 193 | XSON6 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
XS3A1T3157GM | ![]() XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_115 | Active | aL | XS3A1T3157GMX ( 9356 909 68115 ) |
XS3A1T3157GS | ![]() XSON6 (SOT1202) | SOT1202 | REFLOW_BG-BD-1 | SOT1202_125 | Active | aL | XS3A1T3157GSH ( 9356 909 69125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
XS3A1T3157GM | XS3A1T3157GMX | XS3A1T3157GM | ![]() | ||
XS3A1T3157GS | XS3A1T3157GSH | XS3A1T3157GS | ![]() |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
XS3A1T3157 | Low-ohmic single-pole double-throw analog switch | Data sheet | 2020-03-17 |
xs3a1t3157 | XS3A1T3157 IBIS model | IBIS model | 2020-09-11 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
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
xs3a1t3157 | XS3A1T3157 IBIS model | IBIS model | 2020-09-11 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.