Features and benefits
-
Wide supply voltage range from 1.4 V to 4.3 V
-
Very low ON resistance (peak):
-
1.6 Ω (typical) at VCC = 1.4 V
-
1.0 Ω (typical) at VCC = 1.65 V
-
0.55 Ω (typical) at VCC = 2.3 V
-
0.5 Ω (typical) at VCC = 2.7 V
-
0.5 Ω (typical) at VCC = 4.3 V
-
-
Break-before-make switching
-
High noise immunity
-
ESD protection:
-
HBM ANSI/ESDA/JEDEC JS-001 exceeds 4000 V
-
CDM ANSI/ESDA/JEDEC JS-002 exceeds 1000 V
-
IEC61000-4-2 contact discharge exceeds 8000 V for switch ports
-
-
CMOS low-power consumption
-
Latch-up performance exceeds 100 mA per JESD78 Class II Level A
-
1.8 V control logic at VCC = 3.6 V
-
Control input accepts voltages above supply voltage
-
Very low supply current, even when input is below VCC
-
High current handling capability (350 mA continuous current under 3.3 V supply)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Applications
-
Appliances
-
Communication Systems
-
Medical Equipment
-
Analog Sensor Monitoring
-
Audio Routing/Switching
-
Test and Measurement
Parametrics
Type number | Product status | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
XS3A4053PW | Production | SPDT-Z | 1.4 - 4.3 | CMOS/LVTTL | 0.5 | 0.13 | 40 | 0.04 | -90 | ultra low | -40~125 | 115 | 2.2 | 43.1 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
XS3A4053PW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | S3A4053 | XS3A4053PWJ ( 9356 912 41118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
XS3A4053PW | XS3A4053PWJ | XS3A4053PW |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
XS3A4053 | Triple low-ohmic single-pole double-throw analog switch | Data sheet | 2022-02-11 |
xs3a4053 | XS3A4053 IBIS model | IBIS model | 2022-02-14 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
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
xs3a4053 | XS3A4053 IBIS model | IBIS model | 2022-02-14 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.