Features and benefits
-
Supply voltage range from VCC = 4.5 V to 5.5 V
-
Very low ON resistance: 4 Ω (typical) at VCC = 5 V
-
Switch inputs voltage range: VSW = GND to VCC
-
Control input voltage range: VI(S) = GND to VCC
-
Latch-up performance exceeds 200 mA per JESD 78 Class II level A
-
ESD protection:
-
HBM: ANSI/ESDA/Jedec JS-001 Class 2 exceeds 2 kV
-
CDM: ANSI/ESDA/Jedec JS-002 Class C3 exceeds 1 kV
-
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
XS5A1T4157GW | Production | SPDT | 4.5 - 5.5 | LV | 4 | 0.9 | 190 | - | -76 | very low | -40~125 | TSSOP6 |
(-) dash denotes: "Parameter value not specified for this product"
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
XS5A1T4157GW | TSSOP6 (SOT363-2) | SOT363-2 | SOT363-2_125 | Active | zb | XS5A1T4157GWH ( 9356 911 01125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
XS5A1T4157GW | XS5A1T4157GWH | XS5A1T4157GW |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
XS5A1T4157 | Low-ohmic single-pole double-throw analog switch | Data sheet | 2022-02-09 |
xs5a1t4157 | IBIS model of XS5A1T4157 | IBIS model | 2021-05-25 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
xs5a1t4157 | IBIS model of XS5A1T4157 | IBIS model | 2021-05-25 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.