74CBTLV1G125

Single bus switch

The 74CBTLV1G125 is a single high-speed line switch. The switch is disabled when the output enable (OE) input is high.

To ensure the high-impedance OFF-state during power-up or power-down, tie OE to the VCC through a pull-up resistor. The current-sinking capability of the driver determines the minimum value of the resistor.

Schmitt-trigger action at control inputs makes the circuit tolerant of slower input rise and fall times. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Supply voltage range from 2.3 V to 3.6 V

  • Overvoltage tolerant control inputs to 3.6 V

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

  • 5 Ω switch connection between two ports

  • Rail to rail switching on data I/O ports

  • CMOS low power consumption

  • Latch-up performance meets requirements of JESD78 Class I

  • IOFF circuitry provides partial Power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)VPASS (V)Logic switching levelsRON (Ω)f(-3dB) (MHz)Nr of bitstpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74CBTLV1G125GMProduction2.3 - 3.63.3CMOS/LVTTL740010.2very low-40~1253037.3153XSON6
74CBTLV1G125GNProduction2.3 - 3.63.3CMOS/LVTTL740010.2very low-40~12531218.7194XSON6
74CBTLV1G125GSProduction2.3 - 3.63.3CMOS/LVTTL740010.2very low-40~12530323.7201XSON6
74CBTLV1G125GVProduction2.3 - 3.63.3CMOS/LVTTL740010.2very low-40~12525956.6160TSOP5
74CBTLV1G125GWProduction2.3 - 3.63.3CMOS/LVTTL740010.2very low-40~12530071.7171TSSOP5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74CBTLV1G125GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_115ActivebM74CBTLV1G125GM,115
( 9352 803 17115 )
74CBTLV1G125GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActivebM74CBTLV1G125GN,132
( 9352 917 67132 )
74CBTLV1G125GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActivebM74CBTLV1G125GS,132
( 9352 928 92132 )
74CBTLV1G125GV
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125Activeb2574CBTLV1G125GV,125
( 9352 803 18125 )
74CBTLV1G125GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActivebM74CBTLV1G125GW,125
( 9352 803 19125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74CBTLV1G125GM74CBTLV1G125GM,11574CBTLV1G125GMAlways Pb-free
74CBTLV1G125GN74CBTLV1G125GN,13274CBTLV1G125GNAlways Pb-free
74CBTLV1G125GS74CBTLV1G125GS,13274CBTLV1G125GSAlways Pb-free
74CBTLV1G125GV74CBTLV1G125GV,12574CBTLV1G125GVAlways Pb-free
74CBTLV1G125GW74CBTLV1G125GW,12574CBTLV1G125GWAlways Pb-free
Quality and reliability disclaimer

Documentation (19)

File nameTitleTypeDate
74CBTLV1G125Single bus switchData sheet2024-06-24
AN10161PicoGate Logic footprintsApplication note2002-10-29
cbtlv1g125CBTLV1G125 IBIS modelIBIS model2022-01-14
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
cbtlv1g125CBTLV1G125 IBIS modelIBIS model2022-01-14

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.