74CBTLV3126

4-bit bus switch

The 74CBTLV3126 provides a 4-bit high-speed bus switch with separate output enable inputs (1OE to 4OE). The low on-state resistance of the switch allows connections to be made with minimal propagation delay. The switch is disabled (high-impedance OFF-state) when the output enable (nOE) input is LOW.

To ensure the high-impedance OFF-state during power-up or power-down, nOE should be tied to the GND through a pull-down resistor. The minimum value of the resistor is determined by the current-sinking capability of the driver.

Schmitt trigger action at control input makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 2.3 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Supply voltage range from 2.3 V to 3.6 V

  • Standard '126'-type pinout

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8-B/JESD36 (2.7 V to 3.6 V)

  • 5 Ω switch connection between two ports

  • Rail to rail switching on data I/O ports

  • CMOS low power consumption

  • Latch-up performance exceeds 250 mA per JESD78B Class I level A

  • IOFF circuitry provides partial Power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)VPASS (V)Logic switching levelsRON (Ω)f(-3dB) (MHz)Nr of bitstpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74CBTLV3126BQProduction2.3 - 3.63.3CMOS/LVTTL740040.2very low-40~12510721.375DHVQFN14
74CBTLV3126DSProduction2.3 - 3.63.3CMOS/LVTTL740040.2very low-40~12514842.0-SSOP16
74CBTLV3126PWProduction2.3 - 3.63.3CMOS/LVTTL740040.2very low-40~1251418.068TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74CBTLV3126BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveV312674CBTLV3126BQ,115
( 9352 893 42115 )
74CBTLV3126DS
SSOP16
(SOT519-1)
SOT519-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
SOT519-1_118ActiveTLV312674CBTLV3126DS,118
( 9352 893 43118 )
74CBTLV3126PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveTLV312674CBTLV3126PW,118
( 9352 893 44118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74CBTLV3126DS935289343112
74CBTLV3126PW935289344112

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74CBTLV3126BQ74CBTLV3126BQ,11574CBTLV3126BQAlways Pb-free
74CBTLV3126DS74CBTLV3126DS,11874CBTLV3126DSAlways Pb-free
74CBTLV3126PW74CBTLV3126PW,11874CBTLV3126PWAlways Pb-free
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
74CBTLV31264-bit bus switchData sheet2024-04-11
cbtlv312674CBTLV3126 IBIS modelIBIS model2015-02-22
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SSOP-TSSOP-VSO-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
SOT519-1plastic, shrink small outline package; 16 leads; 0.635 mm pitch; 4.9 mm x 3.9 mm x 1.73 mm bodyPackage information2022-06-20

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
cbtlv312674CBTLV3126 IBIS modelIBIS model2015-02-22

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.