74CBTLVD3245

8-bit level-shifting bus switch with output enable

The 74CBTLVD3245 is an 8-pole, single-throw bus switch. The device features a single output enable input (OE) that controls eight switch channels. The switches are disabled when OE is HIGH. Schmitt trigger action at control inputs makes the circuit tolerant of slower input rise and fall times. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Supply voltage range from 3.0 V to 3.6 V

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-B/JESD36 (3.0 V to 3.6 V)

  • 5 Ω switch connection between two ports

  • Rail to rail switching on data I/O ports

  • CMOS low power consumption

  • Latch-up performance exceeds 250 mA per JESD78B Class I level A

  • IOFF circuitry provides partial Power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)VPASS (V)Logic switching levelsRON (Ω)f(-3dB) (MHz)Nr of bitstpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74CBTLVD3245BQProduction3.0 - 3.61.8CMOS/LVTTL740080.2very low-40~125767.347DHVQFN20
74CBTLVD3245PWProduction3.0 - 3.61.8CMOS/LVTTL740080.2very low-40~125994.343.4TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74CBTLVD3245BQ
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveTLVD324574CBTLVD3245BQ,115
( 9352 941 03115 )
74CBTLVD3245PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveLVD324574CBTLVD3245PW,118
( 9352 941 04118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74CBTLVD3245PW/Q10AU9356906841182019-06-302019-12-3174CBTLVD3245PW

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74CBTLVD3245BQ74CBTLVD3245BQ,11574CBTLVD3245BQAlways Pb-free
    74CBTLVD3245PW74CBTLVD3245PW,11874CBTLVD3245PWAlways Pb-free
    Quality and reliability disclaimer

    Documentation (6)

    File nameTitleTypeDate
    74CBTLVD32458-bit level-shifting bus switch with output enableData sheet2024-06-24
    cbtlvd324574CBTLVD3245 IBIS modelIBIS model2013-06-12
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyPackage information2022-06-21
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    cbtlvd324574CBTLVD3245 IBIS modelIBIS model2013-06-12

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.