Features and benefits
-
5 Ω switch connection between two ports
-
Direct interface with TTL levels
-
Overvoltage tolerant control inputs to 5.5 V
-
IOFF circuitry provides partial Power-down mode operation
-
Latch-up protection exceeds 100 mA per JESD78B
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C
Parametrics
Type number | Product status | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CBT3306GT | Production | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 2 | 0.25 | very low | -40~85 | 353 | 7.6 | 175 | XSON8 |
CBT3306PW | Production | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 2 | 0.25 | very low | -40~85 | 120 | 30.0 | 87.5 | TSSOP8 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
CBT3306GT | ![]() XSON8 (SOT833-1) | SOT833-1 | SOT833-1_115 | Active | F06 | CBT3306GT,115 ( 9352 908 13115 ) | |
CBT3306PW | ![]() TSSOP8 (SOT530-1) | SOT530-1 | SOT530-1_118 | Active | 3306 | CBT3306PW,118 ( 9352 704 98118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
CBT3306GT | CBT3306GT,115 | CBT3306GT | ![]() | Always Pb-free | |
CBT3306PW | CBT3306PW,118 | CBT3306PW | ![]() | week 9, 2005 |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
CBT3306 | Dual bus switch | Data sheet | 2024-06-06 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
cbt3306 | cbt3306 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT530-1 | plastic, thin shrink small outline package; 8 terminals; 0.65 mm pitch; 3 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
cbt3306 | cbt3306 IBIS model | IBIS model | 2013-04-07 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.