CBTD3306

Dual bus switch with level shifting

The CBTD3306 dual FET bus switch features independent line switches. Each switch is disabled when the associated output enable (nOE) input is HIGH.

Features and benefits

  • Designed to be used in 5 V to 3.3 V level shifting applications with internal diode

  • 5 Ω switch connection between two ports

  • TTL-compatible input levels

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up protection exceeds 100 mA per JESD78B

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)VPASS (V)Logic switching levelsRON (Ω)f(-3dB) (MHz)Nr of bitstpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
CBTD3306GTProduction4.5 - 5.53.3TTL730020.25very low-40~853537.6175XSON8
CBTD3306PWProduction4.5 - 5.53.3TTL730020.25very low-40~8512030.087.5TSSOP8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
CBTD3306GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115ActiveW06CBTD3306GT,115
( 9352 914 21115 )
CBTD3306PW
TSSOP8
(SOT530-1)
SOT530-1SOT530-1_118ActiveD306CBTD3306PW,118
( 9352 705 12118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
CBTD3306GTCBTD3306GT,115CBTD3306GTAlways Pb-free
CBTD3306PWCBTD3306PW,118CBTD3306PWweek 9, 2005
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
CBT3306Dual bus switchData sheet2024-06-06
CBTD3306Dual bus switch with level shiftingData sheet2024-06-05
AN90010Pin FMEA for CBT(D) familyApplication note2019-10-28
cbtd3306cbtd3306 IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT530-1plastic, thin shrink small outline package; 8 terminals; 0.65 mm pitch; 3 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
cbtd3306cbtd3306 IBIS modelIBIS model2013-04-07

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.