AVC logic devices are specified over 1.2 V to 3.6 V (standard) or 0.8 V to 3.6 V (dual supply transceivers). With a typical propagation delay of 1.5 ns, AVC is one of the fastest families in the world. To reduce under and overshoot output options include source terminated balanced 12 mA drive (AVCM) and dynamically controlled outputs (DCO) that increase output impedance after the output transition is completed, to enable termination while maintaining a high signal rate.
Over voltage tolerant I/O, source termination resistor, bus hold, power OFF and DCO are some of the advanced features of these devices making them ideal for parallel interface applications.
AVC products are available in TSSOP and innovative leadless MicroPak and DQFN packages for PCB space saving. Our AVC parallel interface products are fully specified from -40 °C to 85 °C, the dual supply level translating transceivers are fully specified from -40 °C to 125 °C.
Key features and benefits
Features and benefits
- 1.5 ns typical propagation delay
- Dynamically controlled outputs
- Wide supply range (1.2 V to 3.6 V)
- 3.6 volt tolerant I/O
- IOFF supports partial power down mode
- Optional: Buffers and drivers with 15 Ω integrated series termination
- Optional: Bus-Hold on data inputs
- Dual supply level translation
- Bus interface functions available in 16‑bit versions
Key applications
Applications
- High-end workstations, servers, and desktop PCs
- High-end telecommunication switching equipment
- Telecommunication base stations
- Memory modules
- Voltage level translation
Parametric search

Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74AVCH2T45DC-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVCH1T45GW-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC4T774PW-Q100 | 4-bit dual supply translating transceiver; 3-state | Production | |
74AVC4T774GU-Q100 | 4-bit dual supply translating transceiver; 3-state | Production | |
74AVC4T774BQ-Q100 | 4-bit dual supply translating transceiver; 3-state | Production | |
74AVC2T245GU-Q100 | 2-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC16T245DGV-Q100 | 16-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC16373DGG | 16-bit D-type transparent latch; 3.6 V tolerant; 3-state | EndOfLife | |
74AVCH16244DGG | 16-bit buffer/line driver; 3.6 V tolerant; 3-state | EndOfLife | |
74AVC16245DGG | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74AVCH16245DGG | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74AVC16374DGG | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | EndOfLife | |
74AVC16334ADGG | 16-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3‑state | EndOfLife | |
74AVC16244DGG | 16-bit buffer/line driver; 3.6 V tolerant; 3-state | EndOfLife | |
74AVC1T8128GS | Single dual-supply translating 2-input NOR with enable | Production | |
74AVC1T8832GS | Single dual-supply translating 2-input OR with strobe | Production | |
74AVC4T3144GU12 | 4-bit dual-supply buffer/level translator; 3-state | Production | |
74AVC4T3144GU12-Q100 | 4-bit dual-supply buffer/level translator; 3-state | Production | |
74AVCH4T245D-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH4T245PW-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH4T245BQ-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4TD245BQ-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC16834ADGG | 18-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state | EndOfLife | |
74AVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74AVC16835ADGG | 18-bit registered driver with Dynamic Controlled Outputs; 3-state | EndOfLife | |
74AVC16836ADGG | 20-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state | EndOfLife | |
74AVC16374DGG-Q100 | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | EndOfLife | |
74AVC1T45GW-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC4T245PW-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T245GU-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC8T245PW-Q100 | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC1T45GS-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC1T45GM-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T45GT-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T45DP-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC4T245D-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC9112GT | 1-to-4 fan-out buffer | Production | |
74AVC8T245BQ-Q100 | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC2T45DC-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC9112DC | 1-to-4 fan-out buffer | Production | |
74AVC4T245BQ-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC2T45GS-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T45GD-Q100 | EndOfLife |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74AVCH2T45DC-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVCH1T45GW-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC4T774PW-Q100 | 4-bit dual supply translating transceiver; 3-state | Production | |
74AVC4T774GU-Q100 | 4-bit dual supply translating transceiver; 3-state | Production | |
74AVC4T774BQ-Q100 | 4-bit dual supply translating transceiver; 3-state | Production | |
74AVC2T245GU-Q100 | 2-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC16T245DGV-Q100 | 16-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T3144GU12-Q100 | 4-bit dual-supply buffer/level translator; 3-state | Production | |
74AVCH4T245D-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH4T245PW-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVCH4T245BQ-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4TD245BQ-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state | EndOfLife | |
74AVC16374DGG-Q100 | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | EndOfLife | |
74AVC1T45GW-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC4T245PW-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC4T245GU-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC8T245PW-Q100 | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC1T45GS-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC1T45GM-Q100 | Dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T45GT-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T45DP-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC4T245D-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC8T245BQ-Q100 | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC2T45DC-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC4T245BQ-Q100 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC2T45GS-Q100 | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | Production | |
74AVC2T45GD-Q100 | EndOfLife |
Documentation
File name | Title | Type | Date |
---|---|---|---|
vp_1313756949881_ja_JP.zip | Advanced Very-low-voltage CMOS AVC(M) | Value proposition | 2014-03-21 |
vp_1313756949881_zh_CN.zip | Advanced Very-low-voltage CMOS AVC(M) | Value proposition | 2017-03-04 |
vp_1313756949881.zip | Advanced Very-low-voltage CMOS AVC(M) | Value proposition | 2018-07-23 |
X2QFN10_top_large.png | X2QFN10_top_large_mk | Marcom graphics | 2018-07-25 |
AN90007.pdf | Pin FMEA for AVC family | Application note | 2018-11-30 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.