Key features and benefits
- Smallest and thinnest package in 14, 16, 20 and 24.
- Significant space savings up to 25% on a PCB area compare to competitors’ packages (16 pin package as a reference).
- 45% of space saving compare to industry standard DQFN package (16 pin package as a reference).
- Small footprint and thinness of the package make it conducive for space constrained applications.
- Delivers better performance due to closer placement of supply bypass capacitor C.
- Control plan in place for process, product & package
- RoHS and dark-green compliant
Featured packages
Latest videos
Introducing DHXQFN packages
Parametric search
![](/.resources/nexperia-theme/images/ps/ajax-loader.gif)
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74AVC4T245BZ | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74AVC8T245BZ | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Production | |
74HC595BZ | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
74LV14ABZ | Hex inverting Schmitt trigger | Production | |
74LVC14ABZ | Hex inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC244ABZ | Octal buffer/line driver; 3-state | Production | |
74LVC245ABZ | Octal bus transceiver; 3-state | Production | |
74LVC8T245BZ | 8-bit dual supply translating transceiver; 3-state | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
sot8014-1_3d | DHXQFN14: plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package; no leads; 14 terminals; 0.4 mm pitch; body 2 mm x 2 mm x 0.48 mm | Outline 3d | 2021-06-10 |
SOT8014-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 14 terminals; 0.4 mm pitch; body 2 mm x 2 mm x 0.48 mm | Package information | 2023-02-28 |
SOT8016-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 16 terminals; 0.4 mm pitch; body 2 mm x 2.4 mm x 0.48 mm | Package information | 2023-02-03 |
SOT8020-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 20 terminals; 0.4 mm pitch; body 2 mm x 3.2 mm x 0.48 mm | Package information | 2023-02-28 |
SOT8024-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 24 terminals; 0.4 mm pitch; body 2 mm x 4 mm x 0.48 mm | Package information | 2023-02-28 |
2021-0002_NEX_083_DHXQFN_Leaflet_v05 | Industry’s smallest and thinnest package in 14, 16, 20 and 24 pins for Standard Logic functions | Leaflet | 2021-06-29 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (8)
File name | Title | Type | Date |
---|---|---|---|
74AVC4T245 | 4-bit dual supply translating transceiver with configurable voltage translation; 3-state | Data sheet | 2024-04-11 |
74AVC8T245 | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Data sheet | 2024-06-25 |
74HC_HCT595 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Data sheet | 2024-03-20 |
74LV14A | Hex inverting Schmitt trigger | Data sheet | 2024-04-08 |
74LVC14A | Hex inverting Schmitt trigger with 5 V tolerant input | Data sheet | 2024-02-13 |
74LVC_LVCH244A | Octal buffer/line driver; 3-state | Data sheet | 2023-08-08 |
74LVC_LVCH245A | Octal bus transceiver; 3-state | Data sheet | 2023-08-08 |
74LVC_LVCH8T245 | 8-bit dual supply translating transceiver; 3-state | Data sheet | 2023-08-10 |