Size reduction XSON6 compared to TSSOP6
![image](/scale-image/w-600/documents/marcom-graphics/Nexperia_TSSOP6_vs_XSON6.jpg)
MicroPak packages are leadless Mini Logic packages which house the same silicon die as larger leaded PicoGate packages. Along with the smaller footprint, this ensures identical electrical performance is assured. Signal integrity may also improve due to lower package parasitic inductance. MicroPak solutions’ tiny size saves valuable board real estate thanks to 0.5 mm as well as state of the art 0.35 mm and 0.30 mm pad pitch.
MicroPak leadless Mini Logic packages are an ideal choice for space-constrained applications where PCB space and low cost assembly is critical. With their larger pads, MicroPak packages offer easier component placement as well as improved strength, reliability, and thermal characteristics over similar sized BGA solutions.
Key features and benefits
- Very small footprint
- 0.5 mm, 0.35 mm and 0.30 mm pitch options
- Low profile height (0.5 mm or 0.35 mm)
- Leadless, no bent leads
- No co-planarity issues
- Pb-free, RoHS and dark green compliant
- Temperature range -40 °C to 125 °C
- AEC-Q100 qualified
Key applications
- Space constrained applications
- Consumer electronics
- Portable and mobile devices
- Automotive
Parametric search
![](/.resources/nexperia-theme/images/ps/ajax-loader.gif)
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74AHC1G04GM | Inverter | Production | |
74AHCT1G04GM | Inverter | Production | |
74AHC1G125GM | Bus buffer/line driver; 3-state | Production | |
74AHCT1G125GM | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GM | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GM | Bus buffer/line driver; 3-state | Production | |
74AHC3G04GT | Inverter | Production | |
74AHC3G14GT | Triple inverting Schmitt trigger | Production | |
74AHCT3G14GT | Triple inverting Schmitt trigger | Production | |
74AUP1G00GM | Low-power 2-input NAND gate | Production | |
74AUP1G00GN | Low-power 2-input NAND gate | Production | |
74AUP1G00GS | Low-power 2-input NAND gate | Production | |
74AUP1G00GX | Low-power 2-input NAND gate | Production | |
74AUP1G02GM | Low-power 2-input NOR gate | Production | |
74AUP1G02GN | Low-power 2-input NOR gate | Production | |
74AUP1G02GS | Low-power 2-input NOR gate | Production | |
74AUP1G02GX | Low-power 2-input NOR gate | Production | |
74AUP1G04GM | Low-power inverter | Production | |
74AUP1G04GN | Low-power inverter | Production | |
74AUP1G04GS | Low-power inverter | Production | |
74AUP1G04GX | Low-power inverter | Production | |
74AUP1G06GM | Low-power inverter with open-drain output | Production | |
74AUP1G06GN | Low-power inverter with open-drain output | Production | |
74AUP1G06GS | Low-power inverter with open-drain output | Production | |
74AUP1G06GX | Low-power inverter with open-drain output | Production | |
74AUP1G07GF | Low-power buffer with open-drain output | Not for design in | |
74AUP1G07GM | Low-power buffer with open-drain output | Production | |
74AUP1G07GN | Low-power buffer with open-drain output | Production | |
74AUP1G07GS | Low-power buffer with open-drain output | Production | |
74AUP1G07GX | Low-power buffer with open-drain output | Production | |
74AUP1G08GF | Low-power 2-input AND gate | Not for design in | |
74AUP1G08GM | Low-power 2-input AND gate | Production | |
74AUP1G08GN | Low-power 2-input AND gate | Production | |
74AUP1G08GS | Low-power 2-input AND gate | Production | |
74AUP1G08GX | Low-power 2-input AND gate | Production | |
74AUP1G08GM-Q100 | Low-power 2-input AND gate | Production | |
74AUP1G0832GM | Low-power 3-input AND-OR gate | Production | |
74AUP1G0832GN | Low-power 3-input AND-OR gate | Production | |
74AUP1G0832GS | Low-power 3-input AND-OR gate | Production | |
74AUP1G09GF | Low-power 2-input AND gate with open-drain | Not for design in | |
74AUP1G09GM | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G09GN | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G09GS | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G09GX | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G11GM | Low-power 3-input AND gate | Production | |
74AUP1G11GN | Low-power 3-input AND gate | Production | |
74AUP1G11GS | Low-power 3-input AND gate | Production | |
74AUP1G125GM | Low-power buffer/line driver; 3-state | Production | |
74AUP1G125GN | Low-power buffer/line driver; 3-state | Production | |
74AUP1G125GS | Low-power buffer/line driver; 3-state | Production | |
74AUP1G125GX | Low-power buffer/line driver; 3-state | Production | |
74AUP1G125GM-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP1G125GS-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP1G126GM | Low-power buffer/line driver; 3-state | Production | |
74AUP1G126GN | Low-power buffer/line driver; 3-state | Production | |
74AUP1G126GS | Low-power buffer/line driver; 3-state | Production | |
74AUP1G126GX | Low-power buffer/line driver; 3-state | Production | |
74AUP1G132GM | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G132GN | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G132GS | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G132GX | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G14GM | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GN | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GS | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GX | Low-power Schmitt trigger inverter | Production | |
74AUP1G157GM | Low-power 2-input multiplexer | Production | |
74AUP1G157GN | Low-power 2-input multiplexer | Production | |
74AUP1G157GS | Low-power 2-input multiplexer | Production | |
74AUP1G157GM-Q100 | Low-power 2-input multiplexer | Production | |
74AUP1G158GM | Low-power 2-input multiplexer; inverting | Production | |
74AUP1G158GN | Low-power 2-input multiplexer; inverting | Production | |
74AUP1G158GS | Low-power 2-input multiplexer; inverting | Production | |
74AUP1G16GM | Low-power buffer | Production | |
74AUP1G17GM | Low-power Schmitt trigger | Production | |
74AUP1G17GN | Low-power Schmitt trigger | Production | |
74AUP1G17GS | Low-power Schmitt trigger | Production | |
74AUP1G17GX | Low-power Schmitt trigger | Production | |
74AUP1G175GM | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G175GN | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G175GS | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G18GM | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
74AUP1G18GN | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
74AUP1G18GS | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
74AUP1G19GM | Low-power 1-of-2 decoder/demultiplexer | Production | |
74AUP1G19GN | Low-power 1-of-2 decoder/demultiplexer | Production | |
74AUP1G19GS | Low-power 1-of-2 decoder/demultiplexer | Production | |
74AUP1G240GM | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G240GN | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G240GS | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G240GX | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G32GM | Low-power 2-input OR-gate | Production | |
74AUP1G32GN | Low-power 2-input OR-gate | Production | |
74AUP1G32GS | Low-power 2-input OR-gate | Production | |
74AUP1G32GX | Low-power 2-input OR-gate | Production | |
74AUP1G32GM-Q100 | Low-power 2-input OR-gate | Production | |
74AUP1G3208GF | Low-power 3-input OR-AND gate | Not for design in | |
74AUP1G3208GM | Low-power 3-input OR-AND gate | Production | |
74AUP1G3208GN | Low-power 3-input OR-AND gate | Production | |
74AUP1G3208GS | Low-power 3-input OR-AND gate | Production | |
74AUP1G332GM | Low-power 3-input OR-gate | Production | |
74AUP1G332GN | Low-power 3-input OR-gate | Production | |
74AUP1G332GS | Low-power 3-input OR-gate | Production | |
74AUP1G34GM | Low-power buffer | Production | |
74AUP1G34GN | Low-power buffer | Production | |
74AUP1G34GS | Low-power buffer | Production | |
74AUP1G34GX | Low-power buffer | Production | |
74AUP1G373GM | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G373GN | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G373GS | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G374GM | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G374GN | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G374GS | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G38GM | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G38GN | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G38GS | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G38GX | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G386GM | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP1G386GN | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP1G386GS | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP1G57GM | Low-power configurable multiple function gate | Production | |
74AUP1G57GN | Low-power configurable multiple function gate | Production | |
74AUP1G57GS | Low-power configurable multiple function gate | Production | |
74AUP1G58GM | Low-power configurable multiple function gate | Production | |
74AUP1G58GN | Low-power configurable multiple function gate | Production | |
74AUP1G58GS | Low-power configurable multiple function gate | Production | |
74AUP1G74GN | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G74GS | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G74GT | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G79GM | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G79GN | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G79GS | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G79GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80GM | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80GN | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80GS | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G86GM | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G86GN | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G86GS | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G86GX | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G885GN | Low-power dual function gate | Production | |
74AUP1G885GS | Low-power dual function gate | Production | |
74AUP1G885GT | Low-power dual function gate | Production | |
74AUP1G97GM | Low-power configurable multiple function gate | Production | |
74AUP1G97GN | Low-power configurable multiple function gate | Production | |
74AUP1G97GS | Low-power configurable multiple function gate | Production | |
74AUP1G98GM | Low-power configurable multiple function gate | Production | |
74AUP1G98GN | Low-power configurable multiple function gate | Production | |
74AUP1G98GS | Low-power configurable multiple function gate | Production | |
74AUP1GU04GM | Low-power unbuffered inverter | Production | |
74AUP1GU04GN | Low-power unbuffered inverter | Production | |
74AUP1GU04GS | Low-power unbuffered inverter | Production | |
74AUP1GU04GX | Low-power unbuffered inverter | Production | |
74AUP1Z04GM | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1Z04GN | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1Z04GS | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1Z125GM | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP1Z125GN | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP1Z125GS | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP2G00GN | Low-power dual 2-input NAND gate | Production | |
74AUP2G00GS | Low-power dual 2-input NAND gate | Production | |
74AUP2G00GT | Low-power dual 2-input NAND gate | Production | |
74AUP2G02GN | Low-power dual 2-input NOR gate | Production | |
74AUP2G02GS | Low-power dual 2-input NOR gate | Production | |
74AUP2G02GT | Low-power dual 2-input NOR gate | Production | |
74AUP2G04GM | Low-power dual inverter | Production | |
74AUP2G04GN | Low-power dual inverter | Production | |
74AUP2G04GS | Low-power dual inverter | Production | |
74AUP2G06GM | Low-power dual inverter with open-drain output | Production | |
74AUP2G06GN | Low-power dual inverter with open-drain output | Production | |
74AUP2G06GS | Low-power dual inverter with open-drain output | Production | |
74AUP2G0604GM | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP2G0604GN | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP2G0604GS | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP2G07GM | Low-power dual buffer with open-drain output | Production | |
74AUP2G07GN | Low-power dual buffer with open-drain output | Production | |
74AUP2G07GS | Low-power dual buffer with open-drain output | Production | |
74AUP2G08GN | Low-power dual 2-input AND gate | Production | |
74AUP2G08GS | Low-power dual 2-input AND gate | Production | |
74AUP2G08GT | Low-power dual 2-input AND gate | Production | |
74AUP2G125GN | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G125GS | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G125GT | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G126GN | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G126GS | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G126GT | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G132GN | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G132GS | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G132GT | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G14GM | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G14GN | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G14GS | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G157GN | Low-power 2-input multiplexer | Production | |
74AUP2G157GS | Low-power 2-input multiplexer | Production | |
74AUP2G157GT | Low-power 2-input multiplexer | Production | |
74AUP2G16GM | Low-power dual buffer | Production | |
74AUP2G17GM | Low-power dual Schmitt trigger | Production | |
74AUP2G17GN | Low-power dual Schmitt trigger | Production | |
74AUP2G17GS | Low-power dual Schmitt trigger | Production | |
74AUP2G240GN | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP2G240GS | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP2G240GT | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP2G241GN | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G241GS | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G241GT | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G32GN | Low-power dual 2-input OR gate | Production | |
74AUP2G32GS | Low-power dual 2-input OR gate | Production | |
74AUP2G32GT | Low-power dual 2-input OR gate | Production | |
74AUP2G34GM | Low-power dual buffer | Production | |
74AUP2G34GN | Low-power dual buffer | Production | |
74AUP2G34GS | Low-power dual buffer | Production | |
74AUP2G3404GM | Low-power buffer and inverter | Production | |
74AUP2G3404GN | Low-power buffer and inverter | Production | |
74AUP2G3404GS | Low-power buffer and inverter | Production | |
74AUP2G3407GM | Low-power single buffer; single buffer with open-drain | Production | |
74AUP2G3407GN | Low-power single buffer; single buffer with open-drain | Production | |
74AUP2G3407GS | Low-power single buffer; single buffer with open-drain | Production | |
74AUP2G38GN | Low-power dual 2-input NAND gate; open drain | Production | |
74AUP2G38GS | Low-power dual 2-input NAND gate; open drain | Production | |
74AUP2G38GT | Low-power dual 2-input NAND gate; open drain | Production | |
74AUP2G79GN | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G79GS | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G79GT | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G80GN | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G80GS | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G80GT | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G86GN | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G86GS | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G86GT | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP2GU04GM | Low-power dual unbuffered inverter | Production | |
74AUP2GU04GN | Low-power dual unbuffered inverter | Production | |
74AUP2GU04GS | Low-power dual unbuffered inverter | Production | |
74AUP2GU04GM-Q100 | Low-power dual unbuffered inverter | Production | |
74AUP3G04GN | Low-power triple inverter | Production | |
74AUP3G04GS | Low-power triple inverter | Production | |
74AUP3G04GT | Low-power triple inverter | Production | |
74AUP3G0434GN | Low-power dual inverter and single buffer | Production | |
74AUP3G0434GS | Low-power dual inverter and single buffer | Production | |
74AUP3G0434GT | Low-power dual inverter and single buffer | Production | |
74AUP3G07GN | Low-power triple buffer with open-drain output | Production | |
74AUP3G07GS | Low-power triple buffer with open-drain output | Production | |
74AUP3G07GT | Low-power triple buffer with open-drain output | Production | |
74AUP3G14GN | Low-power triple Schmitt trigger inverter | Production | |
74AUP3G14GS | Low-power triple Schmitt trigger inverter | Production | |
74AUP3G14GT | Low-power triple Schmitt trigger inverter | Production | |
74AUP3G17GN | Low-power triple Schmitt trigger | Production | |
74AUP3G17GS | Low-power triple Schmitt trigger | Production | |
74AUP3G17GT | Low-power triple Schmitt trigger | Production | |
74AUP3G34GN | Low-power triple buffer | Production | |
74AUP3G34GS | Low-power triple buffer | Production | |
74AUP3G34GT | Low-power triple buffer | Production | |
74AUP3G3404GN | Low-power dual buffer and single inverter | Production | |
74AUP3G3404GS | Low-power dual buffer and single inverter | Production | |
74AUP3G3404GT | Low-power dual buffer and single inverter | Production | |
74AVC9112GT | 1-to-4 fan-out buffer | Production | |
74AXP1G08GX | Low-power 2-input AND gate | Not for design in | |
74AXP1G125GX | Low-power buffer/line driver; 3-state | Not for design in | |
74LVC1G00GM | Single 2-input NAND gate | Production | |
74LVC1G00GN | Single 2-input NAND gate | Production | |
74LVC1G00GS | Single 2-input NAND gate | Production | |
74LVC1G00GX | Single 2-input NAND gate | Production | |
74LVC1G02GM | Single 2-input NOR gate | Production | |
74LVC1G02GN | Single 2-input NOR gate | Production | |
74LVC1G02GS | Single 2-input NOR gate | Production | |
74LVC1G02GX | Single 2-input NOR gate | Production | |
74LVC1G04GM | Single inverter | Production | |
74LVC1G04GN | Single inverter | Production | |
74LVC1G04GS | Single inverter | Production | |
74LVC1G04GX | Single inverter | Production | |
74LVC1G06GM | Inverter with open-drain output | Production | |
74LVC1G06GN | Inverter with open-drain output | Production | |
74LVC1G06GS | Inverter with open-drain output | Production | |
74LVC1G06GX | Inverter with open-drain output | Production | |
74LVC1G07GF | Buffer with open-drain output | Not for design in | |
74LVC1G07GM | Buffer with open-drain output | Production | |
74LVC1G07GN | Buffer with open-drain output | Production | |
74LVC1G07GS | Buffer with open-drain output | Production | |
74LVC1G07GX | Buffer with open-drain output | Production | |
74LVC1G07GS-Q100 | Buffer with open-drain output | Production | |
74LVC1G08GF | Single 2-input AND gate | Not for design in | |
74LVC1G08GM | Single 2-input AND gate | Production | |
74LVC1G08GN | Single 2-input AND gate | Production | |
74LVC1G08GS | Single 2-input AND gate | Production | |
74LVC1G08GX | Single 2-input AND gate | Production | |
74LVC1G08GM-Q100 | Single 2-input AND gate | Production | |
74LVC1G10GM | Single 3-input NAND gate | Production | |
74LVC1G10GN | Single 3-input NAND gate | Production | |
74LVC1G10GS | Single 3-input NAND gate | Production | |
74LVC1G11GM | Single 3-input AND gate | Production | |
74LVC1G11GN | Single 3-input AND gate | Production | |
74LVC1G11GS | Single 3-input AND gate | Production | |
74LVC1G123GN | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G123GS | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G123GT | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G125GF | Bus buffer/line driver; 3-state | Not for design in | |
74LVC1G125GM | Bus buffer/line driver; 3-state | Production | |
74LVC1G125GN | Bus buffer/line driver; 3-state | Production | |
74LVC1G125GS | Bus buffer/line driver; 3-state | Production | |
74LVC1G125GX | Bus buffer/line driver; 3-state | Production | |
74LVC1G125GM-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G126GM | Bus buffer/line driver; 3-state | Production | |
74LVC1G126GN | Bus buffer/line driver; 3-state | Production | |
74LVC1G126GS | Bus buffer/line driver; 3-state | Production | |
74LVC1G126GX | Bus buffer/line driver; 3-state | Production | |
74LVC1G14GM | Single Schmitt-trigger inverter | Production | |
74LVC1G14GN | Single Schmitt-trigger inverter | Production | |
74LVC1G14GS | Single Schmitt-trigger inverter | Production | |
74LVC1G14GX | Single Schmitt-trigger inverter | Production | |
74LVC1G14GM-Q100 | Single Schmitt trigger inverter | Production | |
74LVC1G157GM | Single 2-input multiplexer | Production | |
74LVC1G157GN | Single 2-input multiplexer | Production | |
74LVC1G157GS | Single 2-input multiplexer | Production | |
74LVC1G16GM | Single buffer | Production | |
74LVC1G17GM | Single Schmitt trigger buffer | Production | |
74LVC1G17GN | Single Schmitt trigger buffer | Production | |
74LVC1G17GS | Single Schmitt trigger buffer | Production | |
74LVC1G17GX | Single Schmitt trigger buffer | Production | |
74LVC1G17GM-Q100 | Single Schmitt trigger buffer | Production | |
74LVC1G175GM | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G175GN | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G175GS | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G19GM | 1-of-2 decoder/demultiplexer | Production | |
74LVC1G19GN | 1-of-2 decoder/demultiplexer | Production | |
74LVC1G19GS | 1-of-2 decoder/demultiplexer | Production | |
74LVC1G240GM | Single inverting buffer/line driver; 3-state | Production | |
74LVC1G240GS | Single inverting buffer/line driver; 3-state | Production | |
74LVC1G240GX | Single inverting buffer/line driver; 3-state | Production | |
74LVC1G27GM | Single 3-input NOR gate | Production | |
74LVC1G27GN | Single 3-input NOR gate | Production | |
74LVC1G27GS | Single 3-input NOR gate | Production | |
74LVC1G32GF | Single 2-input OR gate | Not for design in | |
74LVC1G32GM | Single 2-input OR gate | Production | |
74LVC1G32GN | Single 2-input OR gate | Production | |
74LVC1G32GS | Single 2-input OR gate | Production | |
74LVC1G32GX | Single 2-input OR gate | Production | |
74LVC1G32GM-Q100 | Single 2-input OR gate | Production | |
74LVC1G332GM | Single 3-input OR gate | Production | |
74LVC1G332GN | Single 3-input OR gate | Production | |
74LVC1G332GS | Single 3-input OR gate | Production | |
74LVC1G34GM | Single buffer | Production | |
74LVC1G34GN | Single buffer | Production | |
74LVC1G34GS | Single buffer | Production | |
74LVC1G34GX | Single buffer | Production | |
74LVC1G38GM | 2-input NAND gate; open drain | Production | |
74LVC1G38GN | 2-input NAND gate; open drain | Production | |
74LVC1G38GS | 2-input NAND gate; open drain | Production | |
74LVC1G38GX | 2-input NAND gate; open drain | Production | |
74LVC1G57GM | Low-power configurable multiple function gate | Production | |
74LVC1G57GN | Low-power configurable multiple function gate | Production | |
74LVC1G57GS | Low-power configurable multiple function gate | Production | |
74LVC1G58GM | Low-power configurable multiple function gate | Production | |
74LVC1G58GN | Low-power configurable multiple function gate | Production | |
74LVC1G58GS | Low-power configurable multiple function gate | Production | |
74LVC1G74GN | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G74GS | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G74GT | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G74GT-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G79GM | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G79GN | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G79GS | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G79GX | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GM | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GN | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GS | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GX | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G86GM | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G86GN | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G86GS | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G86GX | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G97GM | Low-power configurable multiple function gate | Production | |
74LVC1G97GN | Low-power configurable multiple function gate | Production | |
74LVC1G97GS | Low-power configurable multiple function gate | Production | |
74LVC1G98GM | Low-power configurable multiple function gate | Production | |
74LVC1G98GN | Low-power configurable multiple function gate | Production | |
74LVC1G98GS | Low-power configurable multiple function gate | Production | |
74LVC1G99GN | Ultra-configurable multiple function gate; 3-state | Production | |
74LVC1G99GS | Ultra-configurable multiple function gate; 3-state | Production | |
74LVC1G99GT | Ultra-configurable multiple function gate; 3-state | Production | |
74LVC1GU04GM | Unbuffered inverter | Production | |
74LVC1GU04GN | Unbuffered inverter | Production | |
74LVC1GU04GS | Unbuffered inverter | Production | |
74LVC1GU04GX | Unbuffered inverter | Production | |
74LVC2G00GN | Dual 2-input NAND gate | Production | |
74LVC2G00GS | Dual 2-input NAND gate | Production | |
74LVC2G00GT | Dual 2-input NAND gate | Production | |
74LVC2G02GN | Dual 2-input NOR gate | Production | |
74LVC2G02GS | Dual 2-input NOR gate | Production | |
74LVC2G02GT | Dual 2-input NOR gate | Production | |
74LVC2G04GM | Dual inverter | Production | |
74LVC2G04GN | Dual inverter | Production | |
74LVC2G04GS | Dual inverter | Production | |
74LVC2G04GS-Q100 | Dual inverter | Production | |
74LVC2G06GM | Inverters with open-drain outputs | Production | |
74LVC2G06GN | Inverters with open-drain outputs | Production | |
74LVC2G06GS | Inverters with open-drain outputs | Production | |
74LVC2G07GM | Buffers with open-drain outputs | Production | |
74LVC2G07GN | Buffers with open-drain outputs | Production | |
74LVC2G07GS | Buffers with open-drain outputs | Production | |
74LVC2G08GN | Dual 2-input AND gate | Production | |
74LVC2G08GS | Dual 2-input AND gate | Production | |
74LVC2G08GT | Dual 2-input AND gate | Production | |
74LVC2G08GS-Q100 | Dual 2-input AND gate | Production | |
74LVC2G125GN | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G125GS | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G125GT | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G126GN | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G126GS | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G126GT | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G14GM | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GN | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GS | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GM-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G16GM | Dual buffer gate | Production | |
74LVC2G17GM | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17GN | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17GS | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G240GN | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240GS | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240GT | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G241GN | Dual buffer/line driver; 3-state | Production | |
74LVC2G241GS | Dual buffer/line driver; 3-state | Production | |
74LVC2G241GT | Dual buffer/line driver; 3-state | Production | |
74LVC2G32GN | Dual 2-input OR gate | Production | |
74LVC2G32GS | Dual 2-input OR gate | Production | |
74LVC2G32GT | Dual 2-input OR gate | Production | |
74LVC2G34GM | Dual buffer gate | Production | |
74LVC2G34GN | Dual buffer gate | Production | |
74LVC2G34GS | Dual buffer gate | Production | |
74LVC2G34GM-Q100 | Dual buffer gate | Production | |
74LVC2G38GN | Dual 2-input NAND gate; open drain | Production | |
74LVC2G38GS | Dual 2-input NAND gate; open drain | Production | |
74LVC2G38GT | Dual 2-input NAND gate; open drain | Production | |
74LVC2G74GN | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G74GS | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G74GT | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G86GN | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G86GS | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G86GT | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC2GU04GM | Dual unbuffered inverter | Production | |
74LVC2GU04GN | Dual unbuffered inverter | Production | |
74LVC2GU04GS | Dual unbuffered inverter | Production | |
74LVC2GU04GM-Q100 | Dual unbuffered inverter | Production | |
74LVC3G04GN | Triple inverter | Production | |
74LVC3G04GS | Triple inverter | Production | |
74LVC3G04GT | Triple inverter | Production | |
74LVC3G06GN | Triple inverter with open-drain output | Production | |
74LVC3G06GS | Triple inverter with open-drain output | Production | |
74LVC3G06GT | Triple inverter with open-drain output | Production | |
74LVC3G07GN | Triple buffer with open-drain output | Production | |
74LVC3G07GS | Triple buffer with open-drain output | Production | |
74LVC3G07GT | Triple buffer with open-drain output | Production | |
74LVC3G14GN | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G14GS | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G14GT | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17GN | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17GS | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17GT | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G34GN | Triple buffer | Production | |
74LVC3G34GS | Triple buffer | Production | |
74LVC3G34GT | Triple buffer | Production | |
74LVC3GU04GN | Triple unbuffered inverter | Production | |
74LVC3GU04GS | Triple unbuffered inverter | Production | |
74LVC3GU04GT | Triple unbuffered inverter | Production | |
XC7SET125GM | Bus buffer/line driver; 3-state | Production | |
XC7SH125GM | Bus buffer/line driver; 3-state | Production | |
XC7WH14GT | Triple inverting Schmitt trigger | Production | |
74AUP3G14GM | Low-power triple Schmitt trigger inverter | Development |
|
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74AUP1G08GM-Q100 | Low-power 2-input AND gate | Production | |
74AUP1G125GM-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP1G125GS-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP1G157GM-Q100 | Low-power 2-input multiplexer | Production | |
74AUP1G32GM-Q100 | Low-power 2-input OR-gate | Production | |
74AUP2GU04GM-Q100 | Low-power dual unbuffered inverter | Production | |
74LVC1G07GS-Q100 | Buffer with open-drain output | Production | |
74LVC1G08GM-Q100 | Single 2-input AND gate | Production | |
74LVC1G125GM-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G14GM-Q100 | Single Schmitt trigger inverter | Production | |
74LVC1G17GM-Q100 | Single Schmitt trigger buffer | Production | |
74LVC1G32GM-Q100 | Single 2-input OR gate | Production | |
74LVC1G74GT-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G04GS-Q100 | Dual inverter | Production | |
74LVC2G08GS-Q100 | Dual 2-input AND gate | Production | |
74LVC2G14GM-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G34GM-Q100 | Dual buffer gate | Production | |
74LVC2GU04GM-Q100 | Dual unbuffered inverter | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
Nexperia_document_QIC_Logic_Packages_Recommendations_201711 | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2018-02-26 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
Nexperia_document_leaflet_Logic_Automotive_MicroPak_solutions_201904 | Automotive logic in MicroPak leadless packages | Leaflet | 2019-04-18 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (160)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT1G04 | Inverter | Data sheet | 2023-09-08 |
74AHC_AHCT1G125 | Bus buffer/line driver; 3-state | Data sheet | 2024-07-15 |
74AHC_AHCT1G126 | Bus buffer/line driver; 3-state | Data sheet | 2024-07-15 |
74AHC_AHCT3G04 | Inverter | Data sheet | 2023-09-25 |
74AHC_AHCT3G14 | Triple inverting Schmitt trigger | Data sheet | 2023-09-05 |
74AUP1G00 | Low-power 2-input NAND gate | Data sheet | 2023-07-11 |
74AUP1G02 | Low-power 2-input NOR gate | Data sheet | 2023-07-11 |
74AUP1G04 | Low-power inverter | Data sheet | 2023-07-11 |
74AUP1G06 | Low-power inverter with open-drain output | Data sheet | 2023-07-11 |
74AUP1G07 | Low-power buffer with open-drain output | Data sheet | 2023-07-11 |
74AUP1G08 | Low-power 2-input AND gate | Data sheet | 2024-07-12 |
74AUP1G08_Q100 | Low-power 2-input AND gate | Data sheet | 2023-07-12 |
74AUP1G0832 | Low-power 3-input AND-OR gate | Data sheet | 2023-07-13 |
74AUP1G09 | Low-power 2-input AND gate with open-drain | Data sheet | 2023-07-11 |
74AUP1G11 | Low-power 3-input AND gate | Data sheet | 2023-07-13 |
74AUP1G125 | Low-power buffer/line driver; 3-state | Data sheet | 2023-07-11 |
74AUP1G125_Q100 | Low-power buffer/line driver; 3-state | Data sheet | 2023-07-11 |
74AUP1G126 | Low-power buffer/line driver; 3-state | Data sheet | 2023-07-14 |
74AUP1G132 | Low-power 2-input NAND Schmitt trigger | Data sheet | 2023-07-11 |
74AUP1G14 | Low-power Schmitt trigger inverter | Data sheet | 2023-07-12 |
74AUP1G157 | Low-power 2-input multiplexer | Data sheet | 2023-07-12 |
74AUP1G157_Q100 | Low-power 2-input multiplexer | Data sheet | 2023-07-12 |
74AUP1G158 | Low-power 2-input multiplexer; inverting | Data sheet | 2023-07-17 |
74AUP1G16 | Low-power buffer | Data sheet | 2023-07-17 |
74AUP1G17 | Low-power Schmitt trigger | Data sheet | 2023-07-18 |
74AUP1G175 | Low-power D-type flip-flop with reset; positive-edge trigger | Data sheet | 2023-07-13 |
74AUP1G18 | Low-power 1-of-2 demultiplexer with 3-state deselected output | Data sheet | 2023-07-17 |
74AUP1G19 | Low-power 1-of-2 decoder/demultiplexer | Data sheet | 2023-07-17 |
74AUP1G240 | Low-power inverting buffer/line driver; 3-state | Data sheet | 2023-07-18 |
74AUP1G32 | Low-power 2-input OR-gate | Data sheet | 2023-07-13 |
74AUP1G32_Q100 | Low-power 2-input OR-gate | Data sheet | 2023-07-13 |
74AUP1G3208 | Low-power 3-input OR-AND gate | Data sheet | 2023-07-18 |
74AUP1G332 | Low-power 3-input OR-gate | Data sheet | 2023-07-18 |
74AUP1G34 | Low-power buffer | Data sheet | 2023-07-13 |
74AUP1G373 | Low-power D-type transparent latch; 3-state | Data sheet | 2023-07-13 |
74AUP1G374 | Low-power D-type flip-flop; positive-edge trigger; 3-state | Data sheet | 2023-07-14 |
74AUP1G38 | Low-power 2-input NAND gate (open drain) | Data sheet | 2023-07-18 |
74AUP1G386 | Low-power 3-input EXCLUSIVE-OR gate | Data sheet | 2023-07-18 |
74AUP1G57 | Low-power configurable multiple function gate | Data sheet | 2023-07-24 |
74AUP1G58 | Low-power configurable multiple function gate | Data sheet | 2023-07-24 |
74AUP1G74 | Low-power D-type flip-flop with set and reset; positive-edge trigger | Data sheet | 2023-07-14 |
74AUP1G79 | Low-power D-type flip-flop; positive-edge trigger | Data sheet | 2023-07-24 |
74AUP1G80 | Low-power D-type flip-flop; positive-edge trigger | Data sheet | 2023-07-24 |
74AUP1G86 | Low-power 2-input EXCLUSIVE-OR gate | Data sheet | 2023-07-14 |
74AUP1G885 | Low-power dual function gate | Data sheet | 2023-07-28 |
74AUP1G97 | Low-power configurable multiple function gate | Data sheet | 2023-07-24 |
74AUP1G98 | Low-power configurable multiple function gate | Data sheet | 2023-07-24 |
74AUP1GU04 | Low-power unbuffered inverter | Data sheet | 2023-07-28 |
74AUP1Z04 | Low-power X-tal driver with enable and internal resistor | Data sheet | 2023-07-18 |
74AUP1Z125 | Low-power X-tal driver with enable and internal resistor; 3-state | Data sheet | 2023-07-26 |
74AUP2G00 | Low-power dual 2-input NAND gate | Data sheet | 2024-05-29 |
74AUP2G02 | Low-power dual 2-input NOR gate | Data sheet | 2024-04-26 |
74AUP2G04 | Low-power dual inverter | Data sheet | 2023-07-19 |
74AUP2G06 | Low-power dual inverter with open-drain output | Data sheet | 2023-07-24 |
74AUP2G0604 | Low-power inverting buffer with open-drain and inverter | Data sheet | 2023-07-24 |
74AUP2G07 | Low-power dual buffer with open-drain output | Data sheet | 2023-07-26 |
74AUP2G08 | Low-power dual 2-input AND gate | Data sheet | 2023-07-19 |
74AUP2G125 | Low-power dual buffer/line driver; 3-state | Data sheet | 2023-07-26 |
74AUP2G126 | Low-power dual buffer/line driver; 3-state | Data sheet | 2024-05-06 |
74AUP2G132 | Low-power dual 2-input NAND Schmitt trigger | Data sheet | 2023-07-26 |
74AUP2G14 | Low-power dual Schmitt trigger inverter | Data sheet | 2023-07-26 |
74AUP2G157 | Low-power 2-input multiplexer | Data sheet | 2023-07-26 |
74AUP2G16 | Low-power dual buffer | Data sheet | 2023-07-26 |
74AUP2G17 | Low-power dual Schmitt trigger | Data sheet | 2023-07-27 |
74AUP2G240 | Low-power dual inverting buffer/line driver; 3-state | Data sheet | 2023-07-27 |
74AUP2G241 | Low-power dual buffer/line driver; 3-state | Data sheet | 2023-07-27 |
74AUP2G32 | Low-power dual 2-input OR gate | Data sheet | 2023-07-27 |
74AUP2G34 | Low-power dual buffer | Data sheet | 2023-07-27 |
74AUP2G3404 | Low-power buffer and inverter | Data sheet | 2023-07-28 |
74AUP2G3407 | Low-power single buffer; single buffer with open-drain | Data sheet | 2023-07-28 |
74AUP2G38 | Low-power dual 2-input NAND gate; open drain | Data sheet | 2023-07-31 |
74AUP2G79 | Low-power dual D-type flip-flop; positive-edge trigger | Data sheet | 2023-07-18 |
74AUP2G80 | Low-power dual D-type flip-flop; positive-edge trigger | Data sheet | 2023-07-21 |
74AUP2G86 | Low-power dual 2-input EXCLUSIVE-OR gate | Data sheet | 2023-07-31 |
74AUP2GU04 | Low-power dual unbuffered inverter | Data sheet | 2023-07-21 |
74AUP2GU04_Q100 | Low-power dual unbuffered inverter | Data sheet | 2023-07-21 |
74AUP3G04 | Low-power triple inverter | Data sheet | 2023-07-31 |
74AUP3G0434 | Low-power dual inverter and single buffer | Data sheet | 2024-04-26 |
74AUP3G07 | Low-power triple buffer with open-drain output | Data sheet | 2023-07-31 |
74AUP3G14 | Low-power triple Schmitt trigger inverter | Data sheet | 2023-07-31 |
74AUP3G17 | Low-power triple Schmitt trigger | Data sheet | 2023-07-31 |
74AUP3G34 | Low-power triple buffer | Data sheet | 2024-04-29 |
74AUP3G3404 | Low-power dual buffer and single inverter | Data sheet | 2024-04-29 |
74AVC9112 | 1-to-4 fan-out buffer | Data sheet | 2024-07-08 |
74AXP1G08 | Low-power 2-input AND gate | Data sheet | 2021-11-03 |
74AXP1G125 | Low-power buffer/line driver; 3-state | Data sheet | 2021-09-30 |
74LVC1G00 | Single 2-input NAND gate | Data sheet | 2023-08-04 |
74LVC1G02 | Single 2-input NOR gate | Data sheet | 2024-07-11 |
74LVC1G04 | Single inverter | Data sheet | 2024-07-11 |
74LVC1G06 | Inverter with open-drain output | Data sheet | 2024-07-11 |
74LVC1G07 | Buffer with open-drain output | Data sheet | 2023-08-07 |
74LVC1G07_Q100 | Buffer with open-drain output | Data sheet | 2023-09-28 |
74LVC1G08 | Single 2-input AND gate | Data sheet | 2024-07-11 |
74LVC1G08_Q100 | Single 2-input AND gate | Data sheet | 2023-08-04 |
74LVC1G10 | Single 3-input NAND gate | Data sheet | 2023-08-14 |
74LVC1G11 | Single 3-input AND gate | Data sheet | 2023-08-15 |
74LVC1G123 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Data sheet | 2023-08-14 |
74LVC1G125 | Bus buffer/line driver; 3-state | Data sheet | 2024-07-11 |
74LVC1G125_Q100 | Bus buffer/line driver; 3-state | Data sheet | 2024-07-11 |
74LVC1G126 | Bus buffer/line driver; 3-state | Data sheet | 2024-07-12 |
74LVC1G14 | Single Schmitt-trigger inverter | Data sheet | 2024-07-12 |
74LVC1G14_Q100 | Single Schmitt trigger inverter | Data sheet | 2023-08-15 |
74LVC1G157 | Single 2-input multiplexer | Data sheet | 2023-08-15 |
74LVC1G16 | Single buffer | Data sheet | 2023-08-15 |
74LVC1G17 | Single Schmitt trigger buffer | Data sheet | 2024-07-12 |
74LVC1G17_Q100 | Single Schmitt trigger buffer | Data sheet | 2023-08-15 |
74LVC1G175 | Single D-type flip-flop with reset; positive-edge trigger | Data sheet | 2023-08-15 |
74LVC1G19 | 1-of-2 decoder/demultiplexer | Data sheet | 2023-08-16 |
74LVC1G240 | Single inverting buffer/line driver; 3-state | Data sheet | 2023-11-01 |
74LVC1G27 | Single 3-input NOR gate | Data sheet | 2023-08-16 |
74LVC1G32 | Single 2-input OR gate | Data sheet | 2024-07-15 |
74LVC1G32_Q100 | Single 2-input OR gate | Data sheet | 2023-08-18 |
74LVC1G332 | Single 3-input OR gate | Data sheet | 2023-08-18 |
74LVC1G34 | Single buffer | Data sheet | 2023-08-18 |
74LVC1G38 | 2-input NAND gate; open drain | Data sheet | 2023-08-18 |
74LVC1G57 | Low-power configurable multiple function gate | Data sheet | 2023-08-18 |
74LVC1G58 | Low-power configurable multiple function gate | Data sheet | 2023-08-18 |
74LVC1G74 | Single D-type flip-flop with set and reset; positive edge trigger | Data sheet | 2023-08-18 |
74LVC1G74_Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Data sheet | 2023-08-18 |
74LVC1G79 | Single D-type flip-flop; positive-edge trigger | Data sheet | 2023-08-18 |
74LVC1G80 | Single D-type flip-flop; positive-edge trigger | Data sheet | 2023-08-18 |
74LVC1G86 | 2-input EXCLUSIVE-OR gate | Data sheet | 2023-08-22 |
74LVC1G97 | Low-power configurable multiple function gate | Data sheet | 2023-08-28 |
74LVC1G98 | Low-power configurable multiple function gate | Data sheet | 2023-08-22 |
74LVC1G99 | Ultra-configurable multiple function gate; 3-state | Data sheet | 2023-08-02 |
74LVC1GU04 | Unbuffered inverter | Data sheet | 2023-09-07 |
74LVC2G00 | Dual 2-input NAND gate | Data sheet | 2024-05-08 |
74LVC2G02 | Dual 2-input NOR gate | Data sheet | 2023-08-15 |
74LVC2G04 | Dual inverter | Data sheet | 2023-08-15 |
74LVC2G04_Q100 | Dual inverter | Data sheet | 2023-08-15 |
74LVC2G06 | Inverters with open-drain outputs | Data sheet | 2023-08-15 |
74LVC2G07 | Buffers with open-drain outputs | Data sheet | 2023-08-28 |
74LVC2G08 | Dual 2-input AND gate | Data sheet | 2023-08-16 |
74LVC2G08_Q100 | Dual 2-input AND gate | Data sheet | 2023-08-16 |
74LVC2G125 | Dual bus buffer/line driver; 3-state | Data sheet | 2023-08-16 |
74LVC2G126 | Dual bus buffer/line driver; 3-state | Data sheet | 2023-08-17 |
74LVC2G14 | Dual inverting Schmitt trigger with 5 V tolerant input | Data sheet | 2023-08-18 |
74LVC2G14_Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Data sheet | 2023-08-18 |
74LVC2G16 | Dual buffer gate | Data sheet | 2023-08-18 |
74LVC2G17 | Dual non-inverting Schmitt trigger with 5 V tolerant input | Data sheet | 2023-08-21 |
74LVC2G240 | Dual inverting buffer/line driver; 3-state | Data sheet | 2024-04-30 |
74LVC2G241 | Dual buffer/line driver; 3-state | Data sheet | 2024-04-30 |
74LVC2G32 | Dual 2-input OR gate | Data sheet | 2023-08-22 |
74LVC2G34 | Dual buffer gate | Data sheet | 2023-08-22 |
74LVC2G34_Q100 | Dual buffer gate | Data sheet | 2023-08-22 |
74LVC2G38 | Dual 2-input NAND gate; open drain | Data sheet | 2024-04-30 |
74LVC2G74 | Single D-type flip-flop with set and reset; positive edge trigger | Data sheet | 2023-08-22 |
74LVC2G86 | Dual 2-input EXCLUSIVE-OR gate | Data sheet | 2024-04-26 |
74LVC2GU04 | Dual unbuffered inverter | Data sheet | 2023-08-25 |
74LVC2GU04_Q100 | Dual unbuffered inverter | Data sheet | 2023-08-25 |
74LVC3G04 | Triple inverter | Data sheet | 2023-08-24 |
74LVC3G06 | Triple inverter with open-drain output | Data sheet | 2023-08-28 |
74LVC3G07 | Triple buffer with open-drain output | Data sheet | 2023-08-24 |
74LVC3G14 | Triple inverting Schmitt trigger with 5 V tolerant input | Data sheet | 2024-05-01 |
74LVC3G17 | Triple non-inverting Schmitt trigger with 5 V tolerant input | Data sheet | 2023-08-24 |
74LVC3G34 | Triple buffer | Data sheet | 2023-08-24 |
74LVC3GU04 | Triple unbuffered inverter | Data sheet | 2023-08-29 |
XC7SET125 | Bus buffer/line driver; 3-state | Data sheet | 2023-12-15 |
XC7SH125 | Bus buffer/line driver; 3-state | Data sheet | 2024-01-03 |
XC7WH14 | Triple inverting Schmitt trigger | Data sheet | 2024-01-03 |