Extremely thin small outline no-leads

Nexperia advances state of the art packaging with MicroPak solutions (XSON). Originally designed for use in portable applications whose board space is limited, our XSON packages allow for smaller, more compact and slimmer overall designs.

MicroPak leadless Mini Logic packages provide up to 65% space saving over traditional leaded Mini Logic packages that are also known as PicoGate.

Size reduction XSON6 compared to TSSOP6

image

MicroPak packages are leadless Mini Logic packages which house the same silicon die as larger leaded PicoGate packages. Along with the smaller footprint, this ensures identical electrical performance is assured. Signal integrity may also improve due to lower package parasitic inductance. MicroPak solutions’ tiny size saves valuable board real estate thanks to 0.5 mm as well as state of the art 0.35 mm and 0.30 mm pad pitch.

MicroPak leadless Mini Logic packages are an ideal choice for space-constrained applications where PCB space and low cost assembly is critical. With their larger pads, MicroPak packages offer easier component placement as well as improved strength, reliability, and thermal characteristics over similar sized BGA solutions.

Key features and benefits

  • Very small footprint
  • 0.5 mm, 0.35 mm and 0.30 mm pitch options
  • Low profile height (0.5 mm or 0.35 mm)
  • Leadless, no bent leads
  • No co-planarity issues
  • Pb-free, RoHS and dark green compliant
  • Temperature range -40 °C to 125 °C
  • AEC-Q100 qualified

Key applications

  • Space constrained applications
  • Consumer electronics
  • Portable and mobile devices
  • Automotive

Parametric search

Extremely thin small outline no-leads
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
74AHC1G04GM Inverter Production
74AHCT1G04GM Inverter Production
74AHC1G125GM Bus buffer/line driver; 3-state Production
74AHCT1G125GM Bus buffer/line driver; 3-state Production
74AHC1G126GM Bus buffer/line driver; 3-state Production
74AHCT1G126GM Bus buffer/line driver; 3-state Production
74AHC3G04GT Inverter Production
74AHC3G14GT Triple inverting Schmitt trigger Production
74AHCT3G14GT Triple inverting Schmitt trigger Production
74AUP1G00GM Low-power 2-input NAND gate Production
74AUP1G00GN Low-power 2-input NAND gate Production
74AUP1G00GS Low-power 2-input NAND gate Production
74AUP1G00GX Low-power 2-input NAND gate Production
74AUP1G02GM Low-power 2-input NOR gate Production
74AUP1G02GN Low-power 2-input NOR gate Production
74AUP1G02GS Low-power 2-input NOR gate Production
74AUP1G02GX Low-power 2-input NOR gate Production
74AUP1G04GM Low-power inverter Production
74AUP1G04GN Low-power inverter Production
74AUP1G04GS Low-power inverter Production
74AUP1G04GX Low-power inverter Production
74AUP1G06GM Low-power inverter with open-drain output Production
74AUP1G06GN Low-power inverter with open-drain output Production
74AUP1G06GS Low-power inverter with open-drain output Production
74AUP1G06GX Low-power inverter with open-drain output Production
74AUP1G07GF Low-power buffer with open-drain output Not for design in
74AUP1G07GM Low-power buffer with open-drain output Production
74AUP1G07GN Low-power buffer with open-drain output Production
74AUP1G07GS Low-power buffer with open-drain output Production
74AUP1G07GX Low-power buffer with open-drain output Production
74AUP1G08GF Low-power 2-input AND gate Not for design in
74AUP1G08GM Low-power 2-input AND gate Production
74AUP1G08GN Low-power 2-input AND gate Production
74AUP1G08GS Low-power 2-input AND gate Production
74AUP1G08GX Low-power 2-input AND gate Production
74AUP1G08GM-Q100 Low-power 2-input AND gate Production
74AUP1G0832GM Low-power 3-input AND-OR gate Production
74AUP1G0832GN Low-power 3-input AND-OR gate Production
74AUP1G0832GS Low-power 3-input AND-OR gate Production
74AUP1G09GF Low-power 2-input AND gate with open-drain Not for design in
74AUP1G09GM Low-power 2-input AND gate with open-drain Production
74AUP1G09GN Low-power 2-input AND gate with open-drain Production
74AUP1G09GS Low-power 2-input AND gate with open-drain Production
74AUP1G09GX Low-power 2-input AND gate with open-drain Production
74AUP1G11GM Low-power 3-input AND gate Production
74AUP1G11GN Low-power 3-input AND gate Production
74AUP1G11GS Low-power 3-input AND gate Production
74AUP1G125GM Low-power buffer/line driver; 3-state Production
74AUP1G125GN Low-power buffer/line driver; 3-state Production
74AUP1G125GS Low-power buffer/line driver; 3-state Production
74AUP1G125GX Low-power buffer/line driver; 3-state Production
74AUP1G125GM-Q100 Low-power buffer/line driver; 3-state Production
74AUP1G125GS-Q100 Low-power buffer/line driver; 3-state Production
74AUP1G126GM Low-power buffer/line driver; 3-state Production
74AUP1G126GN Low-power buffer/line driver; 3-state Production
74AUP1G126GS Low-power buffer/line driver; 3-state Production
74AUP1G126GX Low-power buffer/line driver; 3-state Production
74AUP1G132GM Low-power 2-input NAND Schmitt trigger Production
74AUP1G132GN Low-power 2-input NAND Schmitt trigger Production
74AUP1G132GS Low-power 2-input NAND Schmitt trigger Production
74AUP1G132GX Low-power 2-input NAND Schmitt trigger Production
74AUP1G14GM Low-power Schmitt trigger inverter Production
74AUP1G14GN Low-power Schmitt trigger inverter Production
74AUP1G14GS Low-power Schmitt trigger inverter Production
74AUP1G14GX Low-power Schmitt trigger inverter Production
74AUP1G157GM Low-power 2-input multiplexer Production
74AUP1G157GN Low-power 2-input multiplexer Production
74AUP1G157GS Low-power 2-input multiplexer Production
74AUP1G157GM-Q100 Low-power 2-input multiplexer Production
74AUP1G158GM Low-power 2-input multiplexer; inverting Production
74AUP1G158GN Low-power 2-input multiplexer; inverting Production
74AUP1G158GS Low-power 2-input multiplexer; inverting Production
74AUP1G16GM Low-power buffer Production
74AUP1G17GM Low-power Schmitt trigger Production
74AUP1G17GN Low-power Schmitt trigger Production
74AUP1G17GS Low-power Schmitt trigger Production
74AUP1G17GX Low-power Schmitt trigger Production
74AUP1G175GM Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G175GN Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G175GS Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G18GM Low-power 1-of-2 demultiplexer with 3-state deselected output Production
74AUP1G18GN Low-power 1-of-2 demultiplexer with 3-state deselected output Production
74AUP1G18GS Low-power 1-of-2 demultiplexer with 3-state deselected output Production
74AUP1G19GM Low-power 1-of-2 decoder/demultiplexer Production
74AUP1G19GN Low-power 1-of-2 decoder/demultiplexer Production
74AUP1G19GS Low-power 1-of-2 decoder/demultiplexer Production
74AUP1G240GM Low-power inverting buffer/line driver; 3-state Production
74AUP1G240GN Low-power inverting buffer/line driver; 3-state Production
74AUP1G240GS Low-power inverting buffer/line driver; 3-state Production
74AUP1G240GX Low-power inverting buffer/line driver; 3-state Production
74AUP1G32GM Low-power 2-input OR-gate Production
74AUP1G32GN Low-power 2-input OR-gate Production
74AUP1G32GS Low-power 2-input OR-gate Production
74AUP1G32GX Low-power 2-input OR-gate Production
74AUP1G32GM-Q100 Low-power 2-input OR-gate Production
74AUP1G3208GF Low-power 3-input OR-AND gate Not for design in
74AUP1G3208GM Low-power 3-input OR-AND gate Production
74AUP1G3208GN Low-power 3-input OR-AND gate Production
74AUP1G3208GS Low-power 3-input OR-AND gate Production
74AUP1G332GM Low-power 3-input OR-gate Production
74AUP1G332GN Low-power 3-input OR-gate Production
74AUP1G332GS Low-power 3-input OR-gate Production
74AUP1G34GM Low-power buffer Production
74AUP1G34GN Low-power buffer Production
74AUP1G34GS Low-power buffer Production
74AUP1G34GX Low-power buffer Production
74AUP1G373GM Low-power D-type transparent latch; 3-state Production
74AUP1G373GN Low-power D-type transparent latch; 3-state Production
74AUP1G373GS Low-power D-type transparent latch; 3-state Production
74AUP1G374GM Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G374GN Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G374GS Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G38GM Low-power 2-input NAND gate (open drain) Production
74AUP1G38GN Low-power 2-input NAND gate (open drain) Production
74AUP1G38GS Low-power 2-input NAND gate (open drain) Production
74AUP1G38GX Low-power 2-input NAND gate (open drain) Production
74AUP1G386GM Low-power 3-input EXCLUSIVE-OR gate Production
74AUP1G386GN Low-power 3-input EXCLUSIVE-OR gate Production
74AUP1G386GS Low-power 3-input EXCLUSIVE-OR gate Production
74AUP1G57GM Low-power configurable multiple function gate Production
74AUP1G57GN Low-power configurable multiple function gate Production
74AUP1G57GS Low-power configurable multiple function gate Production
74AUP1G58GM Low-power configurable multiple function gate Production
74AUP1G58GN Low-power configurable multiple function gate Production
74AUP1G58GS Low-power configurable multiple function gate Production
74AUP1G74GN Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G74GS Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G74GT Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G79GM Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G79GN Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G79GS Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G79GX Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80GM Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80GN Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80GS Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80GX Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G86GM Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1G86GN Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1G86GS Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1G86GX Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1G885GN Low-power dual function gate Production
74AUP1G885GS Low-power dual function gate Production
74AUP1G885GT Low-power dual function gate Production
74AUP1G97GM Low-power configurable multiple function gate Production
74AUP1G97GN Low-power configurable multiple function gate Production
74AUP1G97GS Low-power configurable multiple function gate Production
74AUP1G98GM Low-power configurable multiple function gate Production
74AUP1G98GN Low-power configurable multiple function gate Production
74AUP1G98GS Low-power configurable multiple function gate Production
74AUP1GU04GM Low-power unbuffered inverter Production
74AUP1GU04GN Low-power unbuffered inverter Production
74AUP1GU04GS Low-power unbuffered inverter Production
74AUP1GU04GX Low-power unbuffered inverter Production
74AUP1Z04GM Low-power X-tal driver with enable and internal resistor Production
74AUP1Z04GN Low-power X-tal driver with enable and internal resistor Production
74AUP1Z04GS Low-power X-tal driver with enable and internal resistor Production
74AUP1Z125GM Low-power X-tal driver with enable and internal resistor; 3-state Production
74AUP1Z125GN Low-power X-tal driver with enable and internal resistor; 3-state Production
74AUP1Z125GS Low-power X-tal driver with enable and internal resistor; 3-state Production
74AUP2G00GN Low-power dual 2-input NAND gate Production
74AUP2G00GS Low-power dual 2-input NAND gate Production
74AUP2G00GT Low-power dual 2-input NAND gate Production
74AUP2G02GN Low-power dual 2-input NOR gate Production
74AUP2G02GS Low-power dual 2-input NOR gate Production
74AUP2G02GT Low-power dual 2-input NOR gate Production
74AUP2G04GM Low-power dual inverter Production
74AUP2G04GN Low-power dual inverter Production
74AUP2G04GS Low-power dual inverter Production
74AUP2G06GM Low-power dual inverter with open-drain output Production
74AUP2G06GN Low-power dual inverter with open-drain output Production
74AUP2G06GS Low-power dual inverter with open-drain output Production
74AUP2G0604GM Low-power inverting buffer with open-drain and inverter Production
74AUP2G0604GN Low-power inverting buffer with open-drain and inverter Production
74AUP2G0604GS Low-power inverting buffer with open-drain and inverter Production
74AUP2G07GM Low-power dual buffer with open-drain output Production
74AUP2G07GN Low-power dual buffer with open-drain output Production
74AUP2G07GS Low-power dual buffer with open-drain output Production
74AUP2G08GN Low-power dual 2-input AND gate Production
74AUP2G08GS Low-power dual 2-input AND gate Production
74AUP2G08GT Low-power dual 2-input AND gate Production
74AUP2G125GN Low-power dual buffer/line driver; 3-state Production
74AUP2G125GS Low-power dual buffer/line driver; 3-state Production
74AUP2G125GT Low-power dual buffer/line driver; 3-state Production
74AUP2G126GN Low-power dual buffer/line driver; 3-state Production
74AUP2G126GS Low-power dual buffer/line driver; 3-state Production
74AUP2G126GT Low-power dual buffer/line driver; 3-state Production
74AUP2G132GN Low-power dual 2-input NAND Schmitt trigger Production
74AUP2G132GS Low-power dual 2-input NAND Schmitt trigger Production
74AUP2G132GT Low-power dual 2-input NAND Schmitt trigger Production
74AUP2G14GM Low-power dual Schmitt trigger inverter Production
74AUP2G14GN Low-power dual Schmitt trigger inverter Production
74AUP2G14GS Low-power dual Schmitt trigger inverter Production
74AUP2G157GN Low-power 2-input multiplexer Production
74AUP2G157GS Low-power 2-input multiplexer Production
74AUP2G157GT Low-power 2-input multiplexer Production
74AUP2G16GM Low-power dual buffer Production
74AUP2G17GM Low-power dual Schmitt trigger Production
74AUP2G17GN Low-power dual Schmitt trigger Production
74AUP2G17GS Low-power dual Schmitt trigger Production
74AUP2G240GN Low-power dual inverting buffer/line driver; 3-state Production
74AUP2G240GS Low-power dual inverting buffer/line driver; 3-state Production
74AUP2G240GT Low-power dual inverting buffer/line driver; 3-state Production
74AUP2G241GN Low-power dual buffer/line driver; 3-state Production
74AUP2G241GS Low-power dual buffer/line driver; 3-state Production
74AUP2G241GT Low-power dual buffer/line driver; 3-state Production
74AUP2G32GN Low-power dual 2-input OR gate Production
74AUP2G32GS Low-power dual 2-input OR gate Production
74AUP2G32GT Low-power dual 2-input OR gate Production
74AUP2G34GM Low-power dual buffer Production
74AUP2G34GN Low-power dual buffer Production
74AUP2G34GS Low-power dual buffer Production
74AUP2G3404GM Low-power buffer and inverter Production
74AUP2G3404GN Low-power buffer and inverter Production
74AUP2G3404GS Low-power buffer and inverter Production
74AUP2G3407GM Low-power single buffer; single buffer with open-drain Production
74AUP2G3407GN Low-power single buffer; single buffer with open-drain Production
74AUP2G3407GS Low-power single buffer; single buffer with open-drain Production
74AUP2G38GN Low-power dual 2-input NAND gate; open drain Production
74AUP2G38GS Low-power dual 2-input NAND gate; open drain Production
74AUP2G38GT Low-power dual 2-input NAND gate; open drain Production
74AUP2G79GN Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G79GS Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G79GT Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80GN Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80GS Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80GT Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G86GN Low-power dual 2-input EXCLUSIVE-OR gate Production
74AUP2G86GS Low-power dual 2-input EXCLUSIVE-OR gate Production
74AUP2G86GT Low-power dual 2-input EXCLUSIVE-OR gate Production
74AUP2GU04GM Low-power dual unbuffered inverter Production
74AUP2GU04GN Low-power dual unbuffered inverter Production
74AUP2GU04GS Low-power dual unbuffered inverter Production
74AUP2GU04GM-Q100 Low-power dual unbuffered inverter Production
74AUP3G04GN Low-power triple inverter Production
74AUP3G04GS Low-power triple inverter Production
74AUP3G04GT Low-power triple inverter Production
74AUP3G0434GN Low-power dual inverter and single buffer Production
74AUP3G0434GS Low-power dual inverter and single buffer Production
74AUP3G0434GT Low-power dual inverter and single buffer Production
74AUP3G07GN Low-power triple buffer with open-drain output Production
74AUP3G07GS Low-power triple buffer with open-drain output Production
74AUP3G07GT Low-power triple buffer with open-drain output Production
74AUP3G14GN Low-power triple Schmitt trigger inverter Production
74AUP3G14GS Low-power triple Schmitt trigger inverter Production
74AUP3G14GT Low-power triple Schmitt trigger inverter Production
74AUP3G17GN Low-power triple Schmitt trigger Production
74AUP3G17GS Low-power triple Schmitt trigger Production
74AUP3G17GT Low-power triple Schmitt trigger Production
74AUP3G34GN Low-power triple buffer Production
74AUP3G34GS Low-power triple buffer Production
74AUP3G34GT Low-power triple buffer Production
74AUP3G3404GN Low-power dual buffer and single inverter Production
74AUP3G3404GS Low-power dual buffer and single inverter Production
74AUP3G3404GT Low-power dual buffer and single inverter Production
74AVC9112GT 1-to-4 fan-out buffer Production
74AXP1G08GX Low-power 2-input AND gate Not for design in
74AXP1G125GX Low-power buffer/line driver; 3-state Not for design in
74LVC1G00GM Single 2-input NAND gate Production
74LVC1G00GN Single 2-input NAND gate Production
74LVC1G00GS Single 2-input NAND gate Production
74LVC1G00GX Single 2-input NAND gate Production
74LVC1G02GM Single 2-input NOR gate Production
74LVC1G02GN Single 2-input NOR gate Production
74LVC1G02GS Single 2-input NOR gate Production
74LVC1G02GX Single 2-input NOR gate Production
74LVC1G04GM Single inverter Production
74LVC1G04GN Single inverter Production
74LVC1G04GS Single inverter Production
74LVC1G04GX Single inverter Production
74LVC1G06GM Inverter with open-drain output Production
74LVC1G06GN Inverter with open-drain output Production
74LVC1G06GS Inverter with open-drain output Production
74LVC1G06GX Inverter with open-drain output Production
74LVC1G07GF Buffer with open-drain output Not for design in
74LVC1G07GM Buffer with open-drain output Production
74LVC1G07GN Buffer with open-drain output Production
74LVC1G07GS Buffer with open-drain output Production
74LVC1G07GX Buffer with open-drain output Production
74LVC1G07GS-Q100 Buffer with open-drain output Production
74LVC1G08GF Single 2-input AND gate Not for design in
74LVC1G08GM Single 2-input AND gate Production
74LVC1G08GN Single 2-input AND gate Production
74LVC1G08GS Single 2-input AND gate Production
74LVC1G08GX Single 2-input AND gate Production
74LVC1G08GM-Q100 Single 2-input AND gate Production
74LVC1G10GM Single 3-input NAND gate Production
74LVC1G10GN Single 3-input NAND gate Production
74LVC1G10GS Single 3-input NAND gate Production
74LVC1G11GM Single 3-input AND gate Production
74LVC1G11GN Single 3-input AND gate Production
74LVC1G11GS Single 3-input AND gate Production
74LVC1G123GN Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123GS Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123GT Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G125GF Bus buffer/line driver; 3-state Not for design in
74LVC1G125GM Bus buffer/line driver; 3-state Production
74LVC1G125GN Bus buffer/line driver; 3-state Production
74LVC1G125GS Bus buffer/line driver; 3-state Production
74LVC1G125GX Bus buffer/line driver; 3-state Production
74LVC1G125GM-Q100 Bus buffer/line driver; 3-state Production
74LVC1G126GM Bus buffer/line driver; 3-state Production
74LVC1G126GN Bus buffer/line driver; 3-state Production
74LVC1G126GS Bus buffer/line driver; 3-state Production
74LVC1G126GX Bus buffer/line driver; 3-state Production
74LVC1G14GM Single Schmitt-trigger inverter Production
74LVC1G14GN Single Schmitt-trigger inverter Production
74LVC1G14GS Single Schmitt-trigger inverter Production
74LVC1G14GX Single Schmitt-trigger inverter Production
74LVC1G14GM-Q100 Single Schmitt trigger inverter Production
74LVC1G157GM Single 2-input multiplexer Production
74LVC1G157GN Single 2-input multiplexer Production
74LVC1G157GS Single 2-input multiplexer Production
74LVC1G16GM Single buffer Production
74LVC1G17GM Single Schmitt trigger buffer Production
74LVC1G17GN Single Schmitt trigger buffer Production
74LVC1G17GS Single Schmitt trigger buffer Production
74LVC1G17GX Single Schmitt trigger buffer Production
74LVC1G17GM-Q100 Single Schmitt trigger buffer Production
74LVC1G175GM Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G175GN Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G175GS Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G19GM 1-of-2 decoder/demultiplexer Production
74LVC1G19GN 1-of-2 decoder/demultiplexer Production
74LVC1G19GS 1-of-2 decoder/demultiplexer Production
74LVC1G240GM Single inverting buffer/line driver; 3-state Production
74LVC1G240GS Single inverting buffer/line driver; 3-state Production
74LVC1G240GX Single inverting buffer/line driver; 3-state Production
74LVC1G27GM Single 3-input NOR gate Production
74LVC1G27GN Single 3-input NOR gate Production
74LVC1G27GS Single 3-input NOR gate Production
74LVC1G32GF Single 2-input OR gate Not for design in
74LVC1G32GM Single 2-input OR gate Production
74LVC1G32GN Single 2-input OR gate Production
74LVC1G32GS Single 2-input OR gate Production
74LVC1G32GX Single 2-input OR gate Production
74LVC1G32GM-Q100 Single 2-input OR gate Production
74LVC1G332GM Single 3-input OR gate Production
74LVC1G332GN Single 3-input OR gate Production
74LVC1G332GS Single 3-input OR gate Production
74LVC1G34GM Single buffer Production
74LVC1G34GN Single buffer Production
74LVC1G34GS Single buffer Production
74LVC1G34GX Single buffer Production
74LVC1G38GM 2-input NAND gate; open drain Production
74LVC1G38GN 2-input NAND gate; open drain Production
74LVC1G38GS 2-input NAND gate; open drain Production
74LVC1G38GX 2-input NAND gate; open drain Production
74LVC1G57GM Low-power configurable multiple function gate Production
74LVC1G57GN Low-power configurable multiple function gate Production
74LVC1G57GS Low-power configurable multiple function gate Production
74LVC1G58GM Low-power configurable multiple function gate Production
74LVC1G58GN Low-power configurable multiple function gate Production
74LVC1G58GS Low-power configurable multiple function gate Production
74LVC1G74GN Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74GS Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74GT Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74GT-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G79GM Single D-type flip-flop; positive-edge trigger Production
74LVC1G79GN Single D-type flip-flop; positive-edge trigger Production
74LVC1G79GS Single D-type flip-flop; positive-edge trigger Production
74LVC1G79GX Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GM Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GN Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GS Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GX Single D-type flip-flop; positive-edge trigger Production
74LVC1G86GM 2-input EXCLUSIVE-OR gate Production
74LVC1G86GN 2-input EXCLUSIVE-OR gate Production
74LVC1G86GS 2-input EXCLUSIVE-OR gate Production
74LVC1G86GX 2-input EXCLUSIVE-OR gate Production
74LVC1G97GM Low-power configurable multiple function gate Production
74LVC1G97GN Low-power configurable multiple function gate Production
74LVC1G97GS Low-power configurable multiple function gate Production
74LVC1G98GM Low-power configurable multiple function gate Production
74LVC1G98GN Low-power configurable multiple function gate Production
74LVC1G98GS Low-power configurable multiple function gate Production
74LVC1G99GN Ultra-configurable multiple function gate; 3-state Production
74LVC1G99GS Ultra-configurable multiple function gate; 3-state Production
74LVC1G99GT Ultra-configurable multiple function gate; 3-state Production
74LVC1GU04GM Unbuffered inverter Production
74LVC1GU04GN Unbuffered inverter Production
74LVC1GU04GS Unbuffered inverter Production
74LVC1GU04GX Unbuffered inverter Production
74LVC2G00GN Dual 2-input NAND gate Production
74LVC2G00GS Dual 2-input NAND gate Production
74LVC2G00GT Dual 2-input NAND gate Production
74LVC2G02GN Dual 2-input NOR gate Production
74LVC2G02GS Dual 2-input NOR gate Production
74LVC2G02GT Dual 2-input NOR gate Production
74LVC2G04GM Dual inverter Production
74LVC2G04GN Dual inverter Production
74LVC2G04GS Dual inverter Production
74LVC2G04GS-Q100 Dual inverter Production
74LVC2G06GM Inverters with open-drain outputs Production
74LVC2G06GN Inverters with open-drain outputs Production
74LVC2G06GS Inverters with open-drain outputs Production
74LVC2G07GM Buffers with open-drain outputs Production
74LVC2G07GN Buffers with open-drain outputs Production
74LVC2G07GS Buffers with open-drain outputs Production
74LVC2G08GN Dual 2-input AND gate Production
74LVC2G08GS Dual 2-input AND gate Production
74LVC2G08GT Dual 2-input AND gate Production
74LVC2G08GS-Q100 Dual 2-input AND gate Production
74LVC2G125GN Dual bus buffer/line driver; 3-state Production
74LVC2G125GS Dual bus buffer/line driver; 3-state Production
74LVC2G125GT Dual bus buffer/line driver; 3-state Production
74LVC2G126GN Dual bus buffer/line driver; 3-state Production
74LVC2G126GS Dual bus buffer/line driver; 3-state Production
74LVC2G126GT Dual bus buffer/line driver; 3-state Production
74LVC2G14GM Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G14GN Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G14GS Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G14GM-Q100 Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G16GM Dual buffer gate Production
74LVC2G17GM Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G17GN Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G17GS Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G240GN Dual inverting buffer/line driver; 3-state Production
74LVC2G240GS Dual inverting buffer/line driver; 3-state Production
74LVC2G240GT Dual inverting buffer/line driver; 3-state Production
74LVC2G241GN Dual buffer/line driver; 3-state Production
74LVC2G241GS Dual buffer/line driver; 3-state Production
74LVC2G241GT Dual buffer/line driver; 3-state Production
74LVC2G32GN Dual 2-input OR gate Production
74LVC2G32GS Dual 2-input OR gate Production
74LVC2G32GT Dual 2-input OR gate Production
74LVC2G34GM Dual buffer gate Production
74LVC2G34GN Dual buffer gate Production
74LVC2G34GS Dual buffer gate Production
74LVC2G34GM-Q100 Dual buffer gate Production
74LVC2G38GN Dual 2-input NAND gate; open drain Production
74LVC2G38GS Dual 2-input NAND gate; open drain Production
74LVC2G38GT Dual 2-input NAND gate; open drain Production
74LVC2G74GN Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G74GS Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G74GT Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G86GN Dual 2-input EXCLUSIVE-OR gate Production
74LVC2G86GS Dual 2-input EXCLUSIVE-OR gate Production
74LVC2G86GT Dual 2-input EXCLUSIVE-OR gate Production
74LVC2GU04GM Dual unbuffered inverter Production
74LVC2GU04GN Dual unbuffered inverter Production
74LVC2GU04GS Dual unbuffered inverter Production
74LVC2GU04GM-Q100 Dual unbuffered inverter Production
74LVC3G04GN Triple inverter Production
74LVC3G04GS Triple inverter Production
74LVC3G04GT Triple inverter Production
74LVC3G06GN Triple inverter with open-drain output Production
74LVC3G06GS Triple inverter with open-drain output Production
74LVC3G06GT Triple inverter with open-drain output Production
74LVC3G07GN Triple buffer with open-drain output Production
74LVC3G07GS Triple buffer with open-drain output Production
74LVC3G07GT Triple buffer with open-drain output Production
74LVC3G14GN Triple inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G14GS Triple inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G14GT Triple inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G17GN Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G17GS Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G17GT Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G34GN Triple buffer Production
74LVC3G34GS Triple buffer Production
74LVC3G34GT Triple buffer Production
74LVC3GU04GN Triple unbuffered inverter Production
74LVC3GU04GS Triple unbuffered inverter Production
74LVC3GU04GT Triple unbuffered inverter Production
XC7SET125GM Bus buffer/line driver; 3-state Production
XC7SH125GM Bus buffer/line driver; 3-state Production
XC7WH14GT Triple inverting Schmitt trigger Production
74AUP3G14GM Low-power triple Schmitt trigger inverter Development

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
74AUP1G08GM-Q100 Low-power 2-input AND gate Production
74AUP1G125GM-Q100 Low-power buffer/line driver; 3-state Production
74AUP1G125GS-Q100 Low-power buffer/line driver; 3-state Production
74AUP1G157GM-Q100 Low-power 2-input multiplexer Production
74AUP1G32GM-Q100 Low-power 2-input OR-gate Production
74AUP2GU04GM-Q100 Low-power dual unbuffered inverter Production
74LVC1G07GS-Q100 Buffer with open-drain output Production
74LVC1G08GM-Q100 Single 2-input AND gate Production
74LVC1G125GM-Q100 Bus buffer/line driver; 3-state Production
74LVC1G14GM-Q100 Single Schmitt trigger inverter Production
74LVC1G17GM-Q100 Single Schmitt trigger buffer Production
74LVC1G32GM-Q100 Single 2-input OR gate Production
74LVC1G74GT-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G04GS-Q100 Dual inverter Production
74LVC2G08GS-Q100 Dual 2-input AND gate Production
74LVC2G14GM-Q100 Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G34GM-Q100 Dual buffer gate Production
74LVC2GU04GM-Q100 Dual unbuffered inverter Production

Documentation

File name Title Type Date
Nexperia_document_QIC_Logic_Packages_Recommendations_201711 Longevity – Packages by pin count Leaflet 2017-11-27
SOT886_mk plastic, extremely thin small outline package; no leads; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Marcom graphics 2018-02-26
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
Nexperia_document_leaflet_Logic_Automotive_MicroPak_solutions_201904 Automotive logic in MicroPak leadless packages Leaflet 2019-04-18
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.

Datasheets (160)

File name Title Type Date
74AHC_AHCT1G04 Inverter Data sheet 2023-09-08
74AHC_AHCT1G125 Bus buffer/line driver; 3-state Data sheet 2024-07-15
74AHC_AHCT1G126 Bus buffer/line driver; 3-state Data sheet 2024-07-15
74AHC_AHCT3G04 Inverter Data sheet 2023-09-25
74AHC_AHCT3G14 Triple inverting Schmitt trigger Data sheet 2023-09-05
74AUP1G00 Low-power 2-input NAND gate Data sheet 2023-07-11
74AUP1G02 Low-power 2-input NOR gate Data sheet 2023-07-11
74AUP1G04 Low-power inverter Data sheet 2023-07-11
74AUP1G06 Low-power inverter with open-drain output Data sheet 2023-07-11
74AUP1G07 Low-power buffer with open-drain output Data sheet 2023-07-11
74AUP1G08 Low-power 2-input AND gate Data sheet 2024-07-12
74AUP1G08_Q100 Low-power 2-input AND gate Data sheet 2023-07-12
74AUP1G0832 Low-power 3-input AND-OR gate Data sheet 2023-07-13
74AUP1G09 Low-power 2-input AND gate with open-drain Data sheet 2023-07-11
74AUP1G11 Low-power 3-input AND gate Data sheet 2023-07-13
74AUP1G125 Low-power buffer/line driver; 3-state Data sheet 2023-07-11
74AUP1G125_Q100 Low-power buffer/line driver; 3-state Data sheet 2023-07-11
74AUP1G126 Low-power buffer/line driver; 3-state Data sheet 2023-07-14
74AUP1G132 Low-power 2-input NAND Schmitt trigger Data sheet 2023-07-11
74AUP1G14 Low-power Schmitt trigger inverter Data sheet 2023-07-12
74AUP1G157 Low-power 2-input multiplexer Data sheet 2023-07-12
74AUP1G157_Q100 Low-power 2-input multiplexer Data sheet 2023-07-12
74AUP1G158 Low-power 2-input multiplexer; inverting Data sheet 2023-07-17
74AUP1G16 Low-power buffer Data sheet 2023-07-17
74AUP1G17 Low-power Schmitt trigger Data sheet 2023-07-18
74AUP1G175 Low-power D-type flip-flop with reset; positive-edge trigger Data sheet 2023-07-13
74AUP1G18 Low-power 1-of-2 demultiplexer with 3-state deselected output Data sheet 2023-07-17
74AUP1G19 Low-power 1-of-2 decoder/demultiplexer Data sheet 2023-07-17
74AUP1G240 Low-power inverting buffer/line driver; 3-state Data sheet 2023-07-18
74AUP1G32 Low-power 2-input OR-gate Data sheet 2023-07-13
74AUP1G32_Q100 Low-power 2-input OR-gate Data sheet 2023-07-13
74AUP1G3208 Low-power 3-input OR-AND gate Data sheet 2023-07-18
74AUP1G332 Low-power 3-input OR-gate Data sheet 2023-07-18
74AUP1G34 Low-power buffer Data sheet 2023-07-13
74AUP1G373 Low-power D-type transparent latch; 3-state Data sheet 2023-07-13
74AUP1G374 Low-power D-type flip-flop; positive-edge trigger; 3-state Data sheet 2023-07-14
74AUP1G38 Low-power 2-input NAND gate (open drain) Data sheet 2023-07-18
74AUP1G386 Low-power 3-input EXCLUSIVE-OR gate Data sheet 2023-07-18
74AUP1G57 Low-power configurable multiple function gate Data sheet 2023-07-24
74AUP1G58 Low-power configurable multiple function gate Data sheet 2023-07-24
74AUP1G74 Low-power D-type flip-flop with set and reset; positive-edge trigger Data sheet 2023-07-14
74AUP1G79 Low-power D-type flip-flop; positive-edge trigger Data sheet 2023-07-24
74AUP1G80 Low-power D-type flip-flop; positive-edge trigger Data sheet 2023-07-24
74AUP1G86 Low-power 2-input EXCLUSIVE-OR gate Data sheet 2023-07-14
74AUP1G885 Low-power dual function gate Data sheet 2023-07-28
74AUP1G97 Low-power configurable multiple function gate Data sheet 2023-07-24
74AUP1G98 Low-power configurable multiple function gate Data sheet 2023-07-24
74AUP1GU04 Low-power unbuffered inverter Data sheet 2023-07-28
74AUP1Z04 Low-power X-tal driver with enable and internal resistor Data sheet 2023-07-18
74AUP1Z125 Low-power X-tal driver with enable and internal resistor; 3-state Data sheet 2023-07-26
74AUP2G00 Low-power dual 2-input NAND gate Data sheet 2024-05-29
74AUP2G02 Low-power dual 2-input NOR gate Data sheet 2024-04-26
74AUP2G04 Low-power dual inverter Data sheet 2023-07-19
74AUP2G06 Low-power dual inverter with open-drain output Data sheet 2023-07-24
74AUP2G0604 Low-power inverting buffer with open-drain and inverter Data sheet 2023-07-24
74AUP2G07 Low-power dual buffer with open-drain output Data sheet 2023-07-26
74AUP2G08 Low-power dual 2-input AND gate Data sheet 2023-07-19
74AUP2G125 Low-power dual buffer/line driver; 3-state Data sheet 2023-07-26
74AUP2G126 Low-power dual buffer/line driver; 3-state Data sheet 2024-05-06
74AUP2G132 Low-power dual 2-input NAND Schmitt trigger Data sheet 2023-07-26
74AUP2G14 Low-power dual Schmitt trigger inverter Data sheet 2023-07-26
74AUP2G157 Low-power 2-input multiplexer Data sheet 2023-07-26
74AUP2G16 Low-power dual buffer Data sheet 2023-07-26
74AUP2G17 Low-power dual Schmitt trigger Data sheet 2023-07-27
74AUP2G240 Low-power dual inverting buffer/line driver; 3-state Data sheet 2023-07-27
74AUP2G241 Low-power dual buffer/line driver; 3-state Data sheet 2023-07-27
74AUP2G32 Low-power dual 2-input OR gate Data sheet 2023-07-27
74AUP2G34 Low-power dual buffer Data sheet 2023-07-27
74AUP2G3404 Low-power buffer and inverter Data sheet 2023-07-28
74AUP2G3407 Low-power single buffer; single buffer with open-drain Data sheet 2023-07-28
74AUP2G38 Low-power dual 2-input NAND gate; open drain Data sheet 2023-07-31
74AUP2G79 Low-power dual D-type flip-flop; positive-edge trigger Data sheet 2023-07-18
74AUP2G80 Low-power dual D-type flip-flop; positive-edge trigger Data sheet 2023-07-21
74AUP2G86 Low-power dual 2-input EXCLUSIVE-OR gate Data sheet 2023-07-31
74AUP2GU04 Low-power dual unbuffered inverter Data sheet 2023-07-21
74AUP2GU04_Q100 Low-power dual unbuffered inverter Data sheet 2023-07-21
74AUP3G04 Low-power triple inverter Data sheet 2023-07-31
74AUP3G0434 Low-power dual inverter and single buffer Data sheet 2024-04-26
74AUP3G07 Low-power triple buffer with open-drain output Data sheet 2023-07-31
74AUP3G14 Low-power triple Schmitt trigger inverter Data sheet 2023-07-31
74AUP3G17 Low-power triple Schmitt trigger Data sheet 2023-07-31
74AUP3G34 Low-power triple buffer Data sheet 2024-04-29
74AUP3G3404 Low-power dual buffer and single inverter Data sheet 2024-04-29
74AVC9112 1-to-4 fan-out buffer Data sheet 2024-07-08
74AXP1G08 Low-power 2-input AND gate Data sheet 2021-11-03
74AXP1G125 Low-power buffer/line driver; 3-state Data sheet 2021-09-30
74LVC1G00 Single 2-input NAND gate Data sheet 2023-08-04
74LVC1G02 Single 2-input NOR gate Data sheet 2024-07-11
74LVC1G04 Single inverter Data sheet 2024-07-11
74LVC1G06 Inverter with open-drain output Data sheet 2024-07-11
74LVC1G07 Buffer with open-drain output Data sheet 2023-08-07
74LVC1G07_Q100 Buffer with open-drain output Data sheet 2023-09-28
74LVC1G08 Single 2-input AND gate Data sheet 2024-07-11
74LVC1G08_Q100 Single 2-input AND gate Data sheet 2023-08-04
74LVC1G10 Single 3-input NAND gate Data sheet 2023-08-14
74LVC1G11 Single 3-input AND gate Data sheet 2023-08-15
74LVC1G123 Single retriggerable monostable multivibrator; Schmitt trigger inputs Data sheet 2023-08-14
74LVC1G125 Bus buffer/line driver; 3-state Data sheet 2024-07-11
74LVC1G125_Q100 Bus buffer/line driver; 3-state Data sheet 2024-07-11
74LVC1G126 Bus buffer/line driver; 3-state Data sheet 2024-07-12
74LVC1G14 Single Schmitt-trigger inverter Data sheet 2024-07-12
74LVC1G14_Q100 Single Schmitt trigger inverter Data sheet 2023-08-15
74LVC1G157 Single 2-input multiplexer Data sheet 2023-08-15
74LVC1G16 Single buffer Data sheet 2023-08-15
74LVC1G17 Single Schmitt trigger buffer Data sheet 2024-07-12
74LVC1G17_Q100 Single Schmitt trigger buffer Data sheet 2023-08-15
74LVC1G175 Single D-type flip-flop with reset; positive-edge trigger Data sheet 2023-08-15
74LVC1G19 1-of-2 decoder/demultiplexer Data sheet 2023-08-16
74LVC1G240 Single inverting buffer/line driver; 3-state Data sheet 2023-11-01
74LVC1G27 Single 3-input NOR gate Data sheet 2023-08-16
74LVC1G32 Single 2-input OR gate Data sheet 2024-07-15
74LVC1G32_Q100 Single 2-input OR gate Data sheet 2023-08-18
74LVC1G332 Single 3-input OR gate Data sheet 2023-08-18
74LVC1G34 Single buffer Data sheet 2023-08-18
74LVC1G38 2-input NAND gate; open drain Data sheet 2023-08-18
74LVC1G57 Low-power configurable multiple function gate Data sheet 2023-08-18
74LVC1G58 Low-power configurable multiple function gate Data sheet 2023-08-18
74LVC1G74 Single D-type flip-flop with set and reset; positive edge trigger Data sheet 2023-08-18
74LVC1G74_Q100 Single D-type flip-flop with set and reset; positive edge trigger Data sheet 2023-08-18
74LVC1G79 Single D-type flip-flop; positive-edge trigger Data sheet 2023-08-18
74LVC1G80 Single D-type flip-flop; positive-edge trigger Data sheet 2023-08-18
74LVC1G86 2-input EXCLUSIVE-OR gate Data sheet 2023-08-22
74LVC1G97 Low-power configurable multiple function gate Data sheet 2023-08-28
74LVC1G98 Low-power configurable multiple function gate Data sheet 2023-08-22
74LVC1G99 Ultra-configurable multiple function gate; 3-state Data sheet 2023-08-02
74LVC1GU04 Unbuffered inverter Data sheet 2023-09-07
74LVC2G00 Dual 2-input NAND gate Data sheet 2024-05-08
74LVC2G02 Dual 2-input NOR gate Data sheet 2023-08-15
74LVC2G04 Dual inverter Data sheet 2023-08-15
74LVC2G04_Q100 Dual inverter Data sheet 2023-08-15
74LVC2G06 Inverters with open-drain outputs Data sheet 2023-08-15
74LVC2G07 Buffers with open-drain outputs Data sheet 2023-08-28
74LVC2G08 Dual 2-input AND gate Data sheet 2023-08-16
74LVC2G08_Q100 Dual 2-input AND gate Data sheet 2023-08-16
74LVC2G125 Dual bus buffer/line driver; 3-state Data sheet 2023-08-16
74LVC2G126 Dual bus buffer/line driver; 3-state Data sheet 2023-08-17
74LVC2G14 Dual inverting Schmitt trigger with 5 V tolerant input Data sheet 2023-08-18
74LVC2G14_Q100 Dual inverting Schmitt trigger with 5 V tolerant input Data sheet 2023-08-18
74LVC2G16 Dual buffer gate Data sheet 2023-08-18
74LVC2G17 Dual non-inverting Schmitt trigger with 5 V tolerant input Data sheet 2023-08-21
74LVC2G240 Dual inverting buffer/line driver; 3-state Data sheet 2024-04-30
74LVC2G241 Dual buffer/line driver; 3-state Data sheet 2024-04-30
74LVC2G32 Dual 2-input OR gate Data sheet 2023-08-22
74LVC2G34 Dual buffer gate Data sheet 2023-08-22
74LVC2G34_Q100 Dual buffer gate Data sheet 2023-08-22
74LVC2G38 Dual 2-input NAND gate; open drain Data sheet 2024-04-30
74LVC2G74 Single D-type flip-flop with set and reset; positive edge trigger Data sheet 2023-08-22
74LVC2G86 Dual 2-input EXCLUSIVE-OR gate Data sheet 2024-04-26
74LVC2GU04 Dual unbuffered inverter Data sheet 2023-08-25
74LVC2GU04_Q100 Dual unbuffered inverter Data sheet 2023-08-25
74LVC3G04 Triple inverter Data sheet 2023-08-24
74LVC3G06 Triple inverter with open-drain output Data sheet 2023-08-28
74LVC3G07 Triple buffer with open-drain output Data sheet 2023-08-24
74LVC3G14 Triple inverting Schmitt trigger with 5 V tolerant input Data sheet 2024-05-01
74LVC3G17 Triple non-inverting Schmitt trigger with 5 V tolerant input Data sheet 2023-08-24
74LVC3G34 Triple buffer Data sheet 2023-08-24
74LVC3GU04 Triple unbuffered inverter Data sheet 2023-08-29
XC7SET125 Bus buffer/line driver; 3-state Data sheet 2023-12-15
XC7SH125 Bus buffer/line driver; 3-state Data sheet 2024-01-03
XC7WH14 Triple inverting Schmitt trigger Data sheet 2024-01-03