Size reduction X2SON4 compared to X2SON5
X2SON packages are MicroPak packages also known under package suffix GX for X2SON8, X2SON6 and X2SON5 or GX4 for X2SON4. X2SON packages’ tininess saves valuable board real estate and drive the miniaturization trend. Single, dual and triple gates are available as well as single translators.
Key features and benefits
- Smaller footprint than GF and GN packages options
- High contact area-to-chip ratio and enhanced durability
- Lower PCB costs, easier placement and miniaturization
- ≥ 0.4 mm lead pitch for ease of assembly
- Low profile height (0.35mm) and low width (0.8mm)
- RoHS & dark-green compliant with NiPdAu leadframe finish
Key applications
- Space constrained applications
- Mobile devices
- Portable computing
- IoT & wearables
- Consumer electronics
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74AUP1G00GX | Low-power 2-input NAND gate | Production | |
74AUP1G02GX | Low-power 2-input NOR gate | Production | |
74AUP1G04GX | Low-power inverter | Production | |
74AUP1G04GX4 | Low-power inverter | Production | |
74AUP1G06GX | Low-power inverter with open-drain output | Production | |
74AUP1G07GX | Low-power buffer with open-drain output | Production | |
74AUP1G07GX4 | Low-power buffer with open-drain output | Production | |
74AUP1G08GX | Low-power 2-input AND gate | Production | |
74AUP1G09GX | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G125GX | Low-power buffer/line driver; 3-state | Production | |
74AUP1G126GX | Low-power buffer/line driver; 3-state | Production | |
74AUP1G132GX | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G14GX | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GX4 | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GX4-Q100 | Low-power Schmitt trigger inverter | Production | |
74AUP1G157GX | Low-power 2-input multiplexer | Production | |
74AUP1G17GX | Low-power Schmitt trigger | Production | |
74AUP1G17GX4 | Low-power Schmitt trigger | Production | |
74AUP1G240GX | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G32GX | Low-power 2-input OR-gate | Production | |
74AUP1G3208GX | Low-power 3-input OR-AND gate | Production | |
74AUP1G34GX | Low-power buffer | Production | |
74AUP1G34GX4 | Low-power buffer | Production | |
74AUP1G38GX | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G57GX | Low-power configurable multiple function gate | Production | |
74AUP1G58GX | Low-power configurable multiple function gate | Production | |
74AUP1G74GX | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G79GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G86GX | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G97GX | Low-power configurable multiple function gate | Production | |
74AUP1G98GX | Low-power configurable multiple function gate | Production | |
74AUP1GU04GX | Low-power unbuffered inverter | Production | |
74AUP2G00GX | Low-power dual 2-input NAND gate | Production | |
74AUP2G04GX | Low-power dual inverter | Production | |
74AUP2G07GX | Low-power dual buffer with open-drain output | Production | |
74AUP2G08GX | Low-power dual 2-input AND gate | Production | |
74AUP2G125GX | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G126GX | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G132GX | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G14GX | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G32GX | Low-power dual 2-input OR gate | Production | |
74AUP2G34GX | Low-power dual buffer | Production | |
74AUP3G34GX | Low-power triple buffer | Production | |
74AXP1G08GX | Low-power 2-input AND gate | Not for design in | |
74AXP1G125GX | Low-power buffer/line driver; 3-state | Not for design in | |
74LVC1G00GX | Single 2-input NAND gate | Production | |
74LVC1G02GX | Single 2-input NOR gate | Production | |
74LVC1G04GX | Single inverter | Production | |
74LVC1G04GX4 | Single inverter | Production | |
74LVC1G06GX | Inverter with open-drain output | Production | |
74LVC1G07GX | Buffer with open-drain output | Production | |
74LVC1G07GX4 | Buffer with open-drain output | Production | |
74LVC1G08GX | Single 2-input AND gate | Production | |
74LVC1G11GX | Single 3-input AND gate | Production | |
74LVC1G125GX | Bus buffer/line driver; 3-state | Production | |
74LVC1G126GX | Bus buffer/line driver; 3-state | Production | |
74LVC1G14GX | Single Schmitt-trigger inverter | Production | |
74LVC1G14GX4 | Single Schmitt-trigger inverter | Production | |
74LVC1G14GX4-Q100 | Single Schmitt trigger inverter | Production | |
74LVC1G17GX | Single Schmitt trigger buffer | Production | |
74LVC1G17GX4 | Single Schmitt trigger buffer | Production | |
74LVC1G240GX | Single inverting buffer/line driver; 3-state | Production | |
74LVC1G32GX | Single 2-input OR gate | Production | |
74LVC1G332GX | Single 3-input OR gate | Production | |
74LVC1G34GX | Single buffer | Production | |
74LVC1G34GX4 | Single buffer | Production | |
74LVC1G38GX | 2-input NAND gate; open drain | Production | |
74LVC1G79GX | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GX | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G86GX | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G97GX | Low-power configurable multiple function gate | Production | |
74LVC1GU04GX | Unbuffered inverter | Production | |
74LVC2G00GX | Dual 2-input NAND gate | Production | |
74LVC2G04GX | Dual inverter | Production | |
74LVC2G06GX | Inverters with open-drain outputs | Production | |
74LVC2G07GX | Buffers with open-drain outputs | Production | |
74LVC2G08GX | Dual 2-input AND gate | Production | |
74LVC2G32GX | Dual 2-input OR gate | Production | |
74LVC2G34GX | Dual buffer gate | Production | |
74LVC2G38GX | Dual 2-input NAND gate; open drain | Production | |
74LVC2G86GX | Dual 2-input EXCLUSIVE-OR gate | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74AUP1G14GX4-Q100 | Low-power Schmitt trigger inverter | Production | |
74LVC1G14GX4-Q100 | Single Schmitt trigger inverter | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
X2SON5_SOT1226_mk | plastic, thermal enhanced extremely thin small outline package; no leads; 5 terminals; 0.48 mm pitch; 0.8 mm x 0.8 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
Nexperia_document_QIC_Logic_Packages_Recommendations_201711 | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2019-03-01 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (72)
File name | Title | Type | Date |
---|---|---|---|
74AUP1G00 | Low-power 2-input NAND gate | Data sheet | 2023-07-11 |
74AUP1G02 | Low-power 2-input NOR gate | Data sheet | 2023-07-11 |
74AUP1G04 | Low-power inverter | Data sheet | 2023-07-11 |
74AUP1G06 | Low-power inverter with open-drain output | Data sheet | 2023-07-11 |
74AUP1G07 | Low-power buffer with open-drain output | Data sheet | 2023-07-11 |
74AUP1G08 | Low-power 2-input AND gate | Data sheet | 2024-07-12 |
74AUP1G09 | Low-power 2-input AND gate with open-drain | Data sheet | 2023-07-11 |
74AUP1G125 | Low-power buffer/line driver; 3-state | Data sheet | 2023-07-11 |
74AUP1G126 | Low-power buffer/line driver; 3-state | Data sheet | 2023-07-14 |
74AUP1G132 | Low-power 2-input NAND Schmitt trigger | Data sheet | 2023-07-11 |
74AUP1G14 | Low-power Schmitt trigger inverter | Data sheet | 2023-07-12 |
74AUP1G14_Q100 | Low-power Schmitt trigger inverter | Data sheet | 2023-10-27 |
74AUP1G157 | Low-power 2-input multiplexer | Data sheet | 2023-07-12 |
74AUP1G17 | Low-power Schmitt trigger | Data sheet | 2023-07-18 |
74AUP1G240 | Low-power inverting buffer/line driver; 3-state | Data sheet | 2023-07-18 |
74AUP1G32 | Low-power 2-input OR-gate | Data sheet | 2023-07-13 |
74AUP1G3208 | Low-power 3-input OR-AND gate | Data sheet | 2023-07-18 |
74AUP1G34 | Low-power buffer | Data sheet | 2023-07-13 |
74AUP1G38 | Low-power 2-input NAND gate (open drain) | Data sheet | 2023-07-18 |
74AUP1G57 | Low-power configurable multiple function gate | Data sheet | 2023-07-24 |
74AUP1G58 | Low-power configurable multiple function gate | Data sheet | 2023-07-24 |
74AUP1G74 | Low-power D-type flip-flop with set and reset; positive-edge trigger | Data sheet | 2023-07-14 |
74AUP1G79 | Low-power D-type flip-flop; positive-edge trigger | Data sheet | 2023-07-24 |
74AUP1G80 | Low-power D-type flip-flop; positive-edge trigger | Data sheet | 2023-07-24 |
74AUP1G86 | Low-power 2-input EXCLUSIVE-OR gate | Data sheet | 2023-07-14 |
74AUP1G97 | Low-power configurable multiple function gate | Data sheet | 2023-07-24 |
74AUP1G98 | Low-power configurable multiple function gate | Data sheet | 2023-07-24 |
74AUP1GU04 | Low-power unbuffered inverter | Data sheet | 2023-07-28 |
74AUP2G00 | Low-power dual 2-input NAND gate | Data sheet | 2024-05-29 |
74AUP2G04 | Low-power dual inverter | Data sheet | 2023-07-19 |
74AUP2G07 | Low-power dual buffer with open-drain output | Data sheet | 2023-07-26 |
74AUP2G08 | Low-power dual 2-input AND gate | Data sheet | 2023-07-19 |
74AUP2G125 | Low-power dual buffer/line driver; 3-state | Data sheet | 2023-07-26 |
74AUP2G126 | Low-power dual buffer/line driver; 3-state | Data sheet | 2024-05-06 |
74AUP2G132 | Low-power dual 2-input NAND Schmitt trigger | Data sheet | 2023-07-26 |
74AUP2G14 | Low-power dual Schmitt trigger inverter | Data sheet | 2023-07-26 |
74AUP2G32 | Low-power dual 2-input OR gate | Data sheet | 2023-07-27 |
74AUP2G34 | Low-power dual buffer | Data sheet | 2023-07-27 |
74AUP3G34 | Low-power triple buffer | Data sheet | 2024-04-29 |
74AXP1G08 | Low-power 2-input AND gate | Data sheet | 2021-11-03 |
74AXP1G125 | Low-power buffer/line driver; 3-state | Data sheet | 2021-09-30 |
74LVC1G00 | Single 2-input NAND gate | Data sheet | 2023-08-04 |
74LVC1G02 | Single 2-input NOR gate | Data sheet | 2024-07-11 |
74LVC1G04 | Single inverter | Data sheet | 2024-07-11 |
74LVC1G06 | Inverter with open-drain output | Data sheet | 2024-07-11 |
74LVC1G07 | Buffer with open-drain output | Data sheet | 2023-08-07 |
74LVC1G08 | Single 2-input AND gate | Data sheet | 2024-07-11 |
74LVC1G11 | Single 3-input AND gate | Data sheet | 2023-08-15 |
74LVC1G125 | Bus buffer/line driver; 3-state | Data sheet | 2024-07-11 |
74LVC1G126 | Bus buffer/line driver; 3-state | Data sheet | 2024-07-12 |
74LVC1G14 | Single Schmitt-trigger inverter | Data sheet | 2024-07-12 |
74LVC1G14_Q100 | Single Schmitt trigger inverter | Data sheet | 2023-08-15 |
74LVC1G17 | Single Schmitt trigger buffer | Data sheet | 2024-07-12 |
74LVC1G240 | Single inverting buffer/line driver; 3-state | Data sheet | 2023-11-01 |
74LVC1G32 | Single 2-input OR gate | Data sheet | 2024-07-15 |
74LVC1G332 | Single 3-input OR gate | Data sheet | 2023-08-18 |
74LVC1G34 | Single buffer | Data sheet | 2023-08-18 |
74LVC1G38 | 2-input NAND gate; open drain | Data sheet | 2023-08-18 |
74LVC1G79 | Single D-type flip-flop; positive-edge trigger | Data sheet | 2023-08-18 |
74LVC1G80 | Single D-type flip-flop; positive-edge trigger | Data sheet | 2023-08-18 |
74LVC1G86 | 2-input EXCLUSIVE-OR gate | Data sheet | 2023-08-22 |
74LVC1G97 | Low-power configurable multiple function gate | Data sheet | 2023-08-28 |
74LVC1GU04 | Unbuffered inverter | Data sheet | 2023-09-07 |
74LVC2G00 | Dual 2-input NAND gate | Data sheet | 2024-05-08 |
74LVC2G04 | Dual inverter | Data sheet | 2023-08-15 |
74LVC2G06 | Inverters with open-drain outputs | Data sheet | 2023-08-15 |
74LVC2G07 | Buffers with open-drain outputs | Data sheet | 2023-08-28 |
74LVC2G08 | Dual 2-input AND gate | Data sheet | 2023-08-16 |
74LVC2G32 | Dual 2-input OR gate | Data sheet | 2023-08-22 |
74LVC2G34 | Dual buffer gate | Data sheet | 2023-08-22 |
74LVC2G38 | Dual 2-input NAND gate; open drain | Data sheet | 2024-04-30 |
74LVC2G86 | Dual 2-input EXCLUSIVE-OR gate | Data sheet | 2024-04-26 |