Key features and benefits
- Wide supply voltage range
- Low propagation delay
- Low power consumption of 2.5 µA maximum
- Overvoltage tolerant options
- Specified from -40 °C to +85 °C and -40 °C to +125 °C
Key applications
- Servers, routers and personal computing
- TV and hardware control monitors
- Gaming consoles and drones
- Battery powered applications
- Automotive applications (ADAS, VCU, DCU and BCM)
- Surveillance cameras
- Telecomm equipment
Featured Documents
Latest news and blogs
Products
Type number | Description | Status | Quick access |
---|---|---|---|
NCA9535BY | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers | Production | |
NCA9535BY-Q100 | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers | Production | |
NCA9535PW | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers | Production | |
NCA9535PW-Q100 | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers | Production | |
NCA9539BY | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output, reset pin and configuration registers | Production | |
NCA9539BY-Q100 | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output, reset pin and configuration registers | Production | |
NCA9539PW | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output, reset pin and configuration registers | Production | |
NCA9539PW-Q100 | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output, reset pin and configuration registers | Production | |
NCA9555BY | Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration registers | Production | |
NCA9555BY-Q100 | Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration registers | Production | |
NCA9555PW | Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration registers | Production | |
NCA9555PW-Q100 | Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration registers | Production | |
NCA9595PW | Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output, configuration registers and programmable pull-up resistors | Production | |
NCA9595PW-Q100 | Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output, configuration registers and programmable pull-up resistors | Production | |
NCA9700DQ | Level translating Fm+ I²C bus repeater/accelerator | Production | |
NCA9701AGX | Level translating Fm+ I²C bus repeater/accelerator | Production | |
PCA9535PW | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers | Production | |
PCA9539PW | Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output, reset pin and configuration registers | Production | |
PCA9555PW | Low-voltage 16-bit I²C-bus I/O port with interrupt and weak pull-up | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
XSON8_SOT1089_mk.png | plastic, extremely thin small outline package; no leads; 8 terminals; 0.55 mm pitch; 1.35 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
Software (1) |
|||
File name | Title | Type | Date |
NCA95XX_Arduino_Sketches.zip | NCA95XX Arduino™ Sketch Examples | Software | 2023-03-12 |
Unboxing the NCA9555 EVB I2C GPIO Expander
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.