Features and benefits
-
Wide supply voltage range from 2.0 V to 5.5 V
-
Overvoltage tolerant inputs to 5.5 V
-
High noise immunity
-
Symmetrical output impedance
-
CMOS low power dissipation
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
-
Balanced propagation delays
-
Multiple package options
-
Input levels:
-
For 74AHC1G125: CMOS level
-
For 74AHCT1G125: TTL level
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74AHC1G125GM | Production | 2.0 - 5.5 | CMOS | ± 8 | 60 | 1 | low | -40~125 | 318 | 161 | XSON6 |
74AHC1G125GV | Production | 2.0 - 5.5 | CMOS | ± 8 | 60 | 1 | low | -40~125 | 276 | 173 | TSOP5 |
74AHC1G125GW | Production | 2.0 - 5.5 | CMOS | ± 8 | 60 | 1 | low | -40~125 | 317 | 186 | TSSOP5 |
74AHCT1G125GM | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 1 | low | -40~125 | 318 | 161 | XSON6 |
74AHCT1G125GV | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 1 | low | -40~125 | 276 | 173 | TSOP5 |
74AHCT1G125GW | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 1 | low | -40~125 | 317 | 186 | TSSOP5 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AHC1G125GM | ![]() XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_132 | Active | AM | 74AHC1G125GM,132 ( 9352 855 23132 ) |
SOT886_115 | Active | AM | 74AHC1G125GM,115 ( 9352 855 23115 ) | ||||
74AHC1G125GV | ![]() TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | A25 | 74AHC1G125GV,125 ( 9352 716 61125 ) |
74AHC1G125GW | ![]() TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | AM | 74AHC1G125GW,125 ( 9352 630 02125 ) |
74AHCT1G125GM | ![]() XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_132 | Active | CM | 74AHCT1G125GM,132 ( 9352 855 25132 ) |
SOT886_115 | Active | CM | 74AHCT1G125GM,115 ( 9352 855 25115 ) | ||||
74AHCT1G125GV | ![]() TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | C25 | 74AHCT1G125GV,125 ( 9352 716 60125 ) |
74AHCT1G125GW | ![]() TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | CM | 74AHCT1G125GW,125 ( 9352 630 01125 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74AHC1G125GW | 935263002165 | |||||
74AHC1G125GW | 935263002115 | |||||
74AHC1G125GW | 935263002118 | |||||
74AHCT1G125GW | 935263001165 | |||||
74AHCT1G125GW | 935263001115 | |||||
74AHCT1G125GW | 935263001118 | |||||
74AHCT1G125GW/C4 | 935301917125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AHC1G125GM | 74AHC1G125GM,132 | 74AHC1G125GM | ![]() | Always Pb-free | |
74AHC1G125GM | 74AHC1G125GM,115 | 74AHC1G125GM | ![]() | Always Pb-free | |
74AHC1G125GV | 74AHC1G125GV,125 | 74AHC1G125GV | ![]() | week 36, 2003 | |
74AHC1G125GW | 74AHC1G125GW,125 | 74AHC1G125GW | ![]() | week 36, 2003 | |
74AHCT1G125GM | 74AHCT1G125GM,132 | 74AHCT1G125GM | ![]() | Always Pb-free | |
74AHCT1G125GM | 74AHCT1G125GM,115 | 74AHCT1G125GM | ![]() | Always Pb-free | |
74AHCT1G125GV | 74AHCT1G125GV,125 | 74AHCT1G125GV | ![]() | week 36, 2003 | |
74AHCT1G125GW | 74AHCT1G125GW,125 | 74AHCT1G125GW | ![]() | week 36, 2003 |
Documentation (13)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT1G125 | Bus buffer/line driver; 3-state | Data sheet | 2024-07-15 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
ahc1g125 | ahc1g125 IBIS model | IBIS model | 2013-04-07 |
ahct1g125 | ahct1g125 IBIS model | IBIS model | 2013-04-07 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.