74AUP1G07

Low-power buffer with open-drain output

The 74AUP1G07 is a single buffer with open-drain output.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • High noise immunity

  • CMOS low power dissipation

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Overvoltage tolerant inputs to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • Multiple package options

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AUP1G07GF
NRND
Not for design in---------XSON6
74AUP1G07GMProduction0.8 - 3.6CMOS1.9701ultra low-40~125311157XSON6
74AUP1G07GNProduction0.8 - 3.6CMOS1.9701ultra low-40~125334207XSON6
74AUP1G07GSProduction0.8 - 3.6CMOS1.9701ultra low-40~125321215XSON6
74AUP1G07GWProduction0.8 - 3.6CMOS1.9701ultra low-40~125309179TSSOP5
74AUP1G07GXProduction0.8 - 3.6CMOS1.9701ultra low-40~125322191X2SON5
74AUP1G07GX4Production0.8 - 3.6CMOS1.9701ultra low-40~125--X2SON4

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP1G07GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132ActivepS74AUP1G07GM,132
( 9352 790 18132 )
SOT886_115ActivepS74AUP1G07GM,115
( 9352 790 18115 )
74AUP1G07GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActivepS74AUP1G07GN,132
( 9352 917 16132 )
74AUP1G07GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActivepS74AUP1G07GS,132
( 9352 928 31132 )
74AUP1G07GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActivepS74AUP1G07GW,125
( 9352 790 17125 )
74AUP1G07GX
X2SON5
(SOT1226-3)
SOT1226-3SOT1226-3_125ActivepS74AUP1G07GX,125
( 9352 979 26125 )
74AUP1G07GX4
X2SON4
(SOT1269-2)
SOT1269-2SOT1269-2_147ActivepS74AUP1G07GX4Z
( 9353 401 15147 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AUP1G07GF9352811081322021-06-302021-12-3174AUP1G07GS

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74AUP1G07GM74AUP1G07GM,13274AUP1G07GMAlways Pb-free
    74AUP1G07GM74AUP1G07GM,11574AUP1G07GMAlways Pb-free
    74AUP1G07GN74AUP1G07GN,13274AUP1G07GNAlways Pb-free
    74AUP1G07GS74AUP1G07GS,13274AUP1G07GSAlways Pb-free
    74AUP1G07GW74AUP1G07GW,12574AUP1G07GWAlways Pb-free
    74AUP1G07GX74AUP1G07GX,12574AUP1G07GXAlways Pb-free
    74AUP1G07GX474AUP1G07GX4Z74AUP1G07GX4week 25, 2019
    Quality and reliability disclaimer

    Documentation (23)

    File nameTitleTypeDate
    74AUP1G07Low-power buffer with open-drain outputData sheet2023-07-11
    AN10161PicoGate Logic footprintsApplication note2002-10-29
    AN11052Pin FMEA for AUP familyApplication note2019-01-09
    aup1g0774AUP1G07 IBIS modelIBIS model2014-12-14
    Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
    Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
    SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
    SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
    SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
    SOT891plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1 mm x 0.5 mm bodyPackage information2020-04-21
    MAR_SOT891MAR_SOT891 TopmarkTop marking2013-06-03
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
    SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    SOT1226-3plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mmPackage information2020-08-27
    SOT1269-2plastic, leadless thermal enhanced extremely thin outline package, no leads; 4 terminals; 0.4 mm pitch; 0.6 mm x 0.6 mm x 0.32 mm bodyPackage information2020-08-18

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    aup1g0774AUP1G07 IBIS modelIBIS model2014-12-14

    Sample

    As a Nexperia customer you can order samples via our sales organization.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.