74AUP2G34

Low-power dual buffer

The 74AUP2G34 is a dual buffer. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • CMOS low power dissipation

  • High noise immunity

  • Overvoltage tolerant inputs to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AUP2G34GMProduction0.8 - 3.6CMOS± 1.9702ultra low-40~125290145XSON6
74AUP2G34GNProduction0.8 - 3.6CMOS± 1.9702ultra low-40~125275171XSON6
74AUP2G34GSProduction0.8 - 3.6CMOS± 1.9702ultra low-40~125272177XSON6
74AUP2G34GWProduction0.8 - 3.6CMOS± 1.9702ultra low-40~125264153TSSOP6
74AUP2G34GXProduction0.8 - 3.6CMOS± 1.9702ultra low-40~125--X2SON6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP2G34GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132ActiveaA74AUP2G34GM,132
( 9352 799 95132 )
SOT886_115ActiveaA74AUP2G34GM,115
( 9352 799 95115 )
74AUP2G34GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActiveaA74AUP2G34GN,132
( 9352 917 64132 )
74AUP2G34GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActiveaA74AUP2G34GS,132
( 9352 928 89132 )
74AUP2G34GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125ActiveaA74AUP2G34GW,125
( 9352 799 93125 )
74AUP2G34GX
X2SON6
(SOT1255-2)
SOT1255-2SOT1255-2_147ActiveaA74AUP2G34GXZ
( 9353 070 72147 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AUP2G34GX935307072125

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AUP2G34GM74AUP2G34GM,13274AUP2G34GMAlways Pb-free
74AUP2G34GM74AUP2G34GM,11574AUP2G34GMAlways Pb-free
74AUP2G34GN74AUP2G34GN,13274AUP2G34GNAlways Pb-free
74AUP2G34GS74AUP2G34GS,13274AUP2G34GSAlways Pb-free
74AUP2G34GW74AUP2G34GW,12574AUP2G34GWAlways Pb-free
74AUP2G34GX74AUP2G34GXZ74AUP2G34GXAlways Pb-free
Quality and reliability disclaimer

Documentation (18)

File nameTitleTypeDate
74AUP2G34Low-power dual bufferData sheet2023-07-27
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11052Pin FMEA for AUP familyApplication note2019-01-09
aup2g34aup2g34 IBIS modelIBIS model2015-09-06
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
SOT1255-2plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mmPackage information2020-08-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
aup2g34aup2g34 IBIS modelIBIS model2015-09-06

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.