Features and benefits
-
Wide supply voltage range:
-
VCC: 0.8 V to 3.6 V
-
-
Inputs accept voltages up to 3.6 V
-
Maximum data rates:
-
380 Mbit/s (3.3 V)
-
200 Mbit/s (2.5 V)
-
200 Mbit/s (1.8 V)
-
150 Mbit/s (1.5 V)
-
100 Mbit/s (1.2 V)
-
-
Latch-up performance exceeds 100 mA per JESD 78 Class II
-
Complies with JEDEC standards:
-
JESD8-12 (0.8 V to 1.3 V)
-
JESD8-11 (0.9 V to 1.65 V)
-
JESD8-7 (1.2 V to 1.95 V)
-
JESD8-5 (1.8 V to 2.7 V)
-
JESD8-B (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 3B exceeds 8000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74AVC9112DC | Production | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 190 | 1 | very low | -40~125 | 194 | 104 | VSSOP8 |
74AVC9112GT | Production | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 190 | 1 | very low | -40~125 | 271 | 118 | XSON8 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AVC9112DC | VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | Bb | 74AVC9112DCH ( 9356 901 24125 ) | |
74AVC9112GT | XSON8 (SOT833-1) | SOT833-1 | SOT833-1_115 | Active | Bb | 74AVC9112GTX ( 9356 901 25115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AVC9112DC | 74AVC9112DCH | 74AVC9112DC | week 25, 2019 | ||
74AVC9112GT | 74AVC9112GTX | 74AVC9112GT | week 25, 2019 |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74AVC9112 | 1-to-4 fan-out buffer | Data sheet | 2024-07-08 |
avc9112 | 74AVC9112 IBIS model | IBIS model | 2018-06-18 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
avc9112 | 74AVC9112 IBIS model | IBIS model | 2018-06-18 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.