74HC1G125; 74HCT1G125

Bus buffer/line driver; 3-state

The 74HC1G125; 74HCT1G125 is a single buffer/line driver with 3-state output. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Input levels:

    • For 74HC1G125: CMOS level

    • For 74HCT1G125: TTL level

  • Symmetrical output impedance

  • High noise immunity

  • Balanced propagation delays

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from −40 °C to 85 °C and −40 °C to 125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74HC1G125GVProduction2.0 - 6.0CMOS± 2.6361low-40~125217129TSOP5
74HC1G125GWProduction2.0 - 6.0CMOS± 2.6361low-40~125258136TSSOP5
74HCT1G125GVProduction4.5 - 5.5TTL± 2361low-40~125217129TSOP5
74HCT1G125GWProduction4.5 - 5.5TTL± 2361low-40~125258136TSSOP5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC1G125GV
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveH2574HC1G125GV,125
( 9352 717 90125 )
74HC1G125GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveHM74HC1G125GW,125
( 9352 456 90125 )
74HCT1G125GV
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveT2574HCT1G125GV,125
( 9352 717 89125 )
74HCT1G125GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveTM74HCT1G125GW,125
( 9352 456 80125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC1G125GW935245690165
74HC1G125GW935245690115
74HC1G125GW935245690118
74HCT1G125GW935245680165
74HCT1G125GW935245680115
74HCT1G125GW935245680118

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC1G125GV74HC1G125GV,12574HC1G125GVweek 36, 2003
74HC1G125GW74HC1G125GW,12574HC1G125GWweek 36, 2003
74HCT1G125GV74HCT1G125GV,12574HCT1G125GVweek 36, 2003
74HCT1G125GW74HCT1G125GW,12574HCT1G125GWweek 36, 2003
Quality and reliability disclaimer

Documentation (11)

File nameTitleTypeDate
74HC_HCT1G125Bus buffer/line driver; 3-stateData sheet2023-11-27
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
hct1g12574HCT1G125 IBIS modelIBIS model2019-01-09
hc1g125hc1g125 IBIS modelIBIS model2022-09-29
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hct1g12574HCT1G125 IBIS modelIBIS model2019-01-09
hc1g125hc1g125 IBIS modelIBIS model2022-09-29

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.