Features and benefits
-
Wide supply voltage range from 2.0 to 6.0 V
-
CMOS low power dissipation
-
High noise immunity
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Input levels:
-
For 74HC244: CMOS level
-
For 74HCT244: TTL level
-
-
Octal bus interface
-
Non-inverting 3-state outputs
-
Complies with JEDEC standards:
-
JESD8C (2.7 V to 3.6 V)
-
JESD7A (2.0 V to 6.0 V)
-
-
ESD protection:
-
HBM JESD22-A114F exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC244BQ | Production | 2.0 - 6.0 | CMOS | ± 7.8 | 36 | 8 | low | -40~125 | 78 | 50 | DHVQFN20 |
74HC244D | Production | 2.0 - 6.0 | CMOS | ± 7.8 | 36 | 8 | low | -40~125 | 85 | 61 | SO20 |
74HC244PW | Production | 2.0 - 6.0 | CMOS | ± 7.8 | 36 | 8 | low | -40~125 | 100 | 44.9 | TSSOP20 |
74HCT244BQ | Production | 4.5 - 5.5 | TTL | ± 6 | 36 | 8 | low | -40~125 | 78 | 50 | DHVQFN20 |
74HCT244D | Production | 4.5 - 5.5 | TTL | ± 6 | 36 | 8 | low | -40~125 | 85 | 61 | SO20 |
74HCT244PW | Production | 4.5 - 5.5 | TTL | ± 6 | 36 | 8 | low | -40~125 | 100 | 44.9 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC244BQ | DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | HC244 | 74HC244BQ,115 ( 9352 736 78115 ) | |
74HC244D | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_653 | Active | 74HC244D | 74HC244D,653 ( 9337 134 20653 ) |
74HC244PW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | HC244 | 74HC244PW,118 ( 9351 746 40118 ) |
74HCT244BQ | DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | HCT244 | 74HCT244BQ,115 ( 9352 737 29115 ) | |
74HCT244D | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_653 | Active | 74HCT244D | 74HCT244D,653 ( 9337 134 30653 ) |
74HCT244PW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | HCT244 | 74HCT244PW,118 ( 9351 652 20118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC244D | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_652 | Withdrawn / End-of-life | 74HC244D | 74HC244D,652 ( 9337 134 20652 ) |
74HC244PW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_112 | Withdrawn / End-of-life | HC244 | 74HC244PW,112 ( 9351 746 40112 ) |
74HCT244D | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_652 | Withdrawn / End-of-life | 74HCT244D | 74HCT244D,652 ( 9337 134 30652 ) |
74HCT244PW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_112 | Withdrawn / End-of-life | HCT244 | 74HCT244PW,112 ( 9351 652 20112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74HC244D | 933713420652 | 2021-12-31 | 2022-06-30 | 74HC244D | ||
74HC244PW | 935174640112 | 2021-12-31 | 2022-06-30 | 74HC244PW | ||
74HCT244D | 933713430652 | 2021-12-31 | 2022-06-30 | 74HCT244D | ||
74HCT244PW | 935165220112 | 2021-12-31 | 2022-06-30 | 74HCT244PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC244BQ | 74HC244BQ,115 | 74HC244BQ | Always Pb-free | ||
74HC244D | 74HC244D,653 | 74HC244D | week 13, 2005 | ||
74HC244PW | 74HC244PW,118 | 74HC244PW | week 7, 2005 | ||
74HCT244BQ | 74HCT244BQ,115 | 74HCT244BQ | Always Pb-free | ||
74HCT244D | 74HCT244D,653 | 74HCT244D | week 30, 2004 | ||
74HCT244PW | 74HCT244PW,118 | 74HCT244PW | week 17, 2005 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC244D | 74HC244D,652 | 74HC244D | week 13, 2005 | ||
74HC244PW | 74HC244PW,112 | 74HC244PW | week 7, 2005 | ||
74HCT244D | 74HCT244D,652 | 74HCT244D | week 30, 2004 | ||
74HCT244PW | 74HCT244PW,112 | 74HCT244PW | week 17, 2005 |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT244 | Octal buffer/line driver; 3-state | Data sheet | 2021-07-28 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
D12_PC_sch_ver2_0 | D12_PC_sch_ver2_0 | Other type | 2023-09-12 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
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
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.