74HC540; 74HCT540

Octal buffer/line driver; 3-state; inverting

The 74HC540; 74HCT540 is an 8-bit inverting buffer/line driver with 3-state outputs. The device features two output enables (OE1 and OE2). A HIGH on OEn causes the outputs to assume a high-impedance OFF-state. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Inverting outputs

  • Input levels:

    • For 74HC540: CMOS level

    • For 74HCT540: TTL level

  • Complies with JEDEC standards

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM JESD22-A114F exceeds 2 kV

    • MM JESD22-A115-A exceeds 200 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74HC540DProduction2.0 - 6.0CMOS± 7.8368low-40~1257046SO20
74HC540PWProduction2.0 - 6.0CMOS± 7.8368low-40~12511239.4TSSOP20
74HCT540DProduction4.5 - 5.5TTL± 6368low-40~1257046SO20
74HCT540PWProduction4.5 - 5.5TTL± 6368low-40~1257046TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC540D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_653Active74HC540D74HC540D,653
( 9337 154 90653 )
74HC540PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118Active74HC54074HC540PWJ
( 9356 912 19118 )
74HCT540D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_653Active74HCT540D74HCT540D,653
( 9337 156 00653 )
74HCT540PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118Active4HCT54074HCT540PWJ
( 9356 912 11118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC540D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_652Withdrawn / End-of-life74HC540D74HC540D,652
( 9337 154 90652 )
74HCT540D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_652Withdrawn / End-of-life74HCT540D74HCT540D,652
( 9337 156 00652 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC540D9337154906522021-12-312022-06-3074HC540D
    74HCT540D9337156006522021-12-312022-06-3074HCT540D

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74HC540D74HC540D,65374HC540Dweek 30, 2004
      74HC540PW74HC540PWJ74HC540PW
      74HCT540D74HCT540D,65374HCT540Dweek 30, 2004
      74HCT540PW74HCT540PWJ74HCT540PW

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74HC540D74HC540D,65274HC540Dweek 30, 2004
      74HCT540D74HCT540D,65274HCT540Dweek 30, 2004
      Quality and reliability disclaimer

      Documentation (7)

      File nameTitleTypeDate
      74HC_HCT540Octal buffer/line driver; 3-state; invertingData sheet2024-05-07
      AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
      HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21
      SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
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
      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.