74LVC16241A

16-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state

The 74LVC16241A is a 16-bit non-inverting buffer/line driver with 3-state outputs. The 3-state outputs are controlled by the output enable inputs (1OE, 2OE, 3OE and 4OE). Schmitt trigger action at all inputs makes the circuit highly tolerant of slower input rise and fall times. The device can be used as four 4-bit buffers, two 8-bit buffers or one 16-bit buffer.

Inputs can be driven from either 3.3 V or 5 V devices. When disabled, up to 5.5 V can be applied to the outputs. These features allow the use of these devices in mixed 3.3 V and 5 V applications.

Features and benefits

  • 5 V tolerant inputs and outputs for interfacing with 5 V logic

  • Wide supply voltage range from 1.2 V to 3.6 V

  • CMOS low power consumption

  • MULTIBYTE flow-through standard pin-out architecture

  • Low inductance multiple power and ground pins for minimum noise and ground bounce

  • Direct interface with TTL levels

  • High-impedance outputs when VCC = 0 V

  • Complies with JEDEC standard:

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A (2.3 V to 2.7 V)

    • JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C.

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVC16241ADGGProduction1.2 - 3.6CMOS/LVTTL± 2417516low-40~1258237TSSOP48

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC16241ADGG
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_118ActiveLVC16241A74LVC16241ADGG,118
( 9352 351 30118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVC16241ADGG935235130518
74LVC16241ADGG935235130512
74LVC16241ADGG9352351301122018-12-312019-06-3074LVC16241ADGG

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74LVC16241ADGG74LVC16241ADGG,11874LVC16241ADGGAlways Pb-free
    Quality and reliability disclaimer

    Documentation (7)

    File nameTitleTypeDate
    74LVC16241A16-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-stateData sheet2024-04-22
    AN263Power considerations when using CMOS and BiCMOS logic devicesApplication note2023-02-07
    AN11009Pin FMEA for LVC familyApplication note2019-01-09
    lvc16241alvc16241a IBIS modelIBIS model2013-04-07
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT362-1plastic thin shrink small outline package; 48 leads; body width 6.1 mmPackage information2024-01-05

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    lvc16241alvc16241a IBIS modelIBIS model2013-04-07

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.