74LVC16244A; 74LVCH16244A

16-bit buffer/line driver; 5 V input/output tolerant; 3-state

The 74LVC16244A; 74LVCH16244A is a 16-bit buffer/line driver with 3-state outputs. The device can be used as four 4-bit buffers, two 8-bit buffers or one 16-bit buffer. The device features four output enables (1OE, 2OE, 3OE and 4OE), each controlling four of the 3-state outputs. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

The 74LVCH16244A bus hold on data inputs eliminates the need for external pull-up resistors to hold unused inputs.

Features and benefits

  • Wide supply voltage range from 1.2 V to 3.6 V

  • 5 V tolerant inputs/outputs for interfacing with 5 V logic

  • IOFF circuitry provides partial Power-down mode operation

  • CMOS low power consumption

  • Multibyte flow-through standard pin-out architecture

  • Low inductance multiple power and ground pins for minimum noise and ground bounce

  • Direct interface with TTL levels

  • High-impedance when VCC = 0 V

  • All data inputs have bus hold. (74LVCH16244A only)

  • Complies with JEDEC standard:

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A (2.3 V to 2.7 V)

    • JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVC16244ADGGProduction1.2 - 3.6CMOS/LVTTL± 2417516low-40~1258237TSSOP48
74LVC16244ADGVProduction1.2 - 3.6CMOS/LVTTL± 2417516low-40~1258237TVSOP48
74LVCH16244ADGGProduction1.2 - 3.6CMOS/LVTTL± 2417516low-40~1258237TSSOP48
74LVCH16244ADGVProduction1.2 - 3.6CMOS/LVTTL± 2417516low-40~1258237TVSOP48

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC16244ADGG
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_118ActiveLVC16244A LVC16244A Standard Procedure Standard Procedure74LVC16244ADGG,118
( 9352 351 50118 )
74LVC16244ADGV
TVSOP48
(SOT480-1)
SOT480-1SOT480-1_118Active74LVC16244A74LVC16244ADGVJ
( 9356 907 06118 )
74LVCH16244ADGG
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_118ActiveLVCH16244A Standard Procedure Standard Procedure LVCH16244A74LVCH16244ADGG,11
( 9352 384 50118 )
74LVCH16244ADGV
TVSOP48
(SOT480-1)
SOT480-1SOT480-1_118Active4LVCH16244A74LVCH16244ADGVJ
( 9356 907 08118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC16244ADGG
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_112Withdrawn / End-of-lifeLVC16244A LVC16244A Standard Procedure Standard Procedure74LVC16244ADGG,112
( 9352 351 50112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVC16244ADGG9352351501122021-12-312022-06-3074LVC16244ADGG
    74LVC16244ADGG935235150518
    74LVC16244ADGG935235150512
    74LVCH16244ADGG935238450518
    74LVCH16244ADGG935238450512
    74LVCH16244ADGG9352384501122021-12-312022-06-3074LVCH16244ADGG

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVC16244ADGG74LVC16244ADGG,11874LVC16244ADGGAlways Pb-free
      74LVC16244ADGV74LVC16244ADGVJ74LVC16244ADGVweek 25, 2019
      74LVCH16244ADGG74LVCH16244ADGG,1174LVCH16244ADGGAlways Pb-free
      74LVCH16244ADGV74LVCH16244ADGVJ74LVCH16244ADGVweek 25, 2019

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVC16244ADGG74LVC16244ADGG,11274LVC16244ADGGAlways Pb-free
      Quality and reliability disclaimer

      Documentation (9)

      File nameTitleTypeDate
      74LVC_LVCH16244A16-bit buffer/line driver; 5 V input/output tolerant; 3-stateData sheet2024-04-09
      AN263Power considerations when using CMOS and BiCMOS logic devicesApplication note2023-02-07
      AN11009Pin FMEA for LVC familyApplication note2019-01-09
      lvch16244alvch16244a IBIS modelIBIS model2013-04-07
      lvc16244alvc16244a IBIS modelIBIS model2013-04-07
      Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903Smaller-footprint 16-bit logic with advanced featuresLeaflet2019-03-29
      SOT480-1plastic, thin shrink small outline package; 48 leads; 0.4 mm pitch; 9.7 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-22
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT362-1plastic thin shrink small outline package; 48 leads; body width 6.1 mmPackage information2024-01-05

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      lvch16244alvch16244a IBIS modelIBIS model2013-04-07
      lvc16244alvc16244a IBIS modelIBIS model2013-04-07

      Sample

      As a Nexperia customer you can order samples via our sales organization.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.