74LVC2G126

Dual bus buffer/line driver; 3-state

The 74LVC2G126 is a dual buffer/line driver with 3-state outputs controlled by the output enable inputs (nOE). Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low power consumption

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 250 mA

  • Direct interface with TTL levels

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8-B/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVC2G126DCProduction1.65 - 5.5CMOS/LVTTL± 321752low-40~125206117VSSOP8
74LVC2G126DPProduction1.65 - 5.5CMOS/LVTTL± 321752low-40~125220107TSSOP8
74LVC2G126GNProduction1.65 - 5.5CMOS/LVTTL± 321752low-40~125247155XSON8
74LVC2G126GSProduction1.65 - 5.5CMOS/LVTTL± 321752low-40~125284152XSON8
74LVC2G126GTProduction1.65 - 5.5CMOS/LVTTL± 321752low-40~125339166XSON8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC2G126DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveV2674LVC2G126DC,125
( 9352 745 83125 )
74LVC2G126DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveV2674LVC2G126DP,125
( 9352 721 76125 )
74LVC2G126GN
XSON8
(SOT1116)
SOT1116REFLOW_BG-BD-1
SOT1116_115ActiveVN74LVC2G126GN,115
( 9352 922 41115 )
74LVC2G126GS
XSON8
(SOT1203)
SOT1203REFLOW_BG-BD-1
SOT1203_115ActiveVN74LVC2G126GS,115
( 9352 923 72115 )
74LVC2G126GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115ActiveV2674LVC2G126GT,115
( 9352 789 25115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC2G126DC74LVC2G126DC,12574LVC2G126DCweek 1, 2005
74LVC2G126DP74LVC2G126DP,12574LVC2G126DPweek 41, 2004
74LVC2G126GN74LVC2G126GN,11574LVC2G126GNAlways Pb-free
74LVC2G126GS74LVC2G126GS,11574LVC2G126GSAlways Pb-free
74LVC2G126GT74LVC2G126GT,11574LVC2G126GTAlways Pb-free
Quality and reliability disclaimer

Documentation (15)

File nameTitleTypeDate
74LVC2G126Dual bus buffer/line driver; 3-stateData sheet2023-08-17
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc2g12674LVC2G126 IBIS modelIBIS model2015-01-15
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
MAR_SOT1203MAR_SOT1203 TopmarkTop marking2013-06-03
SOT1203plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm bodyPackage information2022-06-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03
MAR_SOT1116MAR_SOT1116 TopmarkTop marking2013-06-03
SOT1116plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm bodyPackage information2022-06-02
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc2g12674LVC2G126 IBIS modelIBIS model2015-01-15

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.