Features and benefits
-
Quad bus interface
-
3-state buffers
-
Wide supply voltage range from 2.7 to 3.6 V
-
BiCMOS high speed and output drive
-
Output capability: +64 mA and -32 mA
-
Direct interface with TTL levels
-
Overvoltage tolerant inputs to 5.5 V
-
Bus hold data inputs eliminate need for external pull-up resistors to hold unused inputs
-
Live insertion and extraction permitted
-
No bus current loading when output is tied to 5 V bus
-
Power-up 3-state
-
IOFF circuitry provides partial Power-down mode operation
-
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
-
Complies with JEDEC standard JESD8C (2.7 V to 3.6 V)
-
ESD protection:
-
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to 85 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LVT125BQ | Production | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | 104 | 72 | DHVQFN14 |
74LVT125D | Production | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | 105 | 64 | SO14 |
74LVT125PW | Production | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | 139 | 65 | TSSOP14 |
74LVTH125BQ | Production | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | 104 | 72 | DHVQFN14 |
74LVTH125D | Production | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | 127 | - | SO14 |
74LVTH125PW | Production | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 4 | medium | -40~85 | 139 | 65 | TSSOP14 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVT125BQ | ![]() DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | VT125 | 74LVT125BQ,115 ( 9352 757 05115 ) | |
74LVT125D | ![]() SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_118 | Active | 74LVT125D 74LVT125D Standard Procedure Standard Procedure | 74LVT125D,118 ( 9351 705 10118 ) |
74LVT125PW | ![]() TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | LVT125 LVT125 Standard Procedure Standard Procedure | 74LVT125PW,118 ( 9351 979 40118 ) |
74LVTH125BQ | ![]() DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | TH125 | 74LVTH125BQ,115 ( 9352 817 17115 ) | |
74LVTH125D | ![]() SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_118 | Active | 74LVTH125D | 74LVTH125D,118 ( 9352 817 18118 ) |
74LVTH125PW | ![]() TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | LVTH125 | 74LVTH125PW,118 ( 9352 817 23118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVT125D | ![]() SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_112 | Withdrawn / End-of-life | 74LVT125D 74LVT125D Standard Procedure Standard Procedure | 74LVT125D,112 ( 9351 705 10112 ) |
74LVT125PW | ![]() TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_112 | Withdrawn / End-of-life | LVT125 LVT125 Standard Procedure Standard Procedure | 74LVT125PW,112 ( 9351 979 40112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LVT125BQ | 935275705699 | |||||
74LVT125D | 935170510112 | 2021-12-31 | 2022-06-30 | 74LVT125D | ||
74LVT125PW | 935197940112 | 2021-12-31 | 2022-06-30 | 74LVT125PW | ||
74LVTH125D | 935281718112 | 2021-12-31 | 2022-06-30 | 74LVTH125D | ||
74LVTH125PW | 935281723112 | 2021-12-31 | 2022-06-30 | 74LVTH125PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVT125BQ | 74LVT125BQ,115 | 74LVT125BQ | ![]() | Always Pb-free | |
74LVT125D | 74LVT125D,118 | 74LVT125D | ![]() | week 5, 2004 | |
74LVT125PW | 74LVT125PW,118 | 74LVT125PW | ![]() | week 10, 2005 | |
74LVTH125BQ | 74LVTH125BQ,115 | 74LVTH125BQ | ![]() | Always Pb-free | |
74LVTH125D | 74LVTH125D,118 | 74LVTH125D | ![]() | Always Pb-free | |
74LVTH125PW | 74LVTH125PW,118 | 74LVTH125PW | ![]() | Always Pb-free |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVT125D | 74LVT125D,112 | 74LVT125D | ![]() | week 5, 2004 | |
74LVT125PW | 74LVT125PW,112 | 74LVT125PW | ![]() | week 10, 2005 |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
74LVT_LVTH125 | 3.3 V quad buffer; 3-state | Data sheet | 2024-05-30 |
lvt125 | lvt125 IBIS model | IBIS model | 2013-04-07 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lvt125 | lvt125 IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.