74LVT16240A

3.3 V 16-bit inverting buffer/driver; 3-state

The 74LVT16240A is a high-performance BiCMOS product designed for VCC operation at 3.3 V.

This device is an inverting 16-bit buffer that is ideal for driving bus lines. The device features four output enable inputs (1OE, 2OE, 3OE, 4OE), each controlling four of the 3-state outputs.

Features and benefits

  • 16-bit bus interface

  • 3-state buffers

  • Output capability: +64 mA/–32 mA

  • TTL input and output switching levels

  • Input and output interface capability to systems at 5 V supply

  • Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs

  • Live insertion/extraction permitted

  • Power-up 3-state

  • No bus current loading when output is tied to 5 V bus

  • Latch-up protection:

    • JESD78B Class II exceeds 500 mA

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVT16240ADGGProduction2.7 - 3.6TTL-32 / +6415016medium-40~858235TSSOP48

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVT16240ADGG
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_118ActiveLVT16240A74LVT16240ADGG,118
( 9352 028 60118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVT16240ADGG935202860518
74LVT16240ADGG935202860512
74LVT16240ADGG9352028601122018-12-312019-06-3074LVT16240ADGG

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74LVT16240ADGG74LVT16240ADGG,11874LVT16240ADGGAlways Pb-free
    Quality and reliability disclaimer

    Documentation (6)

    File nameTitleTypeDate
    74LVT16240A3.3 V 16-bit inverting buffer/driver; 3-stateData sheet2024-07-08
    lvt16240alvt16240a IBIS modelIBIS model2013-04-07
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    lvt16lvt16 Spice modelSPICE model2013-05-06
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT362-1plastic thin shrink small outline package; 48 leads; body width 6.1 mmPackage information2024-01-05

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    lvt16240alvt16240a IBIS modelIBIS model2013-04-07
    lvt16lvt16 Spice modelSPICE model2013-05-06

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.