Features and benefits
-
Octal bus interface
-
3-state buffers
-
Output capability: +64 mA and -32 mA
-
Wide supply voltage range from 2.7 V to 3.6 V
-
Overvoltage tolerant inputs to 5.5 V
-
Direct interface with TTL levels
-
BiCMOS high speed and output drive
-
IOFF circuitry provides partial Power-down mode operation
-
Bus hold data inputs eliminate need for external pull-up resistors to hold unused inputs
-
Live insertion and extraction permitted
-
Power-up 3-state
-
No bus current loading when output is tied to 5 V bus
-
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
-
Complies with JEDEC standard JESD8C (2.7 V to 3.6 V)
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to 85 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LVT244ABQ | Production | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 8 | medium | -40~85 | 77 | 48 | DHVQFN20 |
74LVT244AD | Production | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 8 | medium | -40~85 | 84 | 60 | SO20 |
74LVT244APW | Production | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 8 | medium | -40~85 | 100 | 44 | TSSOP20 |
74LVTH244ABQ | Production | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 8 | medium | -40~85 | 77 | 48 | DHVQFN20 |
74LVTH244AD | Production | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 8 | medium | -40~85 | 84 | 60 | SO20 |
74LVTH244APW | Production | 2.7 - 3.6 | TTL | -32 / +64 | 150 | 8 | medium | -40~85 | 100 | 44 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVT244ABQ | DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | LVT244A | 74LVT244ABQ,115 ( 9352 856 02115 ) | |
74LVT244AD | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74LVT244AD | 74LVT244AD,118 ( 9351 671 30118 ) |
74LVT244APW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | LVT244A | 74LVT244APW,118 ( 9351 763 80118 ) |
74LVTH244ABQ | DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | LVTH244A | 74LVTH244ABQ,115 ( 9352 856 03115 ) | |
74LVTH244AD | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74LVTH244AD | 74LVTH244AD,118 ( 9352 620 69118 ) |
74LVTH244APW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | VTH244A | 74LVTH244APW,118 ( 9352 620 71118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVT244AD | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_112 | Withdrawn / End-of-life | 74LVT244AD | 74LVT244AD,112 ( 9351 671 30112 ) |
74LVT244APW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_112 | Withdrawn / End-of-life | LVT244A | 74LVT244APW,112 ( 9351 763 80112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LVT244AD | 935167130112 | 2021-12-31 | 2022-06-30 | 74LVT244AD | ||
74LVT244APW | 935176380112 | 2021-12-31 | 2022-06-30 | 74LVT244APW | ||
74LVTH244AD | 935262069112 | 2021-12-31 | 2022-06-30 | 74LVTH244AD | ||
74LVTH244APW | 935262071112 | 2021-12-31 | 2022-06-30 | 74LVTH244APW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVT244ABQ | 74LVT244ABQ,115 | 74LVT244ABQ | Always Pb-free | ||
74LVT244AD | 74LVT244AD,118 | 74LVT244AD | week 4, 2004 | ||
74LVT244APW | 74LVT244APW,118 | 74LVT244APW | week 7, 2005 | ||
74LVTH244ABQ | 74LVTH244ABQ,115 | 74LVTH244ABQ | Always Pb-free | ||
74LVTH244AD | 74LVTH244AD,118 | 74LVTH244AD | Always Pb-free | ||
74LVTH244APW | 74LVTH244APW,118 | 74LVTH244APW | Always Pb-free |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVT244AD | 74LVT244AD,112 | 74LVT244AD | week 4, 2004 | ||
74LVT244APW | 74LVT244APW,112 | 74LVT244APW | week 7, 2005 |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74LVT_LVTH244A | 3.3 V octal buffer/line driver; 3-state | Data sheet | 2024-07-08 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
lvt244a | lvt244a IBIS model | IBIS model | 2013-04-07 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
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
lvt244a | lvt244a IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.